(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Plates - PPS, Holes Optional

Plastic Plates - PPS, Holes Optional

Based on PPS excellent in chemical/heat resistance. Generally used ABS Resin.

  • inCAD Components
PPS Plates:Related Image
・Materials
Type[ M ]Material /GradeColorOperating Ambient Temperature
NPPSPPS /StandardNatural ColorAmbient Temperature~190°C
NPMSPPS /Abrasion Resistance Grade - SlidingBlueAmbient Temperature~220°C
[ ! ]PPS Standard Type generates an oxide film on the surface and the color turns to brown when it is exposed to light and heat (direct sunlight, fluorescent light, mercury lamp and high-temperature atmosphere) for long hours. However, it changes little in mechanical properties and physical properties.
[ M ] Material: PPS: Polyphenylenesulfide

Specifications

■Standard Type
Part Number-A-B-T
NPPS-500-400-15
■Pre-drilled Type
Part Number-A-B-T-F-G-Screw Nominal Dia.-L
NPPS4H
NPMS4H
-
-
240
500
-
-
130
400
-
-
15
20
-
-
F150
F300
-
-
G40
G200
-
-
M8
Z6
-
L12
■Standard Type
Part NumberABT
Type1mm IncrementSelection
NPPS
(PPS Plates - Standard Grade)
20~50020~4006, 10, 15, 20, 25
NPMS
(PPS Plates - Abrasion Resistance Grade, Sliding)
10, 20

· T Dimension Tolerance, Rate of Camber and Torsion
TT Dimension ToleranceRates of Camber and Torsion
NPPSNPMSper 1,000mm
60~+3-1.5% or Less
100~+40~+1.5
15-1.0% or Less
200~+2.5
25-

· Dimension Tolerance of A and B
A, BA, B Dimension Tolerance
Unit: mm
~99±0.5
100~250±0.75
251~±1.0
■Pre-drilled Type
Part NumberABTFGPre-drilled Hole Nominal Dia.
Through HoleCounterbore HoleThreaded Insert
TypeNumber of Holes1mm IncrementNPPSNPMS0.5mm IncrementNZML
NPPS
PPS Plates -
( Standard Grade )
NPMS
PPS Plates - Abrasion
( Resistance Grade, Sliding )
2H
4H
6H
20~50020~4006-6~491.5
(2H, 4H)

6~245.5
(6H)
4.5~395.5
(2H)

6~391.5
(4-Hole, 6-Hole)
3
4
5
6
8
10
3345(Threaded Insert Length)
Select from
Table 1
1010345634568
15-45683456810
202045683456810
25-45683456810
[ ! ]Dimension F Specification Range: For 2H and 4H, d (d1)+2.5≤F≤A-d (d1)-5; for 6H, d (d1)+2.5≤F≤(A-d (d1)-5)/2.
[ ! ]
Dimension G Specification Range: For 2H, d (d1)/2+2.5≤G≤B−d (d1)/2-2.5; for 4H and 6H, d (d1)+2.5≤G≤B-d (d1)-5.
 (d for through hole and threaded insert, d1 for counterbore)
[ ! ]For Pre-drilled Type, select N (through hole) or Z (counterbore hole); for Threaded Insert Type, select M (threaded insert) or L (insertion length).

Alterations

PPS Plates:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NPMS2H-[20-500/1]-[20-400/1]-[10,​20]-F[6-491.5/0.5]-G[4.5-395.5/0.5]-M[3,​4,​5,​6,​8,​10]
NPMS2H-[20-500/1]-[20-400/1]-[10,​20]-F[6-491.5/0.5]-G[4.5-395.5/0.5]-N[3,​4,​5,​6,​8,​10]
NPMS2H-[20-500/1]-[20-400/1]-[10,​20]-F[6-491.5/0.5]-G[4.5-395.5/0.5]-Z[3,​4,​5,​6,​8,​10]
NPMS4H-[20-500/1]-[20-400/1]-[10,​20]-F[6-491.5/0.5]-G[6-391.5/0.5]-M[3,​4,​5,​6,​8,​10]
NPMS4H-[20-500/1]-[20-400/1]-[10,​20]-F[6-491.5/0.5]-G[6-391.5/0.5]-N[3,​4,​5,​6,​8,​10]
NPMS4H-[20-500/1]-[20-400/1]-[10,​20]-F[6-491.5/0.5]-G[6-391.5/0.5]-Z[3,​4,​5,​6,​8,​10]
NPMS6H-[20-500/1]-[20-400/1]-[10,​20]-F[6-245.5/0.5]-G[6-391.5/0.5]-M[3,​4,​5,​6,​8,​10]
NPMS6H-[20-500/1]-[20-400/1]-[10,​20]-F[6-245.5/0.5]-G[6-391.5/0.5]-N[3,​4,​5,​6,​8,​10]
NPMS6H-[20-500/1]-[20-400/1]-[10,​20]-F[6-245.5/0.5]-G[6-391.5/0.5]-Z[3,​4,​5,​6,​8,​10]
NPMS-[20-500/1]-[20-400/1]-[10,​20]
NPPS2H-[20-500/1]-[20-400/1]-[6,​10,​15,​20,​25]-F[6-491.5/0.5]-G[4.5-395.5/0.5]-M[3,​4,​5,​6,​8,​10]
NPPS2H-[20-500/1]-[20-400/1]-[6,​10,​15,​20,​25]-F[6-491.5/0.5]-G[4.5-395.5/0.5]-N[3,​4,​5,​6,​8,​10]
NPPS2H-[20-500/1]-[20-400/1]-[6,​10,​15,​20,​25]-F[6-491.5/0.5]-G[4.5-395.5/0.5]-Z[3,​4,​5,​6,​8,​10]
NPPS4H-[20-500/1]-[20-400/1]-[6,​10,​15,​20,​25]-F[6-491.5/0.5]-G[6-391.5/0.5]-M[3,​4,​5,​6,​8,​10]
NPPS4H-[20-500/1]-[20-400/1]-[6,​10,​15,​20,​25]-F[6-491.5/0.5]-G[6-391.5/0.5]-N[3,​4,​5,​6,​8,​10]
NPPS4H-[20-500/1]-[20-400/1]-[6,​10,​15,​20,​25]-F[6-491.5/0.5]-G[6-391.5/0.5]-Z[3,​4,​5,​6,​8,​10]
NPPS6H-[20-500/1]-[20-400/1]-[6,​10,​15,​20,​25]-F[6-245.5/0.5]-G[6-391.5/0.5]-M[3,​4,​5,​6,​8,​10]
NPPS6H-[20-500/1]-[20-400/1]-[6,​10,​15,​20,​25]-F[6-245.5/0.5]-G[6-391.5/0.5]-N[3,​4,​5,​6,​8,​10]
NPPS6H-[20-500/1]-[20-400/1]-[6,​10,​15,​20,​25]-F[6-245.5/0.5]-G[6-391.5/0.5]-Z[3,​4,​5,​6,​8,​10]
NPPS-[20-500/1]-[20-400/1]-[6,​10,​15,​20,​25]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSGrade Color Hole Machining A
(mm)
B
(mm)
Counterbored Hole Nominal Dia. [Z] F
(mm)
G
(mm)
T
(mm)
Threaded Insert Nominal Dia. [M] Through Hole Nominal Dia. [N]
1 Piece(s)

10 Days or more

10Abrasion ResistantBlue2H20 ~ 50020 ~ 400-6 ~ 491.54.5 ~ 395.510 ~ 203 ~ 10-
1 Piece(s)

10 Days or more

10Abrasion ResistantBlue2H20 ~ 50020 ~ 400-6 ~ 491.54.5 ~ 395.510 ~ 20-3 ~ 10
1 Piece(s)

10 Days or more

10Abrasion ResistantBlue2H20 ~ 50020 ~ 4003 ~ 106 ~ 491.54.5 ~ 395.510 ~ 20--
1 Piece(s)

10 Days or more

10Abrasion ResistantBlue4H20 ~ 50020 ~ 400-6 ~ 491.56 ~ 391.510 ~ 203 ~ 10-
1 Piece(s)

10 Days or more

10Abrasion ResistantBlue4H20 ~ 50020 ~ 400-6 ~ 491.56 ~ 391.510 ~ 20-3 ~ 10
1 Piece(s)

10 Days or more

10Abrasion ResistantBlue4H20 ~ 50020 ~ 4003 ~ 106 ~ 491.56 ~ 391.510 ~ 20--
1 Piece(s)

10 Days or more

10Abrasion ResistantBlue6H20 ~ 50020 ~ 400-6 ~ 245.56 ~ 391.510 ~ 203 ~ 10-
1 Piece(s)

10 Days or more

10Abrasion ResistantBlue6H20 ~ 50020 ~ 400-6 ~ 245.56 ~ 391.510 ~ 20-3 ~ 10
1 Piece(s)

10 Days or more

10Abrasion ResistantBlue6H20 ~ 50020 ~ 4003 ~ 106 ~ 245.56 ~ 391.510 ~ 20--
1 Piece(s)

6 Days or more

10Abrasion ResistantBlueNo Drilling Alteration20 ~ 50020 ~ 400---10 ~ 20--
1 Piece(s)

10 Days or more

10StandardNatural Color2H20 ~ 50020 ~ 400-6 ~ 491.54.5 ~ 395.56 ~ 253 ~ 10-
1 Piece(s)

10 Days or more

10StandardNatural Color2H20 ~ 50020 ~ 400-6 ~ 491.54.5 ~ 395.56 ~ 25-3 ~ 10
1 Piece(s)

10 Days or more

10StandardNatural Color2H20 ~ 50020 ~ 4003 ~ 106 ~ 491.54.5 ~ 395.56 ~ 25--
1 Piece(s)

10 Days or more

10StandardNatural Color4H20 ~ 50020 ~ 400-6 ~ 491.56 ~ 391.56 ~ 253 ~ 10-
1 Piece(s)

10 Days or more

10StandardNatural Color4H20 ~ 50020 ~ 400-6 ~ 491.56 ~ 391.56 ~ 25-3 ~ 10
1 Piece(s)

10 Days or more

10StandardNatural Color4H20 ~ 50020 ~ 4003 ~ 106 ~ 491.56 ~ 391.56 ~ 25--
1 Piece(s)

10 Days or more

10StandardNatural Color6H20 ~ 50020 ~ 400-6 ~ 245.56 ~ 391.56 ~ 253 ~ 10-
1 Piece(s)

10 Days or more

10StandardNatural Color6H20 ~ 50020 ~ 400-6 ~ 245.56 ~ 391.56 ~ 25-3 ~ 10
1 Piece(s)

10 Days or more

10StandardNatural Color6H20 ~ 50020 ~ 4003 ~ 106 ~ 245.56 ~ 391.56 ~ 25--
1 Piece(s)

6 Days or more

10StandardNatural ColorNo Drilling Alteration20 ~ 50020 ~ 400---6 ~ 25--

Loading...

  1. 1
 

Basic Information

Material PPS Material PPS

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.