(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Plates - Block-Shaped

Plastic Plates - Block-Shaped

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Plates are available with up to 100mm thickness.

  • inCAD Components
Resin Blocks:Related Image
・Materials
Type[ M ]MaterialGrade / Color
PAABPolyacetalStandard / White
MCABMC NylonStandard / Blue
MCDBMC NylonConductive Grade R6 (MC501 CDR6) / Black

Specifications

Part Number
PAAB50
Part Number
TypeA(=B=C)
PAAB
MCAB
30
50
100
MCDB30
50

Alterations

Resin Blocks:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MCAB-30
MCAB-50
MCAB-100
MCDB-30
MCDB-50
PAAB-30
PAAB-50
PAAB-100
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Grade Color Plate Thickness
(mm)
Width
(mm)
Length
(mm)
Size Change Material
1 Piece(s)Available

10 Days or more

10MC NylonStandardBlue303030Standard Specification ProductMC901
1 Piece(s)Available

10 Days or more

10MC NylonStandardBlue505050Standard Specification ProductMC901
1 Piece(s)Available

10 Days or more

10MC NylonStandardBlue100100100Standard Specification ProductMC901
1 Piece(s)Available

10 Days or more

10MC NylonConductiveBlack303030Standard Specification ProductMC501CDR6
1 Piece(s)Available

10 Days or more

10MC NylonConductiveBlack505050Standard Specification ProductMC501CDR6
1 Piece(s)Available

10 Days or more

10Polyacetal (POM, Duracon)StandardWhite303030Size ChangePolyacetal (POM, Duracon)
1 Piece(s)Available

10 Days or more

10Polyacetal (POM, Duracon)StandardWhite505050Size ChangePolyacetal (POM, Duracon)
1 Piece(s)Available

10 Days or more

10Polyacetal (POM, Duracon)StandardWhite100100100Size ChangePolyacetal (POM, Duracon)

Loading...

  1. 1
 

Basic Information

Hole Machining No Drilling Alteration

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.