(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Magnetic Catches - Slim profile.【10 Pieces Per Package】

Magnetic Catches - Slim profile.
  • Volume Discount

Resin and thin Magnet Catches with 7mm thickness

  • inCAD Components
Thin Magnet Catches:Related Image
・Materials
Part Name[ M ]Material[ S ]Surface Treatment
Main BodyABS Resin Resin-
Catch PlateLow Carbon SteelChrome Plating
MagnetFerrite-

Specifications

Part Number
MGCBU49
[ ! ]10 pcs. per package. Order quantity should be noted.
Part NumberPAtFBP1Retention Force (kgf)Mass (g)
TypeL
MGCBU4934176.516.524130.915
594423.56.72334202.033
705524.57.72445303.549
[ ! ]10 pcs. per package.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MGCBU49
MGCBU59
MGCBU70
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSHolding Force, Pull Force
(N)
Length
(mm)
Width A
(mm)
Total Height When Locked
(mm)

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

108.8249176

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

1019.65923.56.2

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

1034.37024.57.2

Loading...

  1. 1
 

Basic Information

Type Thin Magnet Type Category Square type Mounting Method Imposition
Installation Hole Diameter (d)(mm) 3.5 Magnet Square Mounting Surface A Catch Plate Presence
Operating Environment Standard Body Material ABS Resin Resin Main Body Surface Treatment No
Catch Plate Material Low Carbon Steel Attraction Plate Surface Treatment Chrome Plating Magnet Material Ferrite
Magnet Surface Treatment No

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.