(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spring Hinges - Stainless Steel.

Spring Hinges - Stainless Steel.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Stainless steel hinges having the springs built in to close itself when released from a human hand.

  • inCAD Components
Spring Hinges:Related Image
・Materials
[ M ] Material: 304 Stainless Steel
[ S ] Surface Treatment: Gloss Tumble Polish
 

Specifications

Part Number
HHSOY40
HHPSSD6
HHSD3.2
HHSP38
Part NumberWW1L1CC1t*Spring Load (kgf)Weight (g)
TypeL
HHSP2014--1(2.2)0.50.3811.5
2532201435.81.20.410
3832202636.51.5125
5138253236.51.50.6835
*The spring load is the value when 2 pieces are used.

Way to use

The tightening torque values in the specification table are for the product bent at 90 degrees, as shown in the figure below.

Comparison with other types of hinges

TypeHingeDetachable HingeFlag HingesLong Hinge
ImageDamper - HingeDamper - Detachable HingeDamper - Flag HingesDamper - Long Hinge
FeaturesMost common hinge.Removable. It is used in situations where maintenance and cleaning is frequent.Can rotate 360 degrees. Used in situations where the door is large and requires wide rotation.Dimensions can be specified. For use on aluminum framed doors.

Compatible Models

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HHSP20
HHSP25
HHSP38
HHSP51
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

Same day

Stock

10
1 Piece(s)Available

Same day

Stock

10
1 Piece(s)Available

Same day

Stock

10

Loading...

  1. 1

Example

Spring Hinges:Related Image
 

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.