(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Handles - U-type, rounded, folding.

Handles - U-type, rounded, folding.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Handles - U-type, rounded, folding.
  • Handles - U-type, rounded, folding.
  • Volume Discount
  • Lead Time Reduction

Handles whose grip part can be rotated not to cause an obstruction, if not required.

  • inCAD Components
Folding Handles:Related Image
・Materials
[ M ]Material[ S ][ A ]Accessories
12L13 Carbon SteelChrome PlatingWasher (304 Stainless Steel) 2 pcs.
Nut (304 Stainless Steel) 2 pcs.

Specifications

Part Number
UWAFN100
Part NumberL1Allowable Load
(N)
Mass (g)
TypeL
UWAFN100118500133
120138156
180198225

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
UWAFN100
UWAFN120
UWAFN180
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMounting Pitch L
(mm)
1 Piece(s)Available

10 Days or more

10100
1 Piece(s)Available

8 Days or more

10120
1 Piece(s)Available

8 Days or more

10180

Loading...

  1. 1

Example

Folding Handles:Related Image
 

Basic Information

Surfaced Type Category U Shaped U-shaped Type Folding Pull Handles Additional Function Folding type/Folding
Allowable Load(N) 500 Material 12L13 Carbon Steel Surface Treatment Chrome Plating
Mounting Method Male thread Grip thickness(mm) 10 Full height(mm) 44

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.