(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Knobs - 6-Lobe, ABS Material.

Knobs - 6-Lobe, ABS Material.
  • Volume Discount

•Main Body Type: Polygonal Shape
•Main Body Material: ABS Resin
•Polygonal Shape Type: Hexagonal Shape
•Mounting Section Type: Tapped
•Tapped Round Hole Machining: Blind Hole

  • inCAD Components
Plastic Knobs - Six Lobed Knobs:Related Image
・Materials
TypeScrewKnobsScrew
[ M ]Material[ M ]Material[ S ]Surface Treatment
NHMThreadedABS Resin1018 Carbon SteelChromate
NHMS304 Stainless Steel-
NHFTappedBrass (Insert)-

Specifications

Part Number-L
NPEM5
NHM10
-
-
10
50
Part NumberLLfDD1dHSMass (g)
TypeM (Coarse)NHMNHMSNHFNHMNHFNHMS
NHM
NHF
NHMS
51015202530-73531.524155139-
610152025302030151016
815202530405020304094237.526177281528
103040503040104540.530188482043
12304050304050125044.533209682869

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NHF5
NHF6
NHF8
NHF10
NHF12
NHM5-10
NHM5-15
NHM5-20
NHM5-25
NHM5-30
NHM6-10
NHM6-15
NHM6-20
NHM6-25
NHM6-30
NHM8-15
NHM8-20
NHM8-25
NHM8-30
NHM8-40
NHM8-50
NHM10-30
NHM10-40
NHM10-50
NHM12-30
NHM12-40
NHM12-50
NHMS6-20
NHMS6-30
NHMS8-20
NHMS8-30
NHMS8-40
NHMS10-30
NHMS10-40
NHMS12-30
NHMS12-40
NHMS12-50
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMounting Section Type Mounting Section, Material Mounting Section, Surface Treatment Main Body Outer Diameter (D)
(φ)
End Threaded Tapped, Round Hole Machining Set Screw Flat Machining Main Body Height
(mm)
Mounting Section Diameter M
(φ)
Mounting Section Length L
(mm)
1 Piece(s)Available

8 Days or more

10Female ThreadBrassNo35-Blind HoleNo155-
1 Piece(s)Available

8 Days or more

10Female ThreadBrassNo35-Blind HoleNo156-
1 Piece(s)Available

8 Days or more

10Female ThreadBrassNo42-Blind HoleNo178-
1 Piece(s)Available

8 Days or more

10Female ThreadBrassNo45-Blind HoleNo1810-
1 Piece(s)Available

8 Days or more

10Female ThreadBrassNo50-Blind HoleNo2012-
1 Piece(s)Available

8 Days or more

10-[Steel] 1018 Carbon Steel[Trivalent Chromate Treatment] Chromate35No--15510
1 Piece(s)Available

8 Days or more

10-[Steel] 1018 Carbon Steel[Trivalent Chromate Treatment] Chromate35No--15515
1 Piece(s)Available

8 Days or more

10-[Steel] 1018 Carbon Steel[Trivalent Chromate Treatment] Chromate35No--15520
1 Piece(s)Available

8 Days or more

10-[Steel] 1018 Carbon Steel[Trivalent Chromate Treatment] Chromate35No--15525
1 Piece(s)Available

8 Days or more

10-[Steel] 1018 Carbon Steel[Trivalent Chromate Treatment] Chromate35No--15530
1 Piece(s)Available

8 Days or more

10-[Steel] 1018 Carbon Steel[Trivalent Chromate Treatment] Chromate35No--15610
1 Piece(s)Available

8 Days or more

10-[Steel] 1018 Carbon Steel[Trivalent Chromate Treatment] Chromate35No--15615
1 Piece(s)Available

8 Days or more

10-[Steel] 1018 Carbon Steel[Trivalent Chromate Treatment] Chromate35No--15620
1 Piece(s)Available

8 Days or more

10-[Steel] 1018 Carbon Steel[Trivalent Chromate Treatment] Chromate35No--15625
1 Piece(s)Available

8 Days or more

10-[Steel] 1018 Carbon Steel[Trivalent Chromate Treatment] Chromate35No--15630
1 Piece(s)Available

Same day

Stock

10-[Steel] 1018 Carbon Steel[Trivalent Chromate Treatment] Chromate42No--17815
1 Piece(s)Available

8 Days or more

10-[Steel] 1018 Carbon Steel[Trivalent Chromate Treatment] Chromate42No--17820
1 Piece(s)Available

8 Days or more

10-[Steel] 1018 Carbon Steel[Trivalent Chromate Treatment] Chromate42No--17825
1 Piece(s)Available

8 Days or more

10-[Steel] 1018 Carbon Steel[Trivalent Chromate Treatment] Chromate42No--17830
1 Piece(s)Available

8 Days or more

10-[Steel] 1018 Carbon Steel[Trivalent Chromate Treatment] Chromate42No--17840
1 Piece(s)Available

8 Days or more

10-[Steel] 1018 Carbon Steel[Trivalent Chromate Treatment] Chromate42No--17850
1 Piece(s)Available

8 Days or more

10-[Steel] 1018 Carbon Steel[Trivalent Chromate Treatment] Chromate45No--181030
1 Piece(s)Available

8 Days or more

10-[Steel] 1018 Carbon Steel[Trivalent Chromate Treatment] Chromate45No--181040
1 Piece(s)Available

8 Days or more

10-[Steel] 1018 Carbon Steel[Trivalent Chromate Treatment] Chromate45No--181050
1 Piece(s)Available

8 Days or more

10-[Steel] 1018 Carbon Steel[Trivalent Chromate Treatment] Chromate50No--201230
1 Piece(s)Available

8 Days or more

10-[Steel] 1018 Carbon Steel[Trivalent Chromate Treatment] Chromate50No--201240
1 Piece(s)Available

8 Days or more

10-[Steel] 1018 Carbon Steel[Trivalent Chromate Treatment] Chromate50No--201250
1 Piece(s)Available

8 Days or more

10-304 Stainless SteelNo35No--15620
1 Piece(s)Available

8 Days or more

10-304 Stainless SteelNo35No--15630
1 Piece(s)Available

8 Days or more

10-304 Stainless SteelNo42No--17820
1 Piece(s)Available

8 Days or more

10-304 Stainless SteelNo42No--17830
1 Piece(s)Available

8 Days or more

10-304 Stainless SteelNo42No--17840
1 Piece(s)Available

8 Days or more

10-304 Stainless SteelNo45No--181030
1 Piece(s)Available

8 Days or more

10-304 Stainless SteelNo45No--181040
1 Piece(s)Available

8 Days or more

10-304 Stainless SteelNo50No--201230
1 Piece(s)Available

8 Days or more

10-304 Stainless SteelNo50No--201240
1 Piece(s)Available

8 Days or more

10-304 Stainless SteelNo50No--201250

Loading...

  1. 1
 

Basic Information

Main Body, Type Polygon Polygonal Shape, Type Six Lobe Additional Function No
Main Body Material ABS Resin

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.