(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Knobs - Nylon with 7 Lobes.

Knobs - Nylon with 7 Lobes.

Click this image to zoom it.

Move the mouse over the image to zoom

  • On Sale Till 15/12/2024
  • Volume Discount

•Main Body Type: Polygonal Shape
•Main Body Material: Nylon 6 (Mat Black)
•Polygonal Shape Type: Heptagonal Shape
•Mounting Section Type: Tapped
•Tapped Round Hole Machining: Blind Hole

  • inCAD Components
Plastic Knobs - Seven Lobed Knobs:Related Image
・Materials
TypeScrewKnobsScrew
[ M ]Material[ M ]Material[ S ]Surface Treatment
NKSMThreadedNylon 6
(Mat Black)
SWCH Carbon Steel10R Carbon Wire Steel (JIS)Trivalent Chromate
NKSFTappedBrass (Insert)-

Specifications

Part Number-L
NKSM12-
50
Part NumberLLfDHSdReference Mass (g)
TypeM (Coarse)NKSMNKSFNKSMNKSF
NKSM
(Threaded)

NKSF
(Tapped)
510152025309.5251681295
610162025301232201014138
8162025304014402513183614
5055
10253018503217226435
4045
55
1230226340212611149
40
50

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NKSF5
NKSF6
NKSF8
NKSF10
NKSF12
NKSM5-10
NKSM5-15
NKSM5-20
NKSM5-25
NKSM5-30
NKSM6-10
NKSM6-16
NKSM6-20
NKSM6-25
NKSM6-30
NKSM8-16
NKSM8-20
NKSM8-25
NKSM8-30
NKSM8-40
NKSM8-50
NKSM8-55
NKSM10-25
NKSM10-30
NKSM10-40
NKSM10-45
NKSM10-55
NKSM12-30
NKSM12-40
NKSM12-50
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMounting Section Type Mounting Section, Material Mounting Section, Surface Treatment Main Body Outer Diameter (D)
(φ)
End Threaded Tapped, Round Hole Machining Set Screw Flat Machining Main Body Height
(mm)
Mounting Section Diameter M
(φ)
Mounting Section Length L
(mm)
1 Piece(s)Available

8 Days or more

10Female ThreadBrassNo25-Blind HoleNo165-
1 Piece(s)Available

8 Days or more

10Female ThreadBrassNo32-Blind HoleNo206-
1 Piece(s)Available

Same day

Stock

10Female ThreadBrassNo40-Blind HoleNo258-
1 Piece(s)Available

8 Days or more

10Female ThreadBrassNo50-Blind HoleNo3210-
1 Piece(s)Available

8 Days or more

10Female ThreadBrassNo63-Blind HoleNo4012-
1 Piece(s)Available

8 Days or more

10-[Steel] SWCH10R Carbon Wire Steel (JIS)[Trivalent Chromate Treatment] Trivalent Chromate25No--16510
1 Piece(s)Available

Same day

Stock

10-[Steel] SWCH10R Carbon Wire Steel (JIS)[Trivalent Chromate Treatment] Trivalent Chromate25No--16515
1 Piece(s)Available

Same day

Stock

10-[Steel] SWCH10R Carbon Wire Steel (JIS)[Trivalent Chromate Treatment] Trivalent Chromate25No--16520
1 Piece(s)Available

8 Days or more

10-[Steel] SWCH10R Carbon Wire Steel (JIS)[Trivalent Chromate Treatment] Trivalent Chromate25No--16525
1 Piece(s)Available

8 Days or more

10-[Steel] SWCH10R Carbon Wire Steel (JIS)[Trivalent Chromate Treatment] Trivalent Chromate25No--16530
1 Piece(s)Available

Same day

Stock

10-[Steel] SWCH10R Carbon Wire Steel (JIS)[Trivalent Chromate Treatment] Trivalent Chromate32No--20610
1 Piece(s)Available

8 Days or more

10-[Steel] SWCH10R Carbon Wire Steel (JIS)[Trivalent Chromate Treatment] Trivalent Chromate32No--20616
1 Piece(s)Available

8 Days or more

10-[Steel] SWCH10R Carbon Wire Steel (JIS)[Trivalent Chromate Treatment] Trivalent Chromate32No--20620
1 Piece(s)Available

8 Days or more

10-[Steel] SWCH10R Carbon Wire Steel (JIS)[Trivalent Chromate Treatment] Trivalent Chromate32No--20625
1 Piece(s)Available

8 Days or more

10-[Steel] SWCH10R Carbon Wire Steel (JIS)[Trivalent Chromate Treatment] Trivalent Chromate32No--20630
1 Piece(s)Available

8 Days or more

10-[Steel] SWCH10R Carbon Wire Steel (JIS)[Trivalent Chromate Treatment] Trivalent Chromate40No--25816
1 Piece(s)Available

Same day

Stock

10-[Steel] SWCH10R Carbon Wire Steel (JIS)[Trivalent Chromate Treatment] Trivalent Chromate40No--25820
1 Piece(s)Available

8 Days or more

10-[Steel] SWCH10R Carbon Wire Steel (JIS)[Trivalent Chromate Treatment] Trivalent Chromate40No--25825
1 Piece(s)Available

8 Days or more

10-[Steel] SWCH10R Carbon Wire Steel (JIS)[Trivalent Chromate Treatment] Trivalent Chromate40No--25830
1 Piece(s)Available

8 Days or more

10-[Steel] SWCH10R Carbon Wire Steel (JIS)[Trivalent Chromate Treatment] Trivalent Chromate40No--25840
1 Piece(s)Available

Same day

Stock

10-[Steel] SWCH10R Carbon Wire Steel (JIS)[Trivalent Chromate Treatment] Trivalent Chromate40No--25850
1 Piece(s)Available

Same day

Stock

10-[Steel] SWCH10R Carbon Wire Steel (JIS)[Trivalent Chromate Treatment] Trivalent Chromate40No--25855
1 Piece(s)Available

8 Days or more

10-[Steel] SWCH10R Carbon Wire Steel (JIS)[Trivalent Chromate Treatment] Trivalent Chromate50No--321025
1 Piece(s)Available

8 Days or more

10-[Steel] SWCH10R Carbon Wire Steel (JIS)[Trivalent Chromate Treatment] Trivalent Chromate50No--321030
1 Piece(s)Available

8 Days or more

10-[Steel] SWCH10R Carbon Wire Steel (JIS)[Trivalent Chromate Treatment] Trivalent Chromate50No--321040
1 Piece(s)Available

8 Days or more

10-[Steel] SWCH10R Carbon Wire Steel (JIS)[Trivalent Chromate Treatment] Trivalent Chromate50No--321045
1 Piece(s)Available

8 Days or more

10-[Steel] SWCH10R Carbon Wire Steel (JIS)[Trivalent Chromate Treatment] Trivalent Chromate50No--321055
1 Piece(s)Available

8 Days or more

10-[Steel] SWCH10R Carbon Wire Steel (JIS)[Trivalent Chromate Treatment] Trivalent Chromate63No--401230
1 Piece(s)Available

8 Days or more

10-[Steel] SWCH10R Carbon Wire Steel (JIS)[Trivalent Chromate Treatment] Trivalent Chromate63No--401240
1 Piece(s)Available

8 Days or more

10-[Steel] SWCH10R Carbon Wire Steel (JIS)[Trivalent Chromate Treatment] Trivalent Chromate63No--401250

Loading...

  1. 1
 

Basic Information

Main Body, Type Polygon Polygonal Shape, Type Seven Lobe Additional Function No
Main Body Material Nylon 6 (Mat Black)

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.