(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Main Body Type: Round Shape
•Main Body Material: 303 Stainless Steel
•Main Body Surface Treatment: Brushed Finish
•Round Shape Type: Cylindrical Shape
•Side Machined: Knurling
Part Number
Configured Part Number is shown.
Type | Body | Pad | |
[ M ]Material | [ S ]Surface Treatment | [ M ]Material | |
NOOSP | 303 Stainless Steel | Brushed Finish | Polyacetal (White) |
NOOSC | Free-Cutting Brass (C36000 Brass) |
Part Number | - | L |
NOOSP6 | - | 10 |
Part Number | L | A | D | d1 | ℓ | ℓ1 | |||||||
Type | M (Coarse) | ||||||||||||
Polyacetal NOOSP Free-Cutting Brass NOOSC | 3 | 6 | 10 | 2.5 | 12 | 1.5 | 1 | 0.5 | |||||
4 | 6 | 10 | 16 | 3.5 | 16 | 2 | 1.2 | 1 | |||||
5 | 10 | 16 | 20 | 4 | 20 | 3 | 1.4 | 1 | |||||
6 | 10 | 16 | 20 | 25 | 30 | 5 | 24 | 4 | 1.5 | 1 | |||
8 | 16 | 20 | 25 | 30 | 6 | 30 | 6 | 2 | 2 | ||||
10 | 20 | 25 | 30 | 40 | 8 | 36 | 8 | 2.5 | 2 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
Loading...
Main Body, Type | Round shape | Round Shape, Type | Cylindrical Shape | Additional Function | No |
---|---|---|---|---|---|
Main Body Material | 303 Stainless Steel | Main Body, Surface Treatment | Brushed Finish | Side Machined | Knurling |
End Threaded | With Pad |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy