(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Knobs - Large Head with Straight Knurling.

Knobs - Large Head with Straight Knurling.

Move the mouse over the image to zoom

  • Volume Discount
  • Lead Time Reduction

•Main Body Type: Round Shape
•Round Shape Type: Cylindrical Shape
•Side Machined: Knurling
•Additional Function: Fall-off Prevention

Part Number

Configured Part Number is shown.

Knurled Knobs - Drop-Proof:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
StandardStepped
NOBDNKBD1212 Carbon SteelBuff Polished+Chrome Plating
NOOSDNKOSD303 Stainless SteelBrushed Finish

Specifications

Part Number-L
NOBX3
NOBD5
-
-
6
10
Part NumberLDdAHSd2
TypeM (Coarse)
Standard
NOBD
NOOSD
Stepped
NKBD
NKOSD
3101262.57.5562
4101683.59.5653
1510
5102010411.57.543.8
159
2014
61524125151074.5
2012
3022
820301661812106
3020

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NKBD3-10
NKBD4-10
NKBD4-15
NKBD5-10
NKBD5-15
NKBD5-20
NKBD6-15
NKBD6-20
NKBD6-30
NKBD8-20
NKBD8-30
NKOSD3-10
NKOSD4-10
NKOSD4-15
NKOSD5-10
NKOSD5-15
NKOSD5-20
NKOSD6-15
NKOSD6-20
NKOSD6-30
NKOSD8-20
NKOSD8-30
NOBD3-10
NOBD4-10
NOBD4-15
NOBD5-10
NOBD5-15
NOBD5-20
NOBD6-15
NOBD6-20
NOBD6-30
NOBD8-20
NOBD8-30
NOOSD3-10
NOOSD4-10
NOOSD4-15
NOOSD5-10
NOOSD5-15
NOOSD5-20
NOOSD6-15
NOOSD6-20
NOOSD6-30
NOOSD8-20
NOOSD8-30
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMain Body Material Main Body, Surface Treatment Main Body Outer Diameter (D)
(φ)
Main Body Height
(mm)
Mounting Section Diameter M
(φ)
Mounting Section Length L
(mm)
1 Piece(s)Available

8 Days or more

10[Steel] 1212 Carbon SteelBuff Polished + Chrome Plating127.5310
1 Piece(s)Available

8 Days or more

10[Steel] 1212 Carbon SteelBuff Polished + Chrome Plating169.5410
1 Piece(s)Available

Same day

Stock

10[Steel] 1212 Carbon SteelBuff Polished + Chrome Plating169.5415
1 Piece(s)Available

8 Days or more

10[Steel] 1212 Carbon SteelBuff Polished + Chrome Plating2011.5510
1 Piece(s)Available

8 Days or more

10[Steel] 1212 Carbon SteelBuff Polished + Chrome Plating2011.5515
1 Piece(s)Available

8 Days or more

10[Steel] 1212 Carbon SteelBuff Polished + Chrome Plating2011.5520
1 Piece(s)Available

8 Days or more

10[Steel] 1212 Carbon SteelBuff Polished + Chrome Plating2415615
1 Piece(s)Available

Same day

Stock

10[Steel] 1212 Carbon SteelBuff Polished + Chrome Plating2415620
1 Piece(s)Available

Same day

Stock

10[Steel] 1212 Carbon SteelBuff Polished + Chrome Plating2415630
1 Piece(s)Available

8 Days or more

10[Steel] 1212 Carbon SteelBuff Polished + Chrome Plating3018820
1 Piece(s)Available

Same day

Stock

10[Steel] 1212 Carbon SteelBuff Polished + Chrome Plating3018830
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 303 Stainless SteelBrushed Finish127.5310
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 303 Stainless SteelBrushed Finish169.5410
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 303 Stainless SteelBrushed Finish169.5415
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 303 Stainless SteelBrushed Finish2011.5510
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 303 Stainless SteelBrushed Finish2011.5515
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 303 Stainless SteelBrushed Finish2011.5520
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 303 Stainless SteelBrushed Finish2415615
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 303 Stainless SteelBrushed Finish2415620
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 303 Stainless SteelBrushed Finish2415630
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 303 Stainless SteelBrushed Finish3018820
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 303 Stainless SteelBrushed Finish3018830
1 Piece(s)Available

8 Days or more

10[Steel] 1212 Carbon SteelBuff Polished + Chrome Plating122.5310
1 Piece(s)Available

8 Days or more

10[Steel] 1212 Carbon SteelBuff Polished + Chrome Plating163.5410
1 Piece(s)Available

8 Days or more

10[Steel] 1212 Carbon SteelBuff Polished + Chrome Plating163.5415
1 Piece(s)Available

8 Days or more

10[Steel] 1212 Carbon SteelBuff Polished + Chrome Plating204510
1 Piece(s)Available

8 Days or more

10[Steel] 1212 Carbon SteelBuff Polished + Chrome Plating204515
1 Piece(s)Available

8 Days or more

10[Steel] 1212 Carbon SteelBuff Polished + Chrome Plating204520
1 Piece(s)Available

8 Days or more

10[Steel] 1212 Carbon SteelBuff Polished + Chrome Plating245615
1 Piece(s)Available

8 Days or more

10[Steel] 1212 Carbon SteelBuff Polished + Chrome Plating245620
1 Piece(s)Available

8 Days or more

10[Steel] 1212 Carbon SteelBuff Polished + Chrome Plating245630
1 Piece(s)Available

8 Days or more

10[Steel] 1212 Carbon SteelBuff Polished + Chrome Plating306820
1 Piece(s)Available

8 Days or more

10[Steel] 1212 Carbon SteelBuff Polished + Chrome Plating306830
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 303 Stainless SteelBrushed Finish122.5310
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 303 Stainless SteelBrushed Finish163.5410
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 303 Stainless SteelBrushed Finish163.5415
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 303 Stainless SteelBrushed Finish204510
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 303 Stainless SteelBrushed Finish204515
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 303 Stainless SteelBrushed Finish204520
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 303 Stainless SteelBrushed Finish245615
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 303 Stainless SteelBrushed Finish245620
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 303 Stainless SteelBrushed Finish245630
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 303 Stainless SteelBrushed Finish306820
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 303 Stainless SteelBrushed Finish306830
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMain Body Material Main Body, Surface Treatment Main Body Outer Diameter (D)
(φ)
Main Body Height
(mm)
Mounting Section Diameter M
(φ)
Mounting Section Length L
(mm)

Loading...

  1. 1

Example

Knurled Knobs - Drop-Proof:Related Image

Basic Information

Main Body, Type Round shape Round Shape, Type Cylindrical Shape Additional Function Fall Prevention
Side Machined Knurling End Threaded No

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.