(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hand Wheels - Three Spoked Offset

Hand Wheels - Three Spoked Offset

Move the mouse over the image to zoom

  • Hand Wheels - Three Spoked Offset
  • Hand Wheels - Three Spoked Offset
  • Volume Discount

•Handle: Not Provided (With Grip Mounting Hole)
•Handle Material: Phenol

  • inCAD Components

(i)Caution

  • As a quality improvement measure, the tap position on the tapped type will change once the current stock runs out. CAD data is for the old specifications.See here for details.
  • Please check the content on our website as the PDF does not contain the most up-to-date information.
Offset Handwheels - Three Spoked:Related Image
[ ! ]Stationary Handles are GRW on >> Click here.
[ ! ]Fold-Down Revolving Handles are GRMBM on >> Click here.
・Materials
I.D. Shaft Bore Shape Type Hub Handwheel Handle Mounting Hole Insert Handle Handle Thread
Stationary Handles Fold-Down Revolving Handles Without Handle [ M ]Material [ S ]Surface Treatment [ M ]Material [ M ]Material [ M ]Material [ M ]Material [ S ]Surface Treatment
*1 Without Hole PHLN PHLFN - Cast Iron Class No.30 Black Oxide Phenol Brass Phenol 1212 Carbon Steel Trivalent Chromate
- - PHLN-R Nylon 6 12L13 Carbon Steel, Trivalent Chromate
H9 Hole+Tap PHLM PHLFM - Phenol Brass
PHLSM - - 303 Stainless Steel -
H9 Hole+Keyway+Tap PHLK PHLFK - Cast Iron Class No.30 Black Oxide
PHLSK - - 303 Stainless Steel -
Square Hole PHLW PHLFW - Cast Iron Class No.30 Black Oxide
Slit PHLP - - 1045 Carbon Steel Black Chromate Polypropylene

Specifications

Part Number-d
PHLN80  
PHLM100-12
PHLP125-12
Part NumberH9 Hole + TappedH9 Hole + Keyway +TappedSquare
Hole
SlitHAD1D2D3LL1d1h1XYR
(Dia.)
d3M
(Coarse)
M2
(Coarse)
PPHLP
(Reference tightening
torque)
BGMass (g)
PHL_PHLF_PHL_PHLF_PHL_PHLF_
TypeDdM1
(Coarse)
d1btWd2
Without Hole H9
PHLN
PHLFN

H9 Hole + Tapped
PHLM
PHLFM
PHLSM
Hole +
Keyway +
Tapped
PHLK
PHLFK/PHLSK

Square Hole
PHLW/PHLFW
Slit
PHLP
80*10*121451031.410103213202827.52525249978.54.58426320204055135177
10010*12*151241.812
14
1236253534.52828109105.55375200242
125*12*1618401730403030950205581330410
140*1518*2061552.34118443131111055232367104410565
1601618201652.34820453765485640
18016182014
17
5023355073640795
2001618205442802375780935
Without Hole /
Without Handle PHLN-R
2506626-444210980
[ ! ]Only*marked d dimensions are available for Stainless Steel Type.
[ ! ]Only D80, 100 and 125 are With Slit.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PHLFK80-10
PHLFK100-12
PHLFK125-12
PHLFK140-15
PHLFK160-16
PHLFK180-16
PHLFK200-16
PHLFM80-10
PHLFM80-12
PHLFM80-14
PHLFM100-10
PHLFM100-12
PHLFM100-15
PHLFM125-12
PHLFM125-16
PHLFM125-18
PHLFM140-15
PHLFM140-18
PHLFM140-20
PHLFM160-16
PHLFM160-18
PHLFM160-20
PHLFM180-16
PHLFM180-18
PHLFM180-20
PHLFM200-16
PHLFM200-18
PHLFM200-20
PHLFN80
PHLFN100
PHLFN125
PHLFN140
PHLFN160
PHLFN180
PHLFN200
PHLFW80-10
PHLFW100-12
PHLFW100-14
PHLFW125-12
PHLFW125-14
PHLFW140-12
PHLFW140-14
PHLFW160-12
PHLFW160-14
PHLFW180-14
PHLFW180-17
PHLFW200-14
PHLFW200-17
PHLK80-10
PHLK100-12
PHLK125-12
PHLK140-15
PHLK160-16
PHLK180-16
PHLK200-16
PHLM80-10
PHLM80-12
PHLM80-14
PHLM100-10
PHLM100-12
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHandwheel Type Grip Hole/No Grip Hole Grip Type Handle, Material Handle Material Outside Diameter D of Handle
(φ)
Thickness of Handle
(mm)
Mounting Section Outer Diameter
(φ)
I.D. Shaft Bore Shape Round hole diameter
(φ)
Square hole size
(mm)
Tap/No Tap Hub Material
1 Piece(s)Available

8 Days or more

103-Spoke-Folding HandlePhenolPhenol803228-10--Cast Iron Class No.30
1 Piece(s)Available

8 Days or more

103-Spoke-Folding HandlePhenolPhenol1003635-12--Cast Iron Class No.30
1 Piece(s)Available

8 Days or more

103-Spoke-Folding HandlePhenolPhenol1254040-12--Cast Iron Class No.30
1 Piece(s)Available

8 Days or more

103-Spoke-Folding HandlePhenolPhenol1404145-15--Cast Iron Class No.30
1 Piece(s)Available

8 Days or more

103-Spoke-Folding HandlePhenolPhenol1604745-16--Cast Iron Class No.30
1 Piece(s)Available

8 Days or more

103-Spoke-Folding HandlePhenolPhenol1805050-16--Cast Iron Class No.30
1 Piece(s)Available

8 Days or more

103-Spoke-Folding HandlePhenolPhenol2005450-16--Cast Iron Class No.30
1 Piece(s)Available

8 Days or more

103-Spoke-Folding HandlePhenolPhenol803228-10--Cast Iron Class No.30
1 Piece(s)Available

8 Days or more

103-Spoke-Folding HandlePhenolPhenol803228-12--Cast Iron Class No.30
1 Piece(s)Available

8 Days or more

103-Spoke-Folding HandlePhenolPhenol803228-14--Cast Iron Class No.30
1 Piece(s)Available

8 Days or more

103-Spoke-Folding HandlePhenolPhenol1003635-10--Cast Iron Class No.30
1 Piece(s)Available

8 Days or more

103-Spoke-Folding HandlePhenolPhenol1003635-12--Cast Iron Class No.30
1 Piece(s)Available

8 Days or more

103-Spoke-Folding HandlePhenolPhenol1003635-15--Cast Iron Class No.30
1 Piece(s)Available

8 Days or more

103-Spoke-Folding HandlePhenolPhenol1254040-12--Cast Iron Class No.30
1 Piece(s)Available

8 Days or more

103-Spoke-Folding HandlePhenolPhenol1254040-16--Cast Iron Class No.30
1 Piece(s)Available

8 Days or more

103-Spoke-Folding HandlePhenolPhenol1254040-18--Cast Iron Class No.30
1 Piece(s)Available

8 Days or more

103-Spoke-Folding HandlePhenolPhenol1404145-15--Cast Iron Class No.30
1 Piece(s)Available

8 Days or more

103-Spoke-Folding HandlePhenolPhenol1404145-18--Cast Iron Class No.30
1 Piece(s)Available

8 Days or more

103-Spoke-Folding HandlePhenolPhenol1404145-20--Cast Iron Class No.30
1 Piece(s)Available

8 Days or more

103-Spoke-Folding HandlePhenolPhenol1604745-16--Cast Iron Class No.30
1 Piece(s)Available

8 Days or more

103-Spoke-Folding HandlePhenolPhenol1604745-18--Cast Iron Class No.30
1 Piece(s)Available

8 Days or more

103-Spoke-Folding HandlePhenolPhenol1604745-20--Cast Iron Class No.30
1 Piece(s)Available

8 Days or more

103-Spoke-Folding HandlePhenolPhenol1805050-16--Cast Iron Class No.30
1 Piece(s)Available

8 Days or more

103-Spoke-Folding HandlePhenolPhenol1805050-18--Cast Iron Class No.30
1 Piece(s)Available

8 Days or more

103-Spoke-Folding HandlePhenolPhenol1805050-20--Cast Iron Class No.30
1 Piece(s)Available

8 Days or more

103-Spoke-Folding HandlePhenolPhenol2005450-16--Cast Iron Class No.30
1 Piece(s)Available

8 Days or more

103-Spoke-Folding HandlePhenolPhenol2005450-18--Cast Iron Class No.30
1 Piece(s)Available

8 Days or more

103-Spoke-Folding HandlePhenolPhenol2005450-20--Cast Iron Class No.30
1 Piece(s)Available

8 Days or more

103-Spoke-Folding HandlePhenolPhenol803228No Hole---Cast Iron Class No.30
1 Piece(s)Available

8 Days or more

103-Spoke-Folding HandlePhenolPhenol1003635No Hole---Cast Iron Class No.30
1 Piece(s)Available

8 Days or more

103-Spoke-Folding HandlePhenolPhenol1254040No Hole---Cast Iron Class No.30
1 Piece(s)Available

8 Days or more

103-Spoke-Folding HandlePhenolPhenol1404145No Hole---Cast Iron Class No.30
1 Piece(s)Available

8 Days or more

103-Spoke-Folding HandlePhenolPhenol1604745No Hole---Cast Iron Class No.30
1 Piece(s)Available

8 Days or more

103-Spoke-Folding HandlePhenolPhenol1805050No Hole---Cast Iron Class No.30
1 Piece(s)Available

8 Days or more

103-Spoke-Folding HandlePhenolPhenol2005450No Hole---Cast Iron Class No.30
1 Piece(s)Available

8 Days or more

103-Spoke-Folding HandlePhenolPhenol803228Square Hole-10NoCast Iron Class No.30
1 Piece(s)Available

8 Days or more

103-Spoke-Folding HandlePhenolPhenol1003635Square Hole-12NoCast Iron Class No.30
1 Piece(s)Available

8 Days or more

103-Spoke-Folding HandlePhenolPhenol1003635Square Hole-14NoCast Iron Class No.30
1 Piece(s)Available

8 Days or more

103-Spoke-Folding HandlePhenolPhenol1254040Square Hole-12NoCast Iron Class No.30
1 Piece(s)Available

8 Days or more

103-Spoke-Folding HandlePhenolPhenol1254040Square Hole-14NoCast Iron Class No.30
1 Piece(s)Available

8 Days or more

103-Spoke-Folding HandlePhenolPhenol1404145Square Hole-12NoCast Iron Class No.30
1 Piece(s)Available

8 Days or more

103-Spoke-Folding HandlePhenolPhenol1404145Square Hole-14NoCast Iron Class No.30
1 Piece(s)Available

8 Days or more

103-Spoke-Folding HandlePhenolPhenol1604745Square Hole-12NoCast Iron Class No.30
1 Piece(s)Available

8 Days or more

103-Spoke-Folding HandlePhenolPhenol1604745Square Hole-14NoCast Iron Class No.30
1 Piece(s)Available

8 Days or more

103-Spoke-Folding HandlePhenolPhenol1805050Square Hole-14NoCast Iron Class No.30
1 Piece(s)Available

8 Days or more

103-Spoke-Folding HandlePhenolPhenol1805050Square Hole-17NoCast Iron Class No.30
1 Piece(s)Available

8 Days or more

103-Spoke-Folding HandlePhenolPhenol2005450Square Hole-14NoCast Iron Class No.30
1 Piece(s)Available

8 Days or more

103-Spoke-Folding HandlePhenolPhenol2005450Square Hole-17NoCast Iron Class No.30
1 Piece(s)Available

Same day

Stock

103-Spoke-Fixed GripPhenolPhenol803228-10--Cast Iron Class No.30
1 Piece(s)Available

8 Days or more

103-Spoke-Fixed GripPhenolPhenol1003635-12--Cast Iron Class No.30
1 Piece(s)Available

Same day

Stock

103-Spoke-Fixed GripPhenolPhenol1254040-12--Cast Iron Class No.30
1 Piece(s)Available

8 Days or more

103-Spoke-Fixed GripPhenolPhenol1404145-15--Cast Iron Class No.30
1 Piece(s)Available

8 Days or more

103-Spoke-Fixed GripPhenolPhenol1604745-16--Cast Iron Class No.30
1 Piece(s)Available

8 Days or more

103-Spoke-Fixed GripPhenolPhenol1805050-16--Cast Iron Class No.30
1 Piece(s)Available

8 Days or more

103-Spoke-Fixed GripPhenolPhenol2005450-16--Cast Iron Class No.30
1 Piece(s)Available

8 Days or more

103-Spoke-Fixed GripPhenolPhenol803228-10--Cast Iron Class No.30
1 Piece(s)Available

8 Days or more

103-Spoke-Fixed GripPhenolPhenol803228-12--Cast Iron Class No.30
1 Piece(s)Available

8 Days or more

103-Spoke-Fixed GripPhenolPhenol803228-14--Cast Iron Class No.30
1 Piece(s)Available

8 Days or more

103-Spoke-Fixed GripPhenolPhenol1003635-10--Cast Iron Class No.30
1 Piece(s)Available

8 Days or more

103-Spoke-Fixed GripPhenolPhenol1003635-12--Cast Iron Class No.30

Loading...

More Information

Offset Handwheels - Three Spoked:Related Image
 

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support