(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spherical Knobs - Phenol/melamine (resin).

Spherical Knobs - Phenol/melamine (resin).
  • Volume Discount

•Type: Fixed Type
•Shape: Ball Shape
•Mounting Method: Tapped (Insert)

  • inCAD Components

PDFP.2019-3200

Unit examples related to this product
Ball Knobs - Resin:Related Image
・Materials
TypeBallScrew
[ M ]Material[ S ]Surface Treatment[ M ]Material
PBA(Black) Phenol Resin
(Red) Melamine Resin
--
PCA-Brass (Insert)
BGWEPDM Synthetic Rubber (Mat Black)-Brass (Insert)
BKS304 Stainless SteelBuff Polished-
BKAAluminum AlloyPolishing-
BKAWClear Anodize-
BKABBlack Anodize -

Specifications

Part Number-D-Ball Color
PBA12
PBA6
-40-R
-25-B
BGW6
BKS3
BKA10
■Plastic (Black: Phenol / Red: Melamine)
Part NumberDBall ColorHLfMass (g)
TypeM (Coarse)PBAPCAPBA PCA
PBA
(No Insert)
PCA
(Brass Insert)
620R
(Red)
B
(Black)
1810107
2523101015
3028161020
8201810107
2523121215
3028161230
3532161240
103028181530
3532181540
4037181555
124037181550
[ ! ]The default color will be black unless specified otherwise.
[ ! ] Ball Knobs - Resin:Related Image For orders of 1~9 pieces: Unit Price + Small Order Charge.
■Rubber
Part NumberDHLfMass
(g)
TypeM (Coarse)
BGW620181010
82522.512.515
1032291625
1240362040
■Stainless Steel, Aluminum
Part NumberDHLfMass (g)
TypeM (Coarse)BKSBKA_
Stainless Steel
BKS
Aluminum
BKA
BKAW
BKAB
315*13*8135
420189.13111
520189.13011
62522.5116021
8322914.512643
1040371821585
[ ! ]*H dimension and Lf dimension for BKS M3 are 13.5 and 7 respectively.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BGW6
BGW8
BGW10
BGW12
BKA3
BKA4
BKA5
BKA6
BKA8
BKA10
BKAB3
BKAB4
BKAB5
BKAB6
BKAB8
BKAB10
BKAW3
BKAW4
BKAW5
BKAW6
BKAW8
BKAW10
BKS3
BKS4
BKS5
BKS6
BKS8
BKS10
PBA6-20-B
PBA6-20-R
PBA6-25-B
PBA6-25-R
PBA6-30-B
PBA6-30-R
PBA8-20-B
PBA8-20-R
PBA8-25-B
PBA8-25-R
PBA8-30-B
PBA8-30-R
PBA8-35-B
PBA8-35-R
PBA10-30-B
PBA10-30-R
PBA10-35-B
PBA10-35-R
PBA10-40-B
PBA10-40-R
PBA12-40-B
PBA12-40-R
PCA6-20-B
PCA6-20-R
PCA6-25-B
PCA6-25-R
PCA6-30-B
PCA6-30-R
PCA8-20-B
PCA8-20-R
PCA8-25-B
PCA8-25-R
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHandle Material Grip surface treatment Mounting Section Material Mounting Method Nominal of Thread (M) Grip thickness
(mm)
Grip length
(mm)
Handle Color
1 Piece(s)Available

8 Days or more

10EPDMNoBrass[Tapped] Tapped (Insert)M62018-
1 Piece(s)Available

8 Days or more

10EPDMNoBrass[Tapped] Tapped (Insert)M82522.5-
1 Piece(s)Available

8 Days or more

10EPDMNoBrass[Tapped] Tapped (Insert)M103229-
1 Piece(s)Available

8 Days or more

10EPDMNoBrass[Tapped] Tapped (Insert)M124036-
1 Piece(s)Available

8 Days or more

10[Aluminum] Aluminum AlloyPolishingAluminum Alloy-M31513-
1 Piece(s)Available

8 Days or more

10[Aluminum] Aluminum AlloyPolishingAluminum Alloy-M42018-
1 Piece(s)Available

8 Days or more

10[Aluminum] Aluminum AlloyPolishingAluminum Alloy-M52018-
1 Piece(s)Available

8 Days or more

10[Aluminum] Aluminum AlloyPolishingAluminum Alloy-M62522.5-
1 Piece(s)Available

8 Days or more

10[Aluminum] Aluminum AlloyPolishingAluminum Alloy-M83229-
1 Piece(s)Available

8 Days or more

10[Aluminum] Aluminum AlloyPolishingAluminum Alloy-M104037-
1 Piece(s)Available

8 Days or more

10[Aluminum] Aluminum Alloy[Anodize] Black AnodizeAluminum Alloy-M31513-
1 Piece(s)Available

Same day

Stock

10[Aluminum] Aluminum Alloy[Anodize] Black AnodizeAluminum Alloy-M42018-
1 Piece(s)Available

8 Days or more

10[Aluminum] Aluminum Alloy[Anodize] Black AnodizeAluminum Alloy-M52018-
1 Piece(s)Available

8 Days or more

10[Aluminum] Aluminum Alloy[Anodize] Black AnodizeAluminum Alloy-M62522.5-
1 Piece(s)Available

8 Days or more

10[Aluminum] Aluminum Alloy[Anodize] Black AnodizeAluminum Alloy-M83229-
1 Piece(s)Available

8 Days or more

10[Aluminum] Aluminum Alloy[Anodize] Black AnodizeAluminum Alloy-M104037-
1 Piece(s)Available

8 Days or more

10[Aluminum] Aluminum Alloy-Aluminum Alloy-M31513-
1 Piece(s)Available

8 Days or more

10[Aluminum] Aluminum Alloy-Aluminum Alloy-M42018-
1 Piece(s)Available

8 Days or more

10[Aluminum] Aluminum Alloy-Aluminum Alloy-M52018-
1 Piece(s)Available

8 Days or more

10[Aluminum] Aluminum Alloy-Aluminum Alloy-M62522.5-
1 Piece(s)Available

8 Days or more

10[Aluminum] Aluminum Alloy-Aluminum Alloy-M83229-
1 Piece(s)Available

8 Days or more

10[Aluminum] Aluminum Alloy-Aluminum Alloy-M104037-
1 Piece(s)Available

8 Days or more

10304 Stainless SteelBuffing[Stainless Steel] 304 Stainless Steel-M31513.5-
1 Piece(s)Available

Same day

Stock

10304 Stainless SteelBuffing[Stainless Steel] 304 Stainless Steel-M42018-
1 Piece(s)Available

8 Days or more

10304 Stainless SteelBuffing[Stainless Steel] 304 Stainless Steel-M52018-
1 Piece(s)Available

Same day

Stock

10304 Stainless SteelBuffing[Stainless Steel] 304 Stainless Steel-M62522.5-
1 Piece(s)Available

8 Days or more

10304 Stainless SteelBuffing[Stainless Steel] 304 Stainless Steel-M83229-
1 Piece(s)Available

8 Days or more

10304 Stainless SteelBuffing[Stainless Steel] 304 Stainless Steel-M104037-
1 Piece(s)Available

Same day

Stock

10[Phenol] Phenol ResinNo[Resin] Phenol Resin-M62018B (Black)
1 Piece(s)Available

Same day

Stock

10Melamine ResinNo[Resin] Melamine Resin-M62018R (Red)
1 Piece(s)Available

8 Days or more

10[Phenol] Phenol ResinNo[Resin] Phenol Resin-M62523B (Black)
1 Piece(s)Available

8 Days or more

10Melamine ResinNo[Resin] Melamine Resin-M62523R (Red)
1 Piece(s)Available

8 Days or more

10[Phenol] Phenol ResinNo[Resin] Phenol Resin-M63028B (Black)
1 Piece(s)Available

8 Days or more

10Melamine ResinNo[Resin] Melamine Resin-M63028R (Red)
1 Piece(s)Available

8 Days or more

10[Phenol] Phenol ResinNo[Resin] Phenol Resin-M82018B (Black)
1 Piece(s)Available

8 Days or more

10Melamine ResinNo[Resin] Melamine Resin-M82018R (Red)
1 Piece(s)Available

Same day

Stock

10[Phenol] Phenol ResinNo[Resin] Phenol Resin-M82523B (Black)
1 Piece(s)Available

8 Days or more

10Melamine ResinNo[Resin] Melamine Resin-M82523R (Red)
1 Piece(s)Available

8 Days or more

10[Phenol] Phenol ResinNo[Resin] Phenol Resin-M83028B (Black)
1 Piece(s)Available

8 Days or more

10Melamine ResinNo[Resin] Melamine Resin-M83028R (Red)
1 Piece(s)Available

8 Days or more

10[Phenol] Phenol ResinNo[Resin] Phenol Resin-M83532B (Black)
1 Piece(s)Available

8 Days or more

10Melamine ResinNo[Resin] Melamine Resin-M83532R (Red)
1 Piece(s)Available

8 Days or more

10[Phenol] Phenol ResinNo[Resin] Phenol Resin-M103028B (Black)
1 Piece(s)Available

8 Days or more

10Melamine ResinNo[Resin] Melamine Resin-M103028R (Red)
1 Piece(s)Available

8 Days or more

10[Phenol] Phenol ResinNo[Resin] Phenol Resin-M103532B (Black)
1 Piece(s)Available

8 Days or more

10Melamine ResinNo[Resin] Melamine Resin-M103532R (Red)
1 Piece(s)Available

8 Days or more

10[Phenol] Phenol ResinNo[Resin] Phenol Resin-M104037B (Black)
1 Piece(s)Available

8 Days or more

10Melamine ResinNo[Resin] Melamine Resin-M104037R (Red)
1 Piece(s)Available

8 Days or more

10[Phenol] Phenol ResinNo[Resin] Phenol Resin-M124037B (Black)
1 Piece(s)Available

8 Days or more

10Melamine ResinNo[Resin] Melamine Resin-M124037R (Red)
1 Piece(s)Available

Same day

Stock

10[Phenol] Phenol ResinNoBrass[Tapped] Tapped (Insert)M62018B (Black)
1 Piece(s)Available

Same day

Stock

10Melamine ResinNoBrass[Tapped] Tapped (Insert)M62018R (Red)
1 Piece(s)Available

8 Days or more

10[Phenol] Phenol ResinNoBrass[Tapped] Tapped (Insert)M62523B (Black)
1 Piece(s)Available

Same day

Stock

10Melamine ResinNoBrass[Tapped] Tapped (Insert)M62523R (Red)
1 Piece(s)Available

Same day

Stock

10[Phenol] Phenol ResinNoBrass[Tapped] Tapped (Insert)M63028B (Black)
1 Piece(s)Available

8 Days or more

10Melamine ResinNoBrass[Tapped] Tapped (Insert)M63028R (Red)
1 Piece(s)Available

Same day

Stock

10[Phenol] Phenol ResinNoBrass[Tapped] Tapped (Insert)M82018B (Black)
1 Piece(s)Available

8 Days or more

10Melamine ResinNoBrass[Tapped] Tapped (Insert)M82018R (Red)
1 Piece(s)Available

8 Days or more

10[Phenol] Phenol ResinNoBrass[Tapped] Tapped (Insert)M82523B (Black)
1 Piece(s)Available

8 Days or more

10Melamine ResinNoBrass[Tapped] Tapped (Insert)M82523R (Red)

Loading...

 

Basic Information

Type fixation Shape Ball Mounting Section Surface Treatment No

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.