(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Leveling Legs - Non-skid type. (Part Numbers)

Leveling Legs - Non-skid type.
  • Volume Discount
  • Lead Time Reduction

The rubber material on pads securely grips on the floor surface.

  • inCAD Components
Adjustment Pads - Nonslip Type:Related Image
・Materials
Main BodyType①Main Body②Rubber
[ M ]Material[ S ]Surface Treatment[ M ]Material (Color)[ H ]Hardness
Steel TypeFJGN1018 Carbon SteelTrivalent ChromateElastomer (Black)-
FJGMNeoprene Rubber (Black)Shore A70
Non-Migration Chloroprene Rubber (Gray)
Electrically Conductive Rubber (Black)
PVC (Dark Blue)
Stainless Steel TypeFJGNS304 Stainless SteelElectrolytic PolishingElastomer (Black)-
FJGMSNeoprene Rubber (Black)Shore A70
Non-Migration Chloroprene Rubber (Gray)
Electrically Conductive Rubber (Black)

Specifications

Part Number-Rubber Material
FJGM16 - 75-R
MD12EBH
 8455.56.515136
1078176
127081023197
1680101325248
20131630
 
Part NumberFJGM / FJGMSLAllowable Vertical Load
(kN)
Mass (g)
TypeM-ARubber Material
FJGN
FJGM
FJGNS

(Stainless Steel)
FJGMS
(Stainless Steel)
 8- 50R
(Rubber)
C
(Non-migration Chloroprene Rubber)
D
(Electrically Conductive Rubber)
S
(PVC)
70.53.950
 8-100120.570
10- 75974.391
10-100122103
12- 751064.9178
12-100*131196
12-125*156212
12-150181231
16- 751105.9301
16-100*135331
16-130*165370
16-150185397
16-180*215436
20-100*1386.8473
20-130*168533
20-150188576
20-180*218641
[ ! ]No selectable rubber material for FJGN and FJGNS. (Elastomer is used) *PVC rubber applicable sizes

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FJGMS8-100-D
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Surface Treatment Body Material Main Body Surface Treatment Rubber Material Feet Diameter D
(mm)
Allowable Load (Details)
(kN)
Screw Length A
(mm)
Main Body Height
(mm)
Thread Size M
(mm)
Properties
1 Piece(s)Available

8 Days or more

-Electrolytic Polishing[Stainless Steel] 304 Stainless SteelElectrolytic Polishing[Others] Electrically Conductive Rubber (Black)453.9100158Standard / Electrical Conductivity

Loading...

  1. 1
 

Basic Information

Type Adjusting Bolt Type Adjusting Bolt Shape Type With Rubber Foot Height Adjusting Handle Not Provided
Swivel Mechanism Not Provided

Please check the type/dimensions/specifications of the part FJGMS8-100-D in the Leveling Legs - Non-skid type. series.

Products like this...

Part Number
FJGM10-75-C
FJGM10-75-D
FJGM10-75-R
FJGMS8-100-R
FJGMS8-50-C
FJGMS8-50-D
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Surface Treatment Body Material Main Body Surface Treatment Rubber Material Feet Diameter D
(mm)
Allowable Load (Details)
(kN)
Screw Length A
(mm)
Main Body Height
(mm)
Thread Size M
(mm)
Properties
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Steel] 1018 Carbon SteelTrivalent Chromate[Chloroprene Rubber] Non-Migration Chloroprene Rubber (Gray)454.3751510Standard
1 Piece(s)Available

8 Days or more

-Trivalent Chromate[Steel] 1018 Carbon SteelTrivalent Chromate[Others] PVC (Dark Blue)454.3751510Standard / Electrical Conductivity
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Steel] 1018 Carbon SteelTrivalent ChromateNeoprene Rubber (Black)454.3751510Standard
1 Piece(s)Available

8 Days or more

10Electrolytic Polishing[Stainless Steel] 304 Stainless SteelElectrolytic PolishingNeoprene Rubber (Black)453.9100158Standard
1 Piece(s)Available

8 Days or more

10Electrolytic Polishing[Stainless Steel] 304 Stainless SteelElectrolytic Polishing[Chloroprene Rubber] Non-Migration Chloroprene Rubber (Gray)453.950158Standard
1 Piece(s)Available

8 Days or more

-Electrolytic Polishing[Stainless Steel] 304 Stainless SteelElectrolytic Polishing[Others] Electrically Conductive Rubber (Black)453.950158Standard / Electrical Conductivity

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support