(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Leveler - Cat type.

Leveler - Cat type.
  • Volume Discount

Leveler with large adjustment stroke and excellent resistance. The equipment can be fixed with anchor bolts. It has an amount of lift that easily absorbs variations in foundation height, so it is also recommended for areas where ground subsidence is severe. The main body is made of ductile FCD450 for greater strength. Intended for machine tools, testing machines.

レベリングジャッキ:関連画像

Part Number
JM-1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Shape Adjusting Bolt Shape Type Anchor Bolt Fixed Height Adjusting Handle No
Body Material Ductile cast iron Load Capacity(kN) 50 Height adjustable amount(mm) 120~145
Main Body Height(mm) 85 Thread Size M(mm) M45XP2.0 Properties Standard
Adjustment Bolt-shaped Swing Mechanism No Main Body Depth(mm) 100 Main Body Width(mm) 220
Stroke(lifting)(mm) 25 Height(mm) 185 Stroke(mm) 25

Please check the type/dimensions/specifications of the part JM-1 in the Leveler - Cat type. series.

Additional Products in this Category

Tech Support