(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Leveling Blocks - Type NU.

Leveling Blocks - Type NU.
  • Volume Discount

Allowable loads are NU12T: 40kN, NU38T: 100kN. Permissible lift 7-10 mm. With lifting pivot. The pivot absorbs the inclination of the machine and the base up to a maximum of 3 degrees.

 

 

Part Number
NU-12T
NU-38T
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Capacity
(kN)
Main Body Height
(mm)
Main Body Depth
(mm)
Main Body Width
(mm)
Stroke(lifting)
(mm)
1 Piece(s)Available

9 Days or more

407718012578 - 84
1 Piece(s)Available

9 Days or more

100110280180110 - 120

Loading...

  1. 1

Basic Information

Type Precision Mechanical Type Body Material Ductile cast iron Properties Standard

Additional Products in this Category

Tech Support