(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - With swivel/fixed plate, CJH-CKH series (Heavy Duty).

Casters - With swivel/fixed plate, CJH-CKH series (Heavy Duty).
  • Volume Discount
  • Lead Time Reduction

•Caster Type : Plate Type Fixed, Plate Type Swivel
•Wheel Material : MC Nylon, Special Reinforced Plastic
•Wheel Characteristics : Not Provided
•Stopper : Not Provided
For complete product overview and details on Casters - Heavy Load, Swivel see the sections below:

  • inCAD Components
Casters - Heavy Load, Swivel:Related Image
・Materials
TypeMain BodyWheelBearing
SwivelLocked[ M ]Material[ S ]Surface Treatment[ M ]Material (Color)
CJHCKHLow Carbon SteelTrivalent ChromateSpecial Reinforced Plastic (Black)Incorporated
CJHBCKHBMC Nylon (Blue)

Specifications

Part Number
CJM75
CJH75
■Swivel Type
Part NumberCJHCJHBHACFGdEtAllowable Load N
TypeDB (Wheel Mount Width)
CJH
CJHB
*50282968705454366.5252.31569
653839929090717110.5303.22942
751063923
■Fixed Type
Part NumberCKHCKHBHACFGdtAllowable Load N
TypeDB (Wheel Mount Width)
CKH
CKHB
*50282968805066366.52.31569
6538399211167914710.53.22942
7510612372103523923
[ ! ]*Only CJH50 and CKH50 have no bearings.
Kgf (Load)=Nx0.101972

Price list

Volume Discount Rate ([ ! ]Round down to nearest one cent.) Click here
Quantity1~1920~3435~4950~100
Discount RateUnit Price5%10%18%
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CJH50
CJH65
CJH75
CJHB50
CJHB65
CJHB75
CKH50
CKH65
CKH75
CKHB50
CKHB65
CKHB75
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCaster Type Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Wheel Width B
(mm)
1 Piece(s)Available

8 Days or more

10Plate Type Swivel140.01 to 220.00156.968[Engineering Plastics] Special Reinforced Plastic543670545028
1 Piece(s)Available

Same day

Stock

10Plate Type Swivel220.01 to 320.00294.292[Engineering Plastics] Special Reinforced Plastic717190906538
1 Piece(s)Available

8 Days or more

10Plate Type Swivel320.01 to 485.00392.3106[Engineering Plastics] Special Reinforced Plastic717190907538
1 Piece(s)Available

8 Days or more

10Plate Type Swivel140.01 to 220.00156.968[Nylon] MC Nylon543670545029
1 Piece(s)Available

8 Days or more

10Plate Type Swivel220.01 to 320.00294.292[Nylon] MC Nylon717190906539
1 Piece(s)Available

8 Days or more

10Plate Type Swivel320.01 to 485.00392.3106[Nylon] MC Nylon717190907539
1 Piece(s)Available

8 Days or more

10Plate Type Fixed140.01 to 220.00156.968[Engineering Plastics] Special Reinforced Plastic663680505028
1 Piece(s)Available

Same day

Stock

10Plate Type Fixed220.01 to 320.00294.292[Engineering Plastics] Special Reinforced Plastic9147111676538
1 Piece(s)Available

8 Days or more

10Plate Type Fixed320.01 to 485.00392.3106[Engineering Plastics] Special Reinforced Plastic10352123727538
1 Piece(s)Available

8 Days or more

10Plate Type Fixed140.01 to 220.00156.968[Nylon] MC Nylon663680505029
1 Piece(s)Available

8 Days or more

10Plate Type Fixed220.01 to 320.00294.292[Nylon] MC Nylon9147111676539
1 Piece(s)Available

Same day

Stock

10Plate Type Fixed320.01 to 485.00392.3106[Nylon] MC Nylon10352123727539

Loading...

  1. 1

Technical Information

Wheel Performance Comparison

ItemSynthetic RubberUrethane RubberMC NylonNylon (White)Phenol
Abrasion ResistanceExcellentExcellentExcellentGoodGood
Oil ResistanceAcceptableGoodExcelenteExcelenteExcellent
Water ResistanceExcellentGoodExcellentExcellentGood
CostExcellentGoodAcceptableExcellentAcceptable
NoiseExcellentGoodAcceptableInefficientAcceptable
Allowable LoadAcceptableExcellentExcellentAcceptableExcellent
Moving ResistanceAcceptableGoodExcellentGoodExcellent
Rubber Hardness Shore A70±590±5
Operating Temperature-5–60°C-20–80°C -20–120°C-10–120°C-40–180°C
FeaturesNatural rubber SBR, BR etc. are combined in the ideal formulas and are the most standard type as general wheels.Excellent in abrasion and oil resistance. Low starting and running resistance.Excellent in oil resistance and load resistance. Low starting and running resistance.Excellent in oil resistance and water resistance. Low starting and running resistance.Excellent in oil, heat and load resistance. Low starting resistance.
ItemSpecial Reinforced PlasticConductive RubberConductive MC NylonPEEKCasting
Abrasion ResistanceAcceptableExcellentExcellentGoodExcellent
Oil ResistanceGoodAcceptableExcellentExcellentExcellent
Water ResistanceGoodExcellentExcellentGoodGood
CostGoodGoodAcceptableAcceptableGood
NoiseAcceptableExcellentAcceptableAcceptableInefficient
Allowable LoadExcellentAcceptableExcellentExcellentExcellent
Moving ResistanceGoodAcceptableExcellentGoodGood
Rubber Hardness Shore A75±5
Operating Temperature-20–80°C-5–60°C-20–120°C-50–250°C -40–200°C
FeaturesWider footprint than conventional wheels, and suitable for heavy loads. Relatively low cost.SBR rubber compounded with a larger amount of carbon black content, which works as earthing.Antistatic grease is sealed. Ideal for environments where dust adhesion is prohibited.Excellent in heat resistance. Available for use at high temperature.Excellent in abrasion, heat and corrosion resistance.

Support Information

Variety of Wheels

Specification Properties Specification Properties
Direct MountingCommonly used casters directly mounted with plates on carriages and machines.
Screw FittingJust screw into pipes, frames, etc, to mount
With Adjustment PadIntegrated pads secure the Casters on the floor.
Dual WheelsDual Wheel Type excellent in swivel and capable of making small turns.
Vibration AbsorptionGood vibration absorption and less dust generation during moving. Best use for clean environments.
CastingThe type with high durability in harsh environments compared to the press-formed caster products.
Allowable Load / SpecificationLight LoadLight-Medium LoadMedium LoadLow ProfileMedium-Heavy LoadHeavy LoadSuper Heavy LoadUltra Heavy Load
80~400N300~1800N800~3000N1600~3200N3000N3000~6000N4000~9000N~15000N
Direct Mounting
View allView allView allView allView allView allView all
Screw Fitting
View allView allView allView all
With Adjustment Pad
View allView allView allView allView allView allView all
Dual Wheels
View allView allView all
Vibration Absorption
View allView all
Casting
View allView all

Find out more technical details about the wheels Here.

Cautions

1. Allowable Load

The allowable loads shown in the tables of the catalog indicate the limit load that can be transported by human power on a fl at surface

To calculate the total load limit first define the weight of the load be carried, then select a wheel with the appropriate allowable load. Even if 4 wheels are used the total load can be supported at 3 points, so the total load limit is usually calculated by the following formula:

Where:

  • Lc: Limit of Total Load.
  • Cp: Allowable Load.
  • n: Number of wheels (in this example its value would be 4).
  • The value of 0.8 is the multiplication factor to determine the total load at 3 support points.

[!] When different sizes of casters are used in combination, calculation should be based on the caster with the smallest load capacity.

2. Operating Speed

Operating speed should be walking speed or slower in intermittent usage. Avoid powered pulling (except for some casters) and continuous operation that may cause heat generation.

Wheel DiameterOperating Speed
75mm or less2km/h or less
100mm or less4km/h or less

3. Stoppers

Note that the performance may degrade without user attention due to wear and damages from long-term operation. Braking power generally depends on wheel materials. To ensure safe use, use wheel stops, floor stoppers, etc.

4. Operating Environment

It is assumed that the casters are used in normal temperature. (Excluding some casters) Avoid unusual environment that might be affected by high temperature, low temperature, high humidity, acidic, alkaline, salt, solvent, oil, seawater and chemical products, etc.

 

Basic Information

Stopper Not Provided Wheel Characteristics Not Provided Metal Piece(Fittings etc.,) Material Steel
Load Category Heavy Load Wheel Bearings Provided

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.