(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - With integrated leveler, large plate.

Casters - With integrated leveler, large plate.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Casters - With integrated leveler, large plate.
  • Casters - With integrated leveler, large plate.
  • Volume Discount
  • Lead Time Reduction

•Caster Type : With Leveling Mounts
•Wheel Material : Cast, MC Nylon, Synthetic Rubber (Standard), Urethane (General)
•Wheel Characteristics : Not Provided
•Stopper : Not Provided
For complete product overview and details on Casters with Integrated Plate and Adjustment Pad - MC Nylon Wheel Type see the sections below:

Casters with Integrated Plate and Adjustment Pad - MC Nylon Wheel Type:Related Image
Casters with Integrated Plate and Adjustment Pad - MC Nylon Wheel Type:Related Image
Casters with Integrated Plate and Adjustment Pad - MC Nylon Wheel Type:Related Image
・Materials
TypeMain BodyWheelPlateLeveling Mount
[ M ]Material[ M ]Material[ M ]Material[ S ]Surface Treatment[ M ]Material
CAZLFCD Cast IronRubberFCD Cast IronBaked Finish (Black)1018 Carbon Steel
Rubber: Neoprene Rubber
Urethane
FCD Cast Iron
CAL75MC NylonCoating (Green)

Specifications

Part Number-Wheel Material
CAZL75
CAL75
-R
■Wheel Material Selectable Type
Part NumberWheel MaterialBEdAllowable Load N
TypeDR / M / ZUR (Rubber)U (Urethane)M (MC Nylon)Z (Casting)
CAZL75R (Rubber)32302591500250030003600
U (Urethane)
M (MC Nylon)
Z (Casting)
■MC Nylon Wheel Type
Part NumberDBEdAllowable Load
N
CAL7575322693528

Price list

Volume Discount Rate ([ ! ]Round down to nearest one cent.) Click here
Quantity1~1920~3435~4950~99
Discount RateUnit Price5%10%18%
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CAL75
CAZL75-M
CAZL75-R
CAZL75-U
CAZL75-Z
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Range
(daN)
Allowable Load
(daN)
Wheel Material Load Category
1 Piece(s)Available

8 Days or more

10320.01 to 485.00352.8[Nylon] MC Nylon[Heavy Load] Heavy Load
1 Piece(s)Available

8 Days or more

10220.01 to 320.00300[Nylon] MC NylonMedium Load
1 Piece(s)Available

8 Days or more

10140.01 to 220.00150[Synthetic Rubber] Synthetic Rubber (Standard)Medium Load
1 Piece(s)Available

8 Days or more

10220.01 to 320.00250[Urethane] Urethane (General)Medium Load
1 Piece(s)Available

8 Days or more

10320.01 to 485.00360[Steel] CastMedium Load

Loading...

  1. 1

Technical Information

Wheel Performance Comparison

ItemSynthetic RubberUrethane RubberMC NylonNylon (White)Phenol
Abrasion ResistanceExcellentExcellentExcellentGoodGood
Oil ResistanceAcceptableGoodExcelenteExcelenteExcellent
Water ResistanceExcellentGoodExcellentExcellentGood
CostExcellentGoodAcceptableExcellentAcceptable
NoiseExcellentGoodAcceptableInefficientAcceptable
Allowable LoadAcceptableExcellentExcellentAcceptableExcellent
Moving ResistanceAcceptableGoodExcellentGoodExcellent
Rubber Hardness Shore A70±590±5
Operating Temperature-5–60°C-20–80°C -20–120°C-10–120°C-40–180°C
FeaturesNatural rubber SBR, BR etc. are combined in the ideal formulas and are the most standard type as general wheels.Excellent in abrasion and oil resistance. Low starting and running resistance.Excellent in oil resistance and load resistance. Low starting and running resistance.Excellent in oil resistance and water resistance. Low starting and running resistance.Excellent in oil, heat and load resistance. Low starting resistance.
ItemSpecial Reinforced PlasticConductive RubberConductive MC NylonPEEKCasting
Abrasion ResistanceAcceptableExcellentExcellentGoodExcellent
Oil ResistanceGoodAcceptableExcellentExcellentExcellent
Water ResistanceGoodExcellentExcellentGoodGood
CostGoodGoodAcceptableAcceptableGood
NoiseAcceptableExcellentAcceptableAcceptableInefficient
Allowable LoadExcellentAcceptableExcellentExcellentExcellent
Moving ResistanceGoodAcceptableExcellentGoodGood
Rubber Hardness Shore A75±5
Operating Temperature-20–80°C-5–60°C-20–120°C-50–250°C -40–200°C
FeaturesWider footprint than conventional wheels, and suitable for heavy loads. Relatively low cost.SBR rubber compounded with a larger amount of carbon black content, which works as earthing.Antistatic grease is sealed. Ideal for environments where dust adhesion is prohibited.Excellent in heat resistance. Available for use at high temperature.Excellent in abrasion, heat and corrosion resistance.

Support Information

Variety of Wheels

Specification Properties Specification Properties
Direct MountingCommonly used casters directly mounted with plates on carriages and machines.
Screw FittingJust screw into pipes, frames, etc, to mount
With Adjustment PadIntegrated pads secure the Casters on the floor.
Dual WheelsDual Wheel Type excellent in swivel and capable of making small turns.
Vibration AbsorptionGood vibration absorption and less dust generation during moving. Best use for clean environments.
CastingThe type with high durability in harsh environments compared to the press-formed caster products.
Allowable Load / SpecificationLight LoadLight-Medium LoadMedium LoadLow ProfileMedium-Heavy LoadHeavy LoadSuper Heavy LoadUltra Heavy Load
80~400N300~1800N800~3000N1600~3200N3000N3000~6000N4000~9000N~15000N
Direct Mounting
View allView allView allView allView allView allView all
Screw Fitting
View allView allView allView all
With Adjustment Pad
View allView allView allView allView allView allView all
Dual Wheels
View allView allView all
Vibration Absorption
View allView all
Casting
View allView all

Find out more technical details about the wheels Here.

Cautions

1. Allowable Load

The allowable loads shown in the tables of the catalog indicate the limit load that can be transported by human power on a fl at surface

To calculate the total load limit first define the weight of the load be carried, then select a wheel with the appropriate allowable load. Even if 4 wheels are used the total load can be supported at 3 points, so the total load limit is usually calculated by the following formula:

Where:

  • Lc: Limit of Total Load.
  • Cp: Allowable Load.
  • n: Number of wheels (in this example its value would be 4).
  • The value of 0.8 is the multiplication factor to determine the total load at 3 support points.

[!] When different sizes of casters are used in combination, calculation should be based on the caster with the smallest load capacity.

2. Operating Speed

Operating speed should be walking speed or slower in intermittent usage. Avoid powered pulling (except for some casters) and continuous operation that may cause heat generation.

Wheel DiameterOperating Speed
75mm or less2km/h or less
100mm or less4km/h or less

3. Stoppers

Note that the performance may degrade without user attention due to wear and damages from long-term operation. Braking power generally depends on wheel materials. To ensure safe use, use wheel stops, floor stoppers, etc.

4. Operating Environment

It is assumed that the casters are used in normal temperature. (Excluding some casters) Avoid unusual environment that might be affected by high temperature, low temperature, high humidity, acidic, alkaline, salt, solvent, oil, seawater and chemical products, etc.

 

Basic Information

Caster Type With Leveling Mounts Stopper Not Provided Mounting Height H(mm) 124.5
Wheel Characteristics Not Provided Metal Piece(Fittings etc.,) Material Steel Mounting Hole Pitch, Long Length Direction(mm) 70
Plate Length(mm) 150 Plate Width(mm) 150 Wheel Dia. D(φ) 75
Wheel Bearings Not Provided

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.