(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - Cast iron with fixed/rotating plate, for outdoor use. (Part Numbers)

Casters - Cast iron with fixed/rotating plate, for outdoor use.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Casters - Cast iron with fixed/rotating plate, for outdoor use.
  • Casters - Cast iron with fixed/rotating plate, for outdoor use.
  • Volume Discount

Cast Frame Casters which can withstand load applied during outdoors conveyance.

  • inCAD Components
Cast Casters - Swivel Type:Related Image
・Materials
TypeMain BodyWheelBearing
[ M ]Material[ M ]Material (Color)Swiveling PartWheel
CPBR / CPBK65-45-12 S.G. Cast Iron
(Coating)
Synthetic Rubber (Black), Urethane (Red),
Iron: 65-45-12 S.G. Cast Iron (Green)
With Ball BearingNone
CPBR-B / CPBK-BWith Ball BearingWith Radial Bearing
CPBRNThrust and Radial Bearing

Specifications

Part Number-Wheel Material
CPBR100
CPBK-B150
-
-
R
Z
TypePart NumberWheel MaterialB(Wheel Width)HACF1F2G1G2dtErAllowable Load (N)Mass (g)
TypeDR / Z
(Rubber) / (Casting)
U
(Urethane)
RUZRUZ
SwivelCPBR
(Without Bearing)
CPBR-B
(With Bearing)
75R (Rubber)
U (Urethane)
Z (Casting)
3230112.5919165-65-117257070014001400115013001350
1003533144999971713085100021001900165017501850
12538361751101108080835105150028002800295030503250
1504038198120120909040120180035003500365037504050
2004442250148148112112141050155220049004900530057006200
2504846300180180140140126019030006500650086001010010300
300504835020420416016065220350083008300116001390013000
LockedCPBK
(Without Bearing)
CPBK-B
(With Bearing)
753230112.5955775---118--7001400140085010001050
1003533144105708045100021001900145015501650
12538361751258110056150028002800230024002600
150403819813086180035003500290030003300
20044422501429311263149220049004900410045005000
2504846300190881606010300065006500570072007400
300504835020692175350083008300750098008900
Trailer Wheel Type SwivelCPBRN
(With Thrust Bearing)
1003533140112112719071901083585100021001900228026502750
150403819512912990105901051245120180035003500429049005400
2004442250146146112120112120955155220049004900651073007800
2504846300176176134144134144151065190300065006500110001230012400

Price list

DUnit Price
CPBR / CPBK Without BearingCPBR-B / CPBK-B With BearingCPBRN With Bearing
RUZRUZRUZ
751,930-1,8202,3403,4802,260---
1002,510 -2,470 2,800 3,980 2,730 8,110 8,410 7,950
1253,610 -3,610 4,130 6,030 3,920 ---
1504,060 -3,960 4,420 6,770 4,350 9,78011,33010,140
2006,620 -6,560 6,980 10,220 6,730 10,58013,52011,530
25011,210-11,58012,40016,83012,72019,38021,04018,720
30014,530--15,99021,48015,000---
751,340-1,2501,7602,9101,680---
1001,630 -1,570 1,970 3,130 1,880 ---
1252,380 -2,380 2,970 4,860 2,760 ---
1502,960 -2,860 3,380 5,720 3,310 ---
2004,580 -4,520 5,040 8,280 4,800 ---
2507,770-8,1808,91013,3408,230---
30010,430--11,84017,32010,850---
Volume Discount Rate ([ ! ]Round down to nearest one cent.) Click here
Quantity1~1920~3435~4950~99
Discount RateUnit Price5%10%18%
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CPBRN200-U
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCaster Type Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Wheel Width B
(mm)
Load Category Wheel Bearings
1 Piece(s)Available

13 Days or more

10Plate Type Swivel485.01 to 750.00490250[Urethane] Urethane (General)--14614620042[Heavy Load] Heavy LoadProvided

Loading...

  1. 1

More Information

Cast Casters - Swivel Type:Related Image
Cast Casters - Swivel Type:Related Image

Technical Information

Wheel Performance Comparison

ItemSynthetic RubberUrethane RubberMC NylonNylon (White)Phenol
Abrasion ResistanceExcellentExcellentExcellentGoodGood
Oil ResistanceAcceptableGoodExcelenteExcelenteExcellent
Water ResistanceExcellentGoodExcellentExcellentGood
CostExcellentGoodAcceptableExcellentAcceptable
NoiseExcellentGoodAcceptableInefficientAcceptable
Allowable LoadAcceptableExcellentExcellentAcceptableExcellent
Moving ResistanceAcceptableGoodExcellentGoodExcellent
Rubber Hardness Shore A70±590±5
Operating Temperature-5–60°C-20–80°C -20–120°C-10–120°C-40–180°C
FeaturesNatural rubber SBR, BR etc. are combined in the ideal formulas and are the most standard type as general wheels.Excellent in abrasion and oil resistance. Low starting and running resistance.Excellent in oil resistance and load resistance. Low starting and running resistance.Excellent in oil resistance and water resistance. Low starting and running resistance.Excellent in oil, heat and load resistance. Low starting resistance.
ItemSpecial Reinforced PlasticConductive RubberConductive MC NylonPEEKCasting
Abrasion ResistanceAcceptableExcellentExcellentGoodExcellent
Oil ResistanceGoodAcceptableExcellentExcellentExcellent
Water ResistanceGoodExcellentExcellentGoodGood
CostGoodGoodAcceptableAcceptableGood
NoiseAcceptableExcellentAcceptableAcceptableInefficient
Allowable LoadExcellentAcceptableExcellentExcellentExcellent
Moving ResistanceGoodAcceptableExcellentGoodGood
Rubber Hardness Shore A75±5
Operating Temperature-20–80°C-5–60°C-20–120°C-50–250°C -40–200°C
FeaturesWider footprint than conventional wheels, and suitable for heavy loads. Relatively low cost.SBR rubber compounded with a larger amount of carbon black content, which works as earthing.Antistatic grease is sealed. Ideal for environments where dust adhesion is prohibited.Excellent in heat resistance. Available for use at high temperature.Excellent in abrasion, heat and corrosion resistance.

Support Information

Variety of Wheels

Specification Properties Specification Properties
Direct MountingCommonly used casters directly mounted with plates on carriages and machines.
Screw FittingJust screw into pipes, frames, etc, to mount
With Adjustment PadIntegrated pads secure the Casters on the floor.
Dual WheelsDual Wheel Type excellent in swivel and capable of making small turns.
Vibration AbsorptionGood vibration absorption and less dust generation during moving. Best use for clean environments.
CastingThe type with high durability in harsh environments compared to the press-formed caster products.
Allowable Load / SpecificationLight LoadLight-Medium LoadMedium LoadLow ProfileMedium-Heavy LoadHeavy LoadSuper Heavy LoadUltra Heavy Load
80~400N300~1800N800~3000N1600~3200N3000N3000~6000N4000~9000N~15000N
Direct Mounting
View allView allView allView allView allView allView all
Screw Fitting
View allView allView allView all
With Adjustment Pad
View allView allView allView allView allView allView all
Dual Wheels
View allView allView all
Vibration Absorption
View allView all
Casting
View allView all

Find out more technical details about the wheels Here.

Cautions

1. Allowable Load

The allowable loads shown in the tables of the catalog indicate the limit load that can be transported by human power on a fl at surface

To calculate the total load limit first define the weight of the load be carried, then select a wheel with the appropriate allowable load. Even if 4 wheels are used the total load can be supported at 3 points, so the total load limit is usually calculated by the following formula:

Where:

  • Lc: Limit of Total Load.
  • Cp: Allowable Load.
  • n: Number of wheels (in this example its value would be 4).
  • The value of 0.8 is the multiplication factor to determine the total load at 3 support points.

[!] When different sizes of casters are used in combination, calculation should be based on the caster with the smallest load capacity.

2. Operating Speed

Operating speed should be walking speed or slower in intermittent usage. Avoid powered pulling (except for some casters) and continuous operation that may cause heat generation.

Wheel DiameterOperating Speed
75mm or less2km/h or less
100mm or less4km/h or less

3. Stoppers

Note that the performance may degrade without user attention due to wear and damages from long-term operation. Braking power generally depends on wheel materials. To ensure safe use, use wheel stops, floor stoppers, etc.

4. Operating Environment

It is assumed that the casters are used in normal temperature. (Excluding some casters) Avoid unusual environment that might be affected by high temperature, low temperature, high humidity, acidic, alkaline, salt, solvent, oil, seawater and chemical products, etc.

 

Basic Information

Stopper Not Provided Wheel Characteristics Not Provided Metal Piece(Fittings etc.,) Material Steel

Please check the type/dimensions/specifications of the part CPBRN200-U in the Casters - Cast iron with fixed/rotating plate, for outdoor use. series.

Products like this...

Part Number
CPBK-B125-R
CPBK-B125-U
CPBK-B125-Z
CPBRN200-Z
CPBRN250-R
CPBRN250-U
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCaster Type Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Wheel Width B
(mm)
Load Category Wheel Bearings
1 Piece(s)Available

13 Days or more

10Plate Type Fixed140.01 to 220.00150175[Synthetic Rubber] Synthetic Rubber (Standard)100561258112538Medium LoadProvided
1 Piece(s)Available

13 Days or more

10Plate Type Fixed220.01 to 320.00280175[Urethane] Urethane (General)100561258112536Medium LoadProvided
1 Piece(s)Available

13 Days or more

10Plate Type Fixed220.01 to 320.00280175-100561258112538Medium LoadProvided
1 Piece(s)Available

13 Days or more

10Plate Type Swivel485.01 to 750.00490250---14614620044[Heavy Load] Heavy LoadProvided
1 Piece(s)Available

19 Days or more

10Plate Type Swivel220.01 to 320.00300300[Synthetic Rubber] Synthetic Rubber (Standard)--17617625048[Super Heavy Load] Super Heavy LoadProvided
1 Piece(s)Available

19 Days or more

10Plate Type Swivel485.01 to 750.00650300[Urethane] Urethane (General)--17617625046[Super Heavy Load] Super Heavy LoadProvided

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.