(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - With fixed/rotating plate, series CKZ (very heavy loads). (Part Numbers)

Casters - With fixed/rotating plate, series CKZ (very heavy loads).

Click this image to zoom it.

Move the mouse over the image to zoom

  • Casters - With fixed/rotating plate, series CKZ (very heavy loads).
  • Casters - With fixed/rotating plate, series CKZ (very heavy loads).
  • Volume Discount

Super Heavy Load Casters which can be towed by powered tractor devices.

Casters - Very Heavy Load, Swivel Type:Related Image
・Materials
Part NumberMain BodyWheelSealBearing
TypeD[ M ]Material[ S ]Surface Treatment[ M ]Material (Color)[ M ]MaterialSwiveling PartWheel
CKZJ
CKZK
50Low Carbon SteelTrivalent ChromateReinforced Plastic (Black)
Phenol (Black)
MC Nylon (Blue)
Electrically Conductive MC Nylon (Black)
PolypropyleneIncorporatedIncorporated
(Double Ball Bearing)
65, 75Incorporated
(Needle Bearing)
CKZJ80, 100MC Nylon (Black)

Specifications

Part Number-Wheel Material
CKZJ65-P
TypePart NumberWheel MaterialBHACFGdtErAllowable Load
(N)
Mass (g)
TypeD
Swivel
Type
CKZJ50H (Reinforced Plastic)
P (Phenol)
N (MC Nylon)
D (Electrically Conductive MC Nylon)
387984-64-8.53.212474000820
6548971007810.54.5145450001540
7510760001625
*801208580609206380001680
*10014015011012159137290002160
Locked TypeCKZK503879859064-8.53.2--4000550
6548971001087810.550001000
7510760001060
[ ! ]* Wheel material for D80 and 100 type is N (MC nylon) only. D80 and 100 type can also be pulled by a powered mover if the operational speed is under 2km/h.

Price list

Volume Discount Rate ([ ! ]Round down to nearest one cent.) Click here
Quantity1~1920~3435~4950~99
Discount RateUnit Price5%10%18%
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CKZJ50-H
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCaster Type Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Wheel Width B
(mm)
1 Piece(s)Available

Same day

Stock

10Plate Type Swivel320.01 to 485.0040079[Engineering Plastics] Reinforced PlasticNot Provided646484845038

Loading...

  1. 1

Example

Casters - Very Heavy Load, Swivel Type:Related Image

Technical Information

Wheel Performance Comparison

ItemSynthetic RubberUrethane RubberMC NylonNylon (White)Phenol
Abrasion ResistanceExcellentExcellentExcellentGoodGood
Oil ResistanceAcceptableGoodExcelenteExcelenteExcellent
Water ResistanceExcellentGoodExcellentExcellentGood
CostExcellentGoodAcceptableExcellentAcceptable
NoiseExcellentGoodAcceptableInefficientAcceptable
Allowable LoadAcceptableExcellentExcellentAcceptableExcellent
Moving ResistanceAcceptableGoodExcellentGoodExcellent
Rubber Hardness Shore A70±590±5
Operating Temperature-5–60°C-20–80°C -20–120°C-10–120°C-40–180°C
FeaturesNatural rubber SBR, BR etc. are combined in the ideal formulas and are the most standard type as general wheels.Excellent in abrasion and oil resistance. Low starting and running resistance.Excellent in oil resistance and load resistance. Low starting and running resistance.Excellent in oil resistance and water resistance. Low starting and running resistance.Excellent in oil, heat and load resistance. Low starting resistance.
ItemSpecial Reinforced PlasticConductive RubberConductive MC NylonPEEKCasting
Abrasion ResistanceAcceptableExcellentExcellentGoodExcellent
Oil ResistanceGoodAcceptableExcellentExcellentExcellent
Water ResistanceGoodExcellentExcellentGoodGood
CostGoodGoodAcceptableAcceptableGood
NoiseAcceptableExcellentAcceptableAcceptableInefficient
Allowable LoadExcellentAcceptableExcellentExcellentExcellent
Moving ResistanceGoodAcceptableExcellentGoodGood
Rubber Hardness Shore A75±5
Operating Temperature-20–80°C-5–60°C-20–120°C-50–250°C -40–200°C
FeaturesWider footprint than conventional wheels, and suitable for heavy loads. Relatively low cost.SBR rubber compounded with a larger amount of carbon black content, which works as earthing.Antistatic grease is sealed. Ideal for environments where dust adhesion is prohibited.Excellent in heat resistance. Available for use at high temperature.Excellent in abrasion, heat and corrosion resistance.

Support Information

Variety of Wheels

Specification Properties Specification Properties
Direct MountingCommonly used casters directly mounted with plates on carriages and machines.
Screw FittingJust screw into pipes, frames, etc, to mount
With Adjustment PadIntegrated pads secure the Casters on the floor.
Dual WheelsDual Wheel Type excellent in swivel and capable of making small turns.
Vibration AbsorptionGood vibration absorption and less dust generation during moving. Best use for clean environments.
CastingThe type with high durability in harsh environments compared to the press-formed caster products.
Allowable Load / SpecificationLight LoadLight-Medium LoadMedium LoadLow ProfileMedium-Heavy LoadHeavy LoadSuper Heavy LoadUltra Heavy Load
80~400N300~1800N800~3000N1600~3200N3000N3000~6000N4000~9000N~15000N
Direct Mounting
View allView allView allView allView allView allView all
Screw Fitting
View allView allView allView all
With Adjustment Pad
View allView allView allView allView allView allView all
Dual Wheels
View allView allView all
Vibration Absorption
View allView all
Casting
View allView all

Find out more technical details about the wheels Here.

Cautions

1. Allowable Load

The allowable loads shown in the tables of the catalog indicate the limit load that can be transported by human power on a fl at surface

To calculate the total load limit first define the weight of the load be carried, then select a wheel with the appropriate allowable load. Even if 4 wheels are used the total load can be supported at 3 points, so the total load limit is usually calculated by the following formula:

Where:

  • Lc: Limit of Total Load.
  • Cp: Allowable Load.
  • n: Number of wheels (in this example its value would be 4).
  • The value of 0.8 is the multiplication factor to determine the total load at 3 support points.

[!] When different sizes of casters are used in combination, calculation should be based on the caster with the smallest load capacity.

2. Operating Speed

Operating speed should be walking speed or slower in intermittent usage. Avoid powered pulling (except for some casters) and continuous operation that may cause heat generation.

Wheel DiameterOperating Speed
75mm or less2km/h or less
100mm or less4km/h or less

3. Stoppers

Note that the performance may degrade without user attention due to wear and damages from long-term operation. Braking power generally depends on wheel materials. To ensure safe use, use wheel stops, floor stoppers, etc.

4. Operating Environment

It is assumed that the casters are used in normal temperature. (Excluding some casters) Avoid unusual environment that might be affected by high temperature, low temperature, high humidity, acidic, alkaline, salt, solvent, oil, seawater and chemical products, etc.

 

Basic Information

Stopper Not Provided Metal Piece(Fittings etc.,) Material Steel Load Category Super Heavy Load
Wheel Bearings Provided

Please check the type/dimensions/specifications of the part CKZJ50-H in the Casters - With fixed/rotating plate, series CKZ (very heavy loads). series.

Products like this...

Part Number
CKZJ100-N
CKZJ50-D
CKZJ50-N
CKZJ50-P
CKZJ65-D
CKZJ65-H
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCaster Type Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Wheel Width B
(mm)
1 Piece(s)Available

Same day

Stock

10Plate Type Swivel750.01 or More900140[Nylon] MC NylonNot Provided1215915011010048
1 Piece(s)Available

Same day

Stock

10Plate Type Swivel320.01 to 485.0040079[Nylon] Electrically Conductive MC Nylon-646484845038
1 Piece(s)Available

Same day

Stock

10Plate Type Swivel320.01 to 485.0040079[Nylon] MC NylonNot Provided646484845038
1 Piece(s)Available

Same day

Stock

10Plate Type Swivel320.01 to 485.0040079PhenolNot Provided646484845038
1 Piece(s)Available

Same day

Stock

10Plate Type Swivel485.01 to 750.0050097[Nylon] Electrically Conductive MC Nylon-78781001006548
1 Piece(s)Available

Same day

Stock

10Plate Type Swivel485.01 to 750.0050097[Engineering Plastics] Reinforced PlasticNot Provided78781001006548

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.