(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Caster Wheels - Plastic or Rubber

Caster Wheels - Plastic or Rubber
  • Volume Discount
  • Lead Time Reduction

Replacement Wheels for Casters - Rubber Wheel

  • inCAD Components
Replacement Wheels for Casters - Rubber Wheel:Related Image
・Materials
[ M ] Material (Color): Synthetic Rubber (Black)
With Bearing
[ M ] Material (Color): Urethane Rubber (Blue)
With Bearing
[ M ] Material (Color): Monomer Cast Nylon (Blue)
With Bearing

Specifications

Part Number
RNTB130
Part NumberdHWAllowable Load
(N)
Mass (g)Applicable Caster
TypeD
RMNA
(Rubber)
75103632800200CMGJ
CMGK
CMGS
(Click here)
10012421200410
1302052381800750
150554220001000
2004525001750
RNTB
(Urethane)
751035321200290
10012421700590
1302052382600960
150554230001280
20050002060
RVA
(Monomer Casting Nylon)
75*1035.6323600200
1001241345200480
1302052428400790
1505544100001060
[ ! ]Not compatible with screw-in type casters (CMGN and CMGNS).
[ ! ]*: Only for RVA 75, collars (2 pcs.) are included with the shaft part.
Monomer Casting Nylon
In comparison with conventional nylon etc., it is superior in molecular weight and crystallinity. Also, it excels in mechanical properties, friction and chemical resistance.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
RMNA75
RMNA100
RMNA130
RMNA150
RMNA200
RNTB75
RNTB100
RNTB130
RNTB150
RNTB200
RVA75
RVA100
RVA130
RVA150
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Dimension D
(mm)
1 Piece(s)Available

8 Days or more

10Synthetic Rubber75
1 Piece(s)Available

8 Days or more

10Synthetic Rubber100
1 Piece(s)Available

8 Days or more

10Synthetic Rubber130
1 Piece(s)Available

8 Days or more

10Synthetic Rubber150
1 Piece(s)Available

8 Days or more

10Synthetic Rubber200
1 Piece(s)Available

8 Days or more

10Urethane Rubber75
1 Piece(s)Available

8 Days or more

10Urethane Rubber100
1 Piece(s)Available

8 Days or more

10Urethane Rubber130
1 Piece(s)Available

8 Days or more

10Urethane Rubber150
1 Piece(s)Available

8 Days or more

10Urethane Rubber200
1 Piece(s)Available

8 Days or more

10Monomer Casting Nylon75
1 Piece(s)Available

8 Days or more

10Monomer Casting Nylon100
1 Piece(s)Available

8 Days or more

10Monomer Casting Nylon130
1 Piece(s)Available

8 Days or more

10Monomer Casting Nylon150

Loading...

  1. 1
 

Basic Information

Type Replacement Wheels for Casters

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.