(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - With fixed/rotating plate, rotation stop (medium loads). (Part Numbers)

Casters - With fixed/rotating plate, rotation stop (medium loads).

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Casters with fixed/rotating plate, rotation stop for medium loads, load ranges from 35.01daN to 485.00daN. Wide range of configurable dimensions.

  • inCAD Components
Economy Casters - Swivel Type:Related Image
・Materials
TypeMain BodyWheelBearing
[ M ]Material[ S ][ M ]Material (Color)Swiveling PartWheel
CMGJ / CMGK
CMGS / CMGS-L
Low Carbon SteelTrivalent ChromateSynthetic Rubber (Black), Urethane (Blue) /
Monomer Casting Nylon (Blue) /
Antistatic Rubber (Orange) / Non-Carbon Antistatic Urethane (Yellow)
IncorporatedIncorporated

Specifications

Part Number-Wheel Material
CMGS130-U
[ ! ]r indicates the swivel radius of the wheel and turning radius of the pedal.
[ ! ]Stepping on a pedal stops the movement of a wheel.
TypePart NumberWheel MaterialHACF1F2GdE(r)B (*)tAllowable Load (N)Mass (g)
TypeDRUNTKRUNTK
Swivel TypeCMGJ75R
(Rubber)
U
(Urethane)
N
Monomer
Casting
( Nylon )

T
(Antistatic Rubber)
K
Non-Carbon
Antistatic
( Urethane )
10081-63--9.52866322.3800120012008001200560650560560520
10014495737010.5358532(34)3.61200170018001200170010601240113010601010
1301771058279114010538(42)41800260027001800260020002210204020002310
15019812093874512042(44)2000300030002000300023402620240023402630
2002501401151055816345(42)4.5250037004000--402041804130--
Fixed TypeCMGK75100957163-409.5--322.3800120012008001200490550490490440
10014411580804510.532(34)2.9120017001800120017008301010920830770
13017713890100561138(42)1800260027001800260016001870164016001870
15019842(44)2000300030002000300019002190198019002190
2002501521001126345(42)4250037004000--335035403460--
Swivel with Stopper TypeCMGS
CMGS-L
7510081-63--9.52889322.3800120012008001200620710620620580
10014495737010.53511032(34)3.61200170018001200170011701350124011701080
1301771058279114013038(42)41800260027001800260021802390222021802390
15019812093874542(44)2000300030002000300025202800258025202800
200250140115105584225003700---425044104360--
No D200 is provided for CMGS-L. (*) D100, 130 and 150 represents N wheel dimensions. D200 represents U wheel dimensions.

Price list

Volume Discount Rate ([ ! ]Round down to nearest one cent.) Click here
Quantity1~1920~3435~4950~99
Discount RateUnit Price5%10%18%
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CMGS-L75-N
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCaster Type Stopper Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Metal Piece(Fittings etc.,) Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Wheel Width B
(mm)
Mounting Direction
1 Piece(s)Available

Same day

Stock

10Plate Type SwivelWith Double Stopper (Rotation + Swivel)80.01 to 140.00120100[Nylon] Monomer Casting NylonNot ProvidedSteel636381817532Left Handle

Loading...

  1. 1

More Information

Economy Casters - Swivel Type:Related Image

Example

Economy Casters - Swivel Type:Related Image

Technical Information

Wheel Performance Comparison

ItemSynthetic RubberUrethane RubberMC NylonNylon (White)Phenol
Abrasion ResistanceExcellentExcellentExcellentGoodGood
Oil ResistanceAcceptableGoodExcelenteExcelenteExcellent
Water ResistanceExcellentGoodExcellentExcellentGood
CostExcellentGoodAcceptableExcellentAcceptable
NoiseExcellentGoodAcceptableInefficientAcceptable
Allowable LoadAcceptableExcellentExcellentAcceptableExcellent
Moving ResistanceAcceptableGoodExcellentGoodExcellent
Rubber Hardness Shore A70±590±5
Operating Temperature-5–60°C-20–80°C -20–120°C-10–120°C-40–180°C
FeaturesNatural rubber SBR, BR etc. are combined in the ideal formulas and are the most standard type as general wheels.Excellent in abrasion and oil resistance. Low starting and running resistance.Excellent in oil resistance and load resistance. Low starting and running resistance.Excellent in oil resistance and water resistance. Low starting and running resistance.Excellent in oil, heat and load resistance. Low starting resistance.
ItemSpecial Reinforced PlasticConductive RubberConductive MC NylonPEEKCasting
Abrasion ResistanceAcceptableExcellentExcellentGoodExcellent
Oil ResistanceGoodAcceptableExcellentExcellentExcellent
Water ResistanceGoodExcellentExcellentGoodGood
CostGoodGoodAcceptableAcceptableGood
NoiseAcceptableExcellentAcceptableAcceptableInefficient
Allowable LoadExcellentAcceptableExcellentExcellentExcellent
Moving ResistanceGoodAcceptableExcellentGoodGood
Rubber Hardness Shore A75±5
Operating Temperature-20–80°C-5–60°C-20–120°C-50–250°C -40–200°C
FeaturesWider footprint than conventional wheels, and suitable for heavy loads. Relatively low cost.SBR rubber compounded with a larger amount of carbon black content, which works as earthing.Antistatic grease is sealed. Ideal for environments where dust adhesion is prohibited.Excellent in heat resistance. Available for use at high temperature.Excellent in abrasion, heat and corrosion resistance.

Support Information

Variety of Wheels

Specification Properties Specification Properties
Direct MountingCommonly used casters directly mounted with plates on carriages and machines.
Screw FittingJust screw into pipes, frames, etc, to mount
With Adjustment PadIntegrated pads secure the Casters on the floor.
Dual WheelsDual Wheel Type excellent in swivel and capable of making small turns.
Vibration AbsorptionGood vibration absorption and less dust generation during moving. Best use for clean environments.
CastingThe type with high durability in harsh environments compared to the press-formed caster products.
Allowable Load / SpecificationLight LoadLight-Medium LoadMedium LoadLow ProfileMedium-Heavy LoadHeavy LoadSuper Heavy LoadUltra Heavy Load
80~400N300~1800N800~3000N1600~3200N3000N3000~6000N4000~9000N~15000N
Direct Mounting
View allView allView allView allView allView allView all
Screw Fitting
View allView allView allView all
With Adjustment Pad
View allView allView allView allView allView allView all
Dual Wheels
View allView allView all
Vibration Absorption
View allView all
Casting
View allView all

Find out more technical details about the wheels Here.

Cautions

1. Allowable Load

The allowable loads shown in the tables of the catalog indicate the limit load that can be transported by human power on a fl at surface

To calculate the total load limit first define the weight of the load be carried, then select a wheel with the appropriate allowable load. Even if 4 wheels are used the total load can be supported at 3 points, so the total load limit is usually calculated by the following formula:

Where:

  • Lc: Limit of Total Load.
  • Cp: Allowable Load.
  • n: Number of wheels (in this example its value would be 4).
  • The value of 0.8 is the multiplication factor to determine the total load at 3 support points.

[!] When different sizes of casters are used in combination, calculation should be based on the caster with the smallest load capacity.

2. Operating Speed

Operating speed should be walking speed or slower in intermittent usage. Avoid powered pulling (except for some casters) and continuous operation that may cause heat generation.

Wheel DiameterOperating Speed
75mm or less2km/h or less
100mm or less4km/h or less

3. Stoppers

Note that the performance may degrade without user attention due to wear and damages from long-term operation. Braking power generally depends on wheel materials. To ensure safe use, use wheel stops, floor stoppers, etc.

4. Operating Environment

It is assumed that the casters are used in normal temperature. (Excluding some casters) Avoid unusual environment that might be affected by high temperature, low temperature, high humidity, acidic, alkaline, salt, solvent, oil, seawater and chemical products, etc.

 

Basic Information

Load Category Medium Load Wheel Bearings Provided

Please check the type/dimensions/specifications of the part CMGS-L75-N in the Casters - With fixed/rotating plate, rotation stop (medium loads). series.

Products like this...

Part Number
CMGJ100-T
CMGJ100-U
CMGJ130-K
CMGS-L75-R
CMGS-L75-T
CMGS-L75-U
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCaster Type Stopper Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Metal Piece(Fittings etc.,) Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Wheel Width B
(mm)
Mounting Direction
1 Piece(s)Available

8 Days or more

10Plate Type SwivelNot Provided80.01 to 140.00120144[Synthetic Rubber] Antistatic Rubber-Steel7370959510032-
1 Piece(s)Available

Same day

Stock

10Plate Type SwivelNot Provided140.01 to 220.00170144[Urethane] Urethane (General)Not ProvidedSteel7370959510032-
1 Piece(s)Available

8 Days or more

10Plate Type SwivelNot Provided220.01 to 320.00260177[Urethane] Non-Carbon Antistatic Urethane-Steel827910510513038-
1 Piece(s)Available

Same day

Stock

10Plate Type SwivelWith Double Stopper (Rotation + Swivel)35.01 to 80.0080100[Synthetic Rubber] Synthetic Rubber (Standard)Not ProvidedSteel636381817532Left Handle
1 Piece(s)Available

8 Days or more

10Plate Type SwivelWith Double Stopper (Rotation + Swivel)35.01 to 80.0080100[Synthetic Rubber] Antistatic Rubber-Steel636381817532Left Handle
1 Piece(s)Available

Same day

Stock

10Plate Type SwivelWith Double Stopper (Rotation + Swivel)80.01 to 140.00120100[Urethane] Urethane (General)Not ProvidedSteel636381817532Left Handle

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.