(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Accessory Parts for Factory Frames

Accessory Parts for Factory Frames

Move the mouse over the image to zoom

  • Accessory Parts for Factory Frames
  • Accessory Parts for Factory Frames
  • Accessory Parts for Factory Frames
  • Volume Discount

Components for factory frames
For complete product overview and details on Accessory Parts for Factory Frames see the sections below:

  • inCAD Components

Part Number

Configured Part Number is shown.

Accessory Parts for Factory Frames:Related Image
・Materials
Part Number[ M ]Material[ S ]Surface Treatment
FFS201Low Carbon SteelTrivalent Chromate
FFS202-12Leveling Mount: 1018 Carbon Steel
Insert Nut: 1045 Carbon Steel
FFS203-8Main Body: Polyethylene-
Nut: 1018 Carbon SteelTrivalent Chromate

Specifications

Part Number
FFS202-12
Part NumberMass
(g)
FFS201320
FFS202-12264
FFS203-815

Alterations

Accessory Parts for Factory Frames:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FFS201
FFS201-SET
FFS202-12
FFS203-8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal Thread Size (M)
(mm)
Bottom Material Type Material Surface Treatment Thread Nominal M
(mm)
Accessories
1 Piece(s)Available

8 Days or more

10-MetalPipe StandsLow Carbon SteelTrivalent Chromate--
1 Piece(s)Available

8 Days or more

10M3-6MetalPipe StandsLow Carbon SteelTrivalent Chromate-Set (Set Screws 2 pcs.)
1 Piece(s)Available

8 Days or more

-12MetalLeveling Mount Bolt Set1018 Carbon SteelTrivalent Chromate12-
1 Piece(s)Available

8 Days or more

108ResinInsert NutPolyethylene-8-
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal Thread Size (M)
(mm)
Bottom Material Type Material Surface Treatment Thread Nominal M
(mm)
Accessories

Loading...

  1. 1

Example

Accessory Parts for Factory Frames:Related Image
FFA28 (>> Click here)
MSST3-6 (>> Click here)
NFJN8-50 (>> Click here)

Additional Products in this Category

Complementary Products

Tech Support