(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Adjusting Bolt Set

Adjusting Bolt Set

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Type: Leveling Mount Bolt Set
•Specification: Insert Nut Set

  • inCAD Components
Adjusting Bolt Set:Related Image
・Materials
Part NumberAdjusting BoltsInsert Nut
[ M ]Material[ S ]Surface Treatment[ M ]Material
JBS410S1018 Carbon SteelTrivalent ChromateStainless Steel

Specifications

Part Number-Wheel Material
FFS301   -75
FFS301S-50
JBS410S
SPFINS12
-
-
R
R
Part NumberMass
(g)
JBS410S269

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
JBS410S
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1
 

Basic Information

Nominal Thread Size (M)(mm) 12 Bottom Material Metal Type Leveling Mount Bolt Set
Specifications Insert Nut Set

Additional Products in this Category

Complementary Products

Tech Support