(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Mounting Method : Clamping Type, Bolt Tightening
•Material : 304 Stainless Steel, SAPH
•Surface Treatment : Cathodic Electrodeposition Coating, Nickel Plating, Not Provided
For complete product overview and details on Metal Joints see the sections below:
Part Number
Configured Part Number is shown.
Type | [ M ]Material | Plate Thickness | [ S ]Surface Treatment |
PBLSN_ | SAPH | 2.6mm | Cathodic Electrodeposition Coating |
PBLSNC_ | Nickel Plating | ||
PBLSNS_ | 304 Stainless Steel | - |
Part Number |
PBLSN1 |
Part Number | Mass (g) | Components (except Bracket) | ||||
Type | No. | Screw | Quantity | Nut | Quantity | |
PBLSN (Cathodic Electrodeposition Coating) PBLSNC (Nickel Plating) PBLSNS (Stainless Steel) | 1 | 160 | M6-25 | 1 | M6 | 1 |
2 | 250 | 2 | 2 | |||
3 | 325 | 3 | 3 | |||
4 | 250 | 2 | 2 | |||
5 | 400 | 4 | 4 | |||
PBLSN (Cathodic Electrodeposition Coating) | 6 | 150 | 1 | 1 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
PBLS8 |
PBLS9 |
PBLS10 |
PBLSN1 |
PBLSN2 |
PBLSN3 |
PBLSN4 |
PBLSN5 |
PBLSN6 |
PBLSN7 |
PBLSN11 |
PBLSN701 |
PBLSNC1 |
PBLSNC2 |
PBLSNC3 |
PBLSNC4 |
PBLSNC5 |
PBLSNS1 |
PBLSNS2 |
Loading...
Mounting Method | Clamping Type, Bolt Tightening | Type | Metal Joint | Applicable Pipe Dia. D1(φ) | 27.5 |
---|---|---|---|---|---|
Operating Environment | Standard | Name | Equal Dia. |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy