(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Metal Joint Component, G-3S

Metal Joint Component, G-3S
  • Volume Discount

•Joint Type : Single Item
•Mounting Method : Screw-Fixed Type
•Material : Low Carbon Steel (Cold Rolled Steel)
•Surface Treatment : Chrome Plating, Electrodeposition Baked Paint, Nickel Plating, Sprayed and Baked Paint
For complete product overview and details on Metal Joint Component, G-3S see the sections below:

Part Number

Configured Part Number is shown.

Part Number
G-3S-BK
G-3S-NI
G-3S-PI
G-3S-WZ
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSurface Treatment Color Operating Environment
1 Piece(s)Available

8 Days or more

10[Cathodic Electrodeposition Coating] Electrodeposition Baked Paint[Black] Black-
1 Piece(s)Available

8 Days or more

10Nickel PlatingSilverAntistatic
1 Piece(s)Available

8 Days or more

10Spraying Baking CoatingIvory-
1 Piece(s)Available

8 Days or more

10Trivalent Chrome PlatingSilverAntistatic

Loading...

  1. 1

Basic Information

Mounting Method Screw fixture type Type Metal Joint Material Low Carbon Steel (Cold Rolled Steel)
Joint Type Single Unit Applicable Pipe Dia. D1(φ) 28

Additional Products in this Category

Tech Support