(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ball Catches

Ball Catches

Click this image to zoom it.

Part Number

Configured Part Number is shown.

Ball Catches:Related Image
・Materials
[ M ] Material: Ball Catch ①②: Zinc Alloy (Chrome Plating)
Bracket ③④: Low Carbon Steel (Chrome Plating)
⑤⑥: 6063 Aluminum Alloy

Specifications

Part Number
HBCS6
Part NumberComponentPush ForcePull Force
Ball Catch SideDoor Side
TypeNo.Ball CatchMounting BracketFor Catch FittingFor Extrusion FittingDoor side catchFor Catch Fitting
Mounting ScrewQuantityScrewQuantityT NutQuantityMounting ScrewQuantityT NutQuantity
HBCS5Flathead Screw
M4x6
2SCB5-82HNTT5-52Flathead Screw
M4x8
2HNTT5-4227.5N18.6N
6SCB5-10HNTT6-5
8SCB5-12HNTT8-5
8-45SCB5-15HNTT8-5

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HBCS5
HBCS6
HBCS8
HBCS8-45
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSExtrusion No.
1 Piece(s)Available

8 Days or more

105
1 Piece(s)Available

8 Days or more

106
1 Piece(s)Available

8 Days or more

108
1 Piece(s)Available

8 Days or more

108-45
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSExtrusion No.

Loading...

  1. 1

Example

Ball Catches:Related Image

Basic Information

Product choice Lock Type Ball Catch Sets for Extrusions

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.