(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Stainless Steel Hinges for heavy doors
Part Number
Configured Part Number is shown.
[ M ]Material | [ S ]Surface Treatment | |
①Caster | 316 Stainless Steel | Buffed Finish |
②Shaft | - |
Part Number |
SHHPSZ6 HHPNL6 |
Part Number | Allowable Load (N) | Weight (g) | L | W | P | S | C | C1 | T | N | Screw / Nut | |||||
Type | No. | Through | Countersunk | Screw | Quantity | Nut | Quantity | |||||||||
SHHPSZ | 6 | 350 | 110 | 47 | 48 | 30 | 32 | 6 | 14 | 5 | 5.5 | 11 | Flathead Screw 5-10 | 4 | HNTT6-5 | 4 |
8 | 450 | 190 | 63 | 62 | 37 | 42 | 6 | 14 | 5 | 6.5 | 13 | Flathead Screw 6-12 | HNTT8-6 | |||
8-45 | 450 | 190 | 63 | 80 | 43 | 47 | 8 | 16 | 6 | 6.5 | 13 | Flathead Screw 6-15 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
SHHPSZ6 |
SHHPSZ6-SET |
SHHPSZ6-SST |
SHHPSZ8 |
SHHPSZ8-45 |
SHHPSZ8-45-SET |
SHHPSZ8-45-SST |
SHHPSZ8-SET |
SHHPSZ8-SST |
Loading...
Type | Flat Hinges | Type | Stainless Steel Hinges for Heavy Weight | Body Material | Aluminum Casting Alloy 383.0 |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy