(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Fence Extrusions Accessories - Joint Brackets (Part Numbers)

Fence Extrusions Accessories - Joint Brackets

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

PLEASE NOTE: all T type brackets have been discontinued. There is no substitute product available

  • inCAD Components
Joint Brackets for Fence Extrusions:Related Image
・Materials
[ M ] Material: Polyamide

Specifications

Part Number
HFSJD30-3
Part NumberABGHJKL
TypeNo.
HFSJD30-33010.57.58.544.58
30-53010.57.58.55.56.510
40-34015.5121344.58
40-54015.512135.56.510

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HFSJD30-3
HFSJD30-5
HFSJD40-3
HFSJD40-5
Part NumberMinimum order quantityVolume DiscountDays to Ship Length A Compatible Plate Width
1 Piece(s)Available

8 Days or more

303
1 Piece(s)Available

8 Days or more

305
1 Piece(s)Available

8 Days or more

403
1 Piece(s)Available

8 Days or more

405

Loading...

  1. 1
 

Basic Information

Type Joint Brackets

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.