(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Due to increased freight costs, some of the products below may have increased pricing for lengths of 2500mm+.
Easily construct fences by combining with aluminum extrusions.
Part Number
Configured Part Number is shown.
Part Number | - | L |
HFSFES30-3 | - | 1200 |
Part Number | L 1mm Increment | Mass kg/m | Sectional Area mm2 | Cross Sectional Moment of Inertia mm4 | ||
Type | No. | ℓx | ℓy | |||
HFSFEW | 30-3 | 50~4000 | 0.395 | 145 | 1132 | 10040 |
30-5 | 0.476 | 175 | 2148 | 10160 | ||
40-3 | 0.51 | 188 | 1524 | 23770 | ||
40-5 | 0.64 | 235 | 2844 | 23890 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
HFSFEW30-3-[50-2000/1] |
HFSFEW30-5-[50-1800/0.5] |
HFSFEW30-5-[1801-2800/1] |
HFSFEW40-3-[50-1800/0.5] |
HFSFEW40-3-[1801-2000/1] |
HFSFEW40-5-[50-1800/0.5] |
HFSFEW40-5-[1801-2000/1] |
Loading...
Type | H Extrusions |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy