(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flat Aluminum Extrusions - Hanging Shoulder, Slot Width 6 mm

Flat Aluminum Extrusions - Hanging Shoulder, Slot Width 6 mm

Click this image to zoom it.

  • Price Reduction

Due to increased freight costs, some of the products below may have increased pricing for lengths of 2500mm+.

  • inCAD Components

Part Number

Configured Part Number is shown.

HFSFIL5-3020-[50-2000/1]

Flat Aluminum Extrusions:Related Image
・Materials
[ M ] Material: 6063-T5 Aluminum Alloy
[ S ] Surface Treatment: Clear Anodize

Specifications

Part Number-L
HFSFIL5-3020-1200
Part NumberL
1mm Increment
Mass
kg/m
Sectional Area mm2Cross Sectional Moment of Inertia mm4Applicable Extrusion End Cap
TypeExtrusionℓxℓy
HFSFIL5302050~30000.451660.89x1040.77x104HFCFIN5-1020

Part Number 

Loading...
Part Number
HFSFIL5-3020-[50-2000/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOverall Length L
(mm)
1 Piece(s)

8 Days or more

1050 ~ 2000
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOverall Length L
(mm)
  1. 1

Example

Flat Aluminum Extrusions:Related Image

Basic Information

Type Shouldered Type Extrusion No. 5 Extrusion Size - Thickness(mm) 30
Extrusion Size - Width(mm) 20

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.