(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Screws for Aluminum Extrusions - Hex Socket Head Cap, with Washers

Screws for Aluminum Extrusions - Hex Socket Head Cap, with Washers
  • Volume Discount

Screws with washers which have optimum shank lengths for extrusion connections using brackets.

  • inCAD Components
Hexagon Socket Head Cap Screws For Aluminum Frames - with Washers:Related Image
・Materials
Screw[ M ] Material: Structural Alloy Steel
[ H ] Hardness: 32~44HRC
*Strength Class 10.9 JIS 0209 (6g)
WasherSpring Washer Spring Lock Washer
Flat Washer Flat Washer
[ S ]Surface TreatmentTrivalent Chromate

Specifications

Part Number
HCBST6-15
Part NumberMxPAEBCD
TypeM-L
HCBST5-125x0.88.5548.510
16
6-156x1.0106511.512.5
20
25
8-208x1.25138614.517
24
29
[ ! ]For Spring Washer Integrated Hex Socket Head Cap Screws of stainless steel with black oxide film, see Click here

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HCBST5-12
HCBST5-12-SET1
HCBST5-16
HCBST5-16-SET1
HCBST6-15
HCBST6-15-SET1
HCBST6-20
HCBST6-20-SET1
HCBST6-25
HCBST6-25-SET1
HCBST8-20
HCBST8-20-SET1
HCBST8-24
HCBST8-24-SET1
HCBST8-29
HCBST8-29-SET1
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Dia.
(mm)
Thread Length
(mm)
Sale Type
1 Piece(s)Available

Same day

Stock

10512Sold Separately
1 Piece(s)Available

8 Days or more

10512Sold by the package
1 Piece(s)Available

8 Days or more

10516Sold Separately
1 Piece(s)Available

8 Days or more

10516Sold by the package
1 Piece(s)Available

8 Days or more

10615Sold Separately
1 Piece(s)Available

8 Days or more

10615Sold by the package
1 Piece(s)Available

8 Days or more

10620Sold Separately
1 Piece(s)Available

8 Days or more

10620Sold by the package
1 Piece(s)Available

8 Days or more

10625Sold Separately
1 Piece(s)Available

8 Days or more

10625Sold by the package
1 Piece(s)Available

8 Days or more

10820Sold Separately
1 Piece(s)Available

8 Days or more

10820Sold by the package
1 Piece(s)Available

8 Days or more

10824Sold Separately
1 Piece(s)Available

8 Days or more

10824Sold by the package
1 Piece(s)Available

8 Days or more

10829Sold Separately
1 Piece(s)Available

8 Days or more

10829Sold by the package

Loading...

  1. 1
 

Basic Information

Type Washer Integrated Material Steel Surface Finish Trivalent Chromate

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.