(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Shape: Curved Panels
For complete product overview and details on Curved Panels - Transparent or Brown see the sections below:
Part Number
Configured Part Number is shown.
Part Number | - | A | - | B | - | L | - | R |
ACALMG5 | - | A435 | - | B685 | - | L770 | - | R140 |
Part Number | A | B | L | R* | S | |
Type | T | 1mm Increment | 1mm Increment | 1mm Increment | ||
ACALMG ACBLMG | 5 | 200~700 | 200~700 | 200~1000 | 140 | 137.5 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
ACALMG5-A[200-700/1]-B[200-700/1]-L[200-1000/1]-R140 |
ACBLMG5-A[200-700/1]-B[200-700/1]-L[200-1000/1]-R140 |
Loading...
Shape | Curved Panels |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy