(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Slide Plates for Chain Tensioner Unit

Slide Plates for Chain Tensioner Unit
  • Volume Discount

Slide Plates for Tensioner Unit (TNSR). They can be directly installed on the side plates for use.

  • inCAD Components
・Materials
Type[ M ]Material[ S ]Surface Treatment
SDPT1045 Carbon Steel
(Precision Casting)
Black Oxide
■Feature: Slide Plates for Tensioner Unit (TNSR). Possible to use by directly installing on the side plates.
· Adjustment Screw >> Click here
· Screw Stopper Blocks >> Click here

Specifications

Part Number
SDPT8
Part NumberABHFEGTCJ
TypeDH7
SDPT845441230285.55158.5
1050501535295.562011
1254551540346.662010

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SDPT8
SDPT10
SDPT12
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD
(mm)
1 Piece(s)Available

8 Days or more

108
1 Piece(s)Available

8 Days or more

1010
1 Piece(s)Available

8 Days or more

1012

Loading...

  1. 1

Example

Idler Sprocket (>> Click here)
 

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.