(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Chains - 40B Series, Pitch 12.7 mm

Chains - 40B Series, Pitch 12.7 mm
  • Volume Discount

ANSI Roller Chain with 1/2" (0.50 inch) pitch.

  • inCAD Components

Part Number

Configured Part Number is shown.

・Materials
Type[ M ]Material
CHE40Steel
CHEM40Lubrication-Free (Steel Oil Contained Bushings)
CHES40304 Stainless Steel
[ ! ]For details of Lubrication-Free Chains >> Click here
For Small Conveyor Chains, see >> Click here.

Specifications

Part Number-Number of Links
(Number of Links Configurable)
(Unit Type)
CHE40
CHE40-U
-
400
■Number of Links Configurable
Part NumberNumber of Links
(Specify Even Number)
hmnTtMax. Allowable Tension (kN)
CHE404~8.029.5317.551.51.53.63
CHEM404~8.5510.0518.602.01.53.63
CHES404~8.029.5317.551.51.50.44
■Unit Type
Part NumberMax. Allowable Tension (kN)
CHE40-U (240 Links, Circumference Length 3,048mm)3.63
CHEM40-U (240 Links, Circumference Length 3,048mm)3.63
CHES40-U (240 Links, Circumference Length 3,048mm)0.44
①Specify links by even numbers. (One joint link included)
②A roller chain longer than the unit length (number of unit links) is divided into separate packages per unit.
Ex.) CHE40-400, 2 separate packages: 240 links+160 links.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CHE40-[4-9998/2]
CHE40-U
CHEM40-[4-9998/2]
CHEM40-U
CHES40-[4-9998/2]
CHES40-U
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Type Number of Links
(pcs)
Number of Links
(pc(s).)
1 Piece(s)

10 Days or more

10[Steel] SteelNumber of Links Configurable-4 ~ 9998
1 Piece(s)Available

46 Days or more

10[Steel] SteelUnit Type240-
1 Piece(s)

10 Days or more

10[Steel] Lubrication-free (Steel, Oil Contained Bushings)Number of Links Configurable-4 ~ 9998
1 Piece(s)Available

10 Days or more

10[Steel] Lubrication-free (Steel, Oil Contained Bushings)Unit Type240-
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNumber of Links Configurable-4 ~ 9998
1 Piece(s)Available

10 Days or more

10[Stainless Steel] 304 Stainless SteelUnit Type240-
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Type Number of Links
(pcs)
Number of Links
(pc(s).)

Loading...

  1. 1

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.