(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Conveyor Bearings - Eccentric bore bushing.

Conveyor Bearings - Eccentric bore bushing.

Move the mouse over the image to zoom

  • Volume Discount

As threaded studs are swaged-on, no extra retaining measure is required.

  • inCAD Components
Eccentric Bushings:Related Image
・Materials
[ M ] Material: 1045 Carbon Steel

Specifications

Part Number-F
ECCB10-8
Part NumberFApplicable BearingVBTe
TypeDg6
ECCB65696ZZ31030.3
6606ZZ, 626ZZ
86698ZZ4120.5
7608ZZ
8628ZZ
1066900ZZ5141
86000ZZ
96200ZZ
1266901ZZ6171.2
86001ZZ
106201ZZ
1576902ZZ8191.5
96002ZZ
116202ZZ
[ ! ]For detailed bearing dimensions, see Click here

Price list

Volume Discount Rate ([ ! ]Round down to nearest one cent.) P.89
Quantity1~1920~3435~4950~99
Discount RateUnit Price5%10%18%
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ECCB6-5
ECCB6-6
ECCB8-6
ECCB8-7
ECCB8-8
ECCB10-6
ECCB10-8
ECCB10-9
ECCB12-6
ECCB12-8
ECCB12-10
ECCB15-7
ECCB15-9
ECCB15-11
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBushing Diameter
(φ)
Bushing Length F
(mm)
Eccentricity e Applicable Bearing
1 Piece(s)Available

8 Days or more

10650.3696ZZ
1 Piece(s)Available

8 Days or more

10660.3606ZZ・626ZZ
1 Piece(s)Available

8 Days or more

10860.5698ZZ
1 Piece(s)Available

8 Days or more

10870.5608ZZ
1 Piece(s)Available

8 Days or more

10880.5628ZZ
1 Piece(s)Available

8 Days or more

1010616900ZZ
1 Piece(s)Available

8 Days or more

1010816000ZZ
1 Piece(s)Available

8 Days or more

1010916200ZZ
1 Piece(s)Available

8 Days or more

101261.26901ZZ
1 Piece(s)Available

8 Days or more

101281.26001ZZ
1 Piece(s)Available

8 Days or more

1012101.26201ZZ
1 Piece(s)Available

8 Days or more

101571.56902ZZ
1 Piece(s)Available

8 Days or more

101591.56002ZZ
1 Piece(s)Available

8 Days or more

1015111.56202ZZ

Loading...

  1. 1

Example

Eccentric Bushings:Related Image

Technical Information

Bearings Dimensions

For dimensions and/or specifications of the bearings, Click here.

Way to Use

Eccentric Bushings

Compatible Models

 

Basic Information

Type Related Components Mounting Style Hole Operating Environment Standard (for Light Load)

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.