(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Conveyor Bearings - Shafts for molded, urethane bearings.

Conveyor Bearings - Shafts for molded, urethane bearings.
  • Volume Discount

•Type: Related Components
•Operating Environment: Standard
•Mounting Style: Standard Threaded

  • inCAD Components
Shafts for Urethane Molded Bearings:Related Image
[ ! ]Applicable to the products on >> Click here, Click here.
・Materials
[ M ] Material: 1018 Carbon Steel
[ S ] Surface Treatment: Black Oxide
[ A ] Accessories: Nut Retaining Ring-C Type
[ ! ](Retaining Ring-E Type for No. 312~830.)

Specifications

Part Number
UWS312
Part NumberDg6A1VdMB(C)mnApplicable Urethane
Molded Bearing
TypeNo.ToleranceDimensionTolerance
UWS312335-42.05+ 0.06
0
355.80.5+ 0.05
0
2UMBB
UMBW
UMBG
UMBGW
UMBL
UMBLW
UMBD
SUMBB
UMSB
UMSW
UMSG
UMSGW
SUMSB
UMBBR
UMBWR





SUMBBR
UMSBR
UMSWR


3-12
41344153.05478.10.74-13
416564-16
5165526.94.05+ 0.075
0
589.2+ 0.1
0
5-16
5207.51011.55-20
62065385.0566-20
628696-28
82887104127.1+ 0.09
0
81416.20.938-28
8308-30
1030108139.60
- 0.09
101.15+ 0.14
0
10-30
10409161921.910-40
15401591551814.30
- 0.11
12415-40
15451119212415-45
2045209623190
- 0.21
162731.21.3520-45
2055142520-55

Price list

Volume Discount Rate ([ ! ]Round down to nearest one cent.) P.89
Quantity1~910~1415~1920~49
Discount RateUnit Price5%10%18%
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
UWS1030
UWS1040
UWS1540
UWS1545
UWS2045
UWS2055
UWS312
UWS413
UWS416
UWS516
UWS520
UWS620
UWS628
UWS828
UWS830
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable Urethane Molded Bearing Inner Diameter d - Outer Diameter D
1 Piece(s)Available

10 Days or more

1010-30
1 Piece(s)Available

10 Days or more

1010-40
1 Piece(s)Available

10 Days or more

1015-40
1 Piece(s)Available

10 Days or more

1015-45
1 Piece(s)Available

10 Days or more

1020-45
1 Piece(s)Available

10 Days or more

1020-55
1 Piece(s)Available

10 Days or more

103-12
1 Piece(s)Available

10 Days or more

104-13
1 Piece(s)Available

10 Days or more

104-16
1 Piece(s)Available

10 Days or more

105-16
1 Piece(s)Available

10 Days or more

105-20
1 Piece(s)Available

10 Days or more

106-20
1 Piece(s)Available

10 Days or more

106-28
1 Piece(s)Available

10 Days or more

108-28
1 Piece(s)Available

10 Days or more

108-30

Loading...

  1. 1

Technical Information

Bearing Dimensions

For applicable bearings, click here.

Support Information

Hardness Guide

HardnessExample
Shore A95Golf BallHard
Shore A90Baseball
Shore A70 Softball
Shore A50Plastic Eraser
Shore A30Bicycle Inner TubeSoft

Hardness tolerance range: ±5 of the indicated value.

Material Characteristics

It is important to select the right material according to your application, the different materials we handle within the catalog are

MaterialDescription
UrethaneExcels in mechanical strength. Weak in heat and chemical resistance. Wide range of hardness variations.
Nitrile (NBR)Excels in abrasion resistance and oil resistance, and economical. Inferior in weather resistance. Avoid using in areas where it may be exposed to direct sunlight or around ozone-generating electrical devices.
Chloroprene (CR)Well-balanced in properties and economical.
Ethylene (EPDM)Excels in weather resistance and economical. Inferior in oil resistance and fire resistance.
Butyl (IIR)Excels in weather resistance and airtightness. Suited for inner tube of air tire. Inferior in oil resistance and fire resistance.
Fluorine (FPM)Excels in most properties.
Silicone (SI)Excels in heat resistance. Inferior in mechanical strength.
Low ElasticExcels in shock absorption and oil resistance. Inferior in heat resistance and low temperature resistance.

Comparison between Materials

The following is a comparison of the resistance of the materials:

WeakStrong
Mechanical StrengthSiliconeLow ElasticButyl EthyleneNitrileFluorineChloropreneUrethane
Weather ResistanceNitrileLow ElasticChloropreneUrethaneButylSiliconeEthyleneFluorine
Abrasion ResistanceSiliconeLow ElasticButylEthyleneChloropreneUrethaneNitrileFluorine
Heat ResistanceLow ElasticUrethaneNitrileChloropreneButylEthyleneSiliconeFluorine
Oil ResistanceButylEthyleneSiliconeChloropreneUrethaneLow ElasticNitrileFluorine

Precautions

Urethane will change color and turn yellow over time.

Particularly antistatic urethane (gray color) may undergo noticeable discoloration, but, without physical problems and maintaining its properties.

The process of discoloration over time is shown below. Please consider this before use.

*Time and level of discoloration varies greatly depending on the environment of use, etc.

Before Changing After Changing

Way to Use

UseSidewaysOverUnderDiagonal
Recommended ProductsPress-fit bearingPress-fit bearingLightweight: Press-fit bearings
Heavyweight: Molded bearings
Molded bearing

[!] The bearing urethane might come loose even if the bearing is used upward, sideways or downward, the bearing urethane can come loose. It happened because an unbalanced load is applied due to mounting accuracy, balancing of the workpiece, or it is used at high rotational speeds.

Compatible Models

 

Basic Information

Type Related Components Mounting Style Standard Threaded Operating Environment Standard (for Light Load)

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.