(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Pulleys for Round Belts - Double, with Bearing, Retained

Pulleys for Round Belts - Double, with Bearing, Retained
  • Volume Discount
  • Lead Time Reduction

•Pulleys/Idlers : Idlers (Bearing Built-in)
•Material : Aluminum, Stainless Steel
•Idler Type : Wide Idler Type, Standard
For complete product overview and details on Idlers for Round Belts - Double Grooves see the sections below:

  • inCAD Components
Idlers for Round Belts - Double Grooves:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment[ A ]Accessories
BearingMain Body
MBXACStainless Steel5052 Aluminum AlloyClear AnodizeRetaining Ring
(304 Stainless Steel)
MBXS304 Stainless Steel-

Specifications

Part Number-R
MBXS30-1.6

Part NumberRSdPdhDD1TBCBearingApplicable Round Belt Dia.Unit Price
TypeP.D.MBXACMBXS
MBXAC
MBXS
151.1431081713942.5623ZZ2  
20413112218105624ZZ
30619163228116626ZZ  
201.654131122171153624ZZ3  
3061916322762.5626ZZ  
40102623423714836000ZZ  
454742  
232.166151325191354696ZZ4  
281916302463.5626ZZ  
303226  
40102623423614836000ZZ  
454741  
485044  
282.678191630231564.5698ZZ5  
40102623423516846000ZZ  
5012322752451036201ZZ  
283.186191630221765.5626ZZ6  
38102623403218856000ZZ  
485042  
5012322752441046201ZZ  
606254  
757769  
10010294  
504.110123227524221105.56201ZZ8  
606252  
100153530102921156202ZZ  
605.1121535306250251176202ZZ10  
10010290  
140142130  
[ ! ]For detailed bearing dimensions, Click here, Click here.

Alterations

Idlers for Round Belts - Double Grooves:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MBXA15-1.1
MBXA20-1.1
MBXA20-1.6
MBXA23-2.1
MBXA28-2.1
MBXA28-2.6
MBXA28-3.1
MBXA30-1.1
MBXA30-1.6
MBXA30-2.1
MBXA38-3.1
MBXA40-1.6
MBXA40-2.1
MBXA40-2.6
MBXA45-1.6
MBXA45-2.1
MBXA48-2.1
MBXA48-3.1
MBXA50-2.6
MBXA50-3.1
MBXA50-4.1
MBXA60-3.1
MBXA60-4.1
MBXA60-5.1
MBXA75-3.1
MBXA100-3.1
MBXA100-4.1
MBXA100-5.1
MBXA140-5.1
MBXAC15-1.1
MBXAC20-1.1
MBXAC20-1.6
MBXAC23-2.1
MBXAC28-2.1
MBXAC28-2.6
MBXAC28-3.1
MBXAC30-1.1
MBXAC30-1.6
MBXAC30-2.1
MBXAC38-3.1
MBXAC40-1.6
MBXAC40-2.1
MBXAC40-2.6
MBXAC45-1.6
MBXAC45-2.1
MBXAC48-2.1
MBXAC48-3.1
MBXAC50-2.6
MBXAC50-3.1
MBXAC50-4.1
MBXAC60-3.1
MBXAC60-4.1
MBXAC60-5.1
MBXAC75-3.1
MBXAC100-3.1
MBXAC100-4.1
MBXAC100-5.1
MBXAC140-5.1
MBXS15-1.1
MBXS20-1.1
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable Belt Dia.
(mm)
Pitch Circle Dia. P.D.
(mm)
Material Surface Finish Shaft Dia. d (or P)
(mm)
R
(mm)
1 Piece(s)Available

12 Days or more

102155052 Aluminum AlloyElectroless Nickel31.1
1 Piece(s)Available

12 Days or more

102205052 Aluminum AlloyElectroless Nickel41.1
1 Piece(s)Available

8 Days or more

103205052 Aluminum AlloyElectroless Nickel41.6
1 Piece(s)Available

12 Days or more

104235052 Aluminum AlloyElectroless Nickel62.1
1 Piece(s)Available

12 Days or more

104285052 Aluminum AlloyElectroless Nickel62.1
1 Piece(s)Available

12 Days or more

105285052 Aluminum AlloyElectroless Nickel82.6
1 Piece(s)Available

12 Days or more

106285052 Aluminum AlloyElectroless Nickel63.1
1 Piece(s)Available

12 Days or more

102305052 Aluminum AlloyElectroless Nickel61.1
1 Piece(s)Available

12 Days or more

103305052 Aluminum AlloyElectroless Nickel61.6
1 Piece(s)Available

12 Days or more

104305052 Aluminum AlloyElectroless Nickel62.1
1 Piece(s)Available

12 Days or more

106385052 Aluminum AlloyElectroless Nickel103.1
1 Piece(s)Available

12 Days or more

103405052 Aluminum AlloyElectroless Nickel101.6
1 Piece(s)Available

12 Days or more

104405052 Aluminum AlloyElectroless Nickel102.1
1 Piece(s)Available

12 Days or more

105405052 Aluminum AlloyElectroless Nickel102.6
1 Piece(s)Available

12 Days or more

103455052 Aluminum AlloyElectroless Nickel101.6
1 Piece(s)Available

12 Days or more

104455052 Aluminum AlloyElectroless Nickel102.1
1 Piece(s)Available

12 Days or more

104485052 Aluminum AlloyElectroless Nickel102.1
1 Piece(s)Available

12 Days or more

106485052 Aluminum AlloyElectroless Nickel103.1
1 Piece(s)Available

12 Days or more

105505052 Aluminum AlloyElectroless Nickel122.6
1 Piece(s)Available

12 Days or more

106505052 Aluminum AlloyElectroless Nickel123.1
1 Piece(s)Available

12 Days or more

108505052 Aluminum AlloyElectroless Nickel124.1
1 Piece(s)Available

12 Days or more

106605052 Aluminum AlloyElectroless Nickel123.1
1 Piece(s)Available

12 Days or more

108605052 Aluminum AlloyElectroless Nickel124.1
1 Piece(s)Available

12 Days or more

1010605052 Aluminum AlloyElectroless Nickel155.1
1 Piece(s)Available

12 Days or more

106755052 Aluminum AlloyElectroless Nickel123.1
1 Piece(s)Available

12 Days or more

1061005052 Aluminum AlloyElectroless Nickel123.1
1 Piece(s)Available

12 Days or more

1081005052 Aluminum AlloyElectroless Nickel154.1
1 Piece(s)Available

12 Days or more

10101005052 Aluminum AlloyElectroless Nickel155.1
1 Piece(s)Available

12 Days or more

10101405052 Aluminum AlloyElectroless Nickel155.1
1 Piece(s)Available

10 Days or more

102155052 Aluminum AlloyClear Anodize31.1
1 Piece(s)Available

10 Days or more

102205052 Aluminum AlloyClear Anodize41.1
1 Piece(s)Available

10 Days or more

103205052 Aluminum AlloyClear Anodize41.6
1 Piece(s)Available

10 Days or more

104235052 Aluminum AlloyClear Anodize62.1
1 Piece(s)Available

10 Days or more

104285052 Aluminum AlloyClear Anodize62.1
1 Piece(s)Available

10 Days or more

105285052 Aluminum AlloyClear Anodize82.6
1 Piece(s)Available

10 Days or more

106285052 Aluminum AlloyClear Anodize63.1
1 Piece(s)Available

10 Days or more

102305052 Aluminum AlloyClear Anodize61.1
1 Piece(s)Available

10 Days or more

103305052 Aluminum AlloyClear Anodize61.6
1 Piece(s)Available

10 Days or more

104305052 Aluminum AlloyClear Anodize62.1
1 Piece(s)Available

10 Days or more

106385052 Aluminum AlloyClear Anodize103.1
1 Piece(s)Available

10 Days or more

103405052 Aluminum AlloyClear Anodize101.6
1 Piece(s)Available

8 Days or more

104405052 Aluminum AlloyClear Anodize102.1
1 Piece(s)Available

10 Days or more

105405052 Aluminum AlloyClear Anodize102.6
1 Piece(s)Available

10 Days or more

103455052 Aluminum AlloyClear Anodize101.6
1 Piece(s)Available

10 Days or more

104455052 Aluminum AlloyClear Anodize102.1
1 Piece(s)Available

10 Days or more

104485052 Aluminum AlloyClear Anodize102.1
1 Piece(s)Available

10 Days or more

106485052 Aluminum AlloyClear Anodize103.1
1 Piece(s)Available

10 Days or more

105505052 Aluminum AlloyClear Anodize122.6
1 Piece(s)Available

10 Days or more

106505052 Aluminum AlloyClear Anodize123.1
1 Piece(s)Available

10 Days or more

108505052 Aluminum AlloyClear Anodize124.1
1 Piece(s)Available

10 Days or more

106605052 Aluminum AlloyClear Anodize123.1
1 Piece(s)Available

10 Days or more

108605052 Aluminum AlloyClear Anodize124.1
1 Piece(s)Available

10 Days or more

1010605052 Aluminum AlloyClear Anodize155.1
1 Piece(s)Available

10 Days or more

106755052 Aluminum AlloyClear Anodize123.1
1 Piece(s)Available

10 Days or more

1061005052 Aluminum AlloyClear Anodize123.1
1 Piece(s)Available

10 Days or more

1081005052 Aluminum AlloyClear Anodize154.1
1 Piece(s)Available

10 Days or more

10101005052 Aluminum AlloyClear Anodize155.1
1 Piece(s)Available

10 Days or more

10101405052 Aluminum AlloyClear Anodize155.1
1 Piece(s)Available

10 Days or more

10215304 Stainless SteelNone31.1
1 Piece(s)Available

10 Days or more

10220304 Stainless SteelNone41.1

Loading...

 

Basic Information

Pulleys/Idlers Idlers Number of Grooves Double Groove Shape U Groove
Idler Type Wide Type, Standard

Additional Products in this Category

Complementary Products

Tech Support