(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Round Belts - Polyurethane【1-10 Pieces Per Package】

Round Belts - Polyurethane
  • Volume Discount

Suitable for conveying lightweighed objects. The Welded Joint product or Open End product is can be selected for this item. MBQC is the only product that is sold in 10 piece packages.

  • inCAD Components
Polyurethane Round Belts - Rope Type:Related Image
・Materials
TypeTypeColor[ M ]MaterialHeat Resistant Temperature
Welded JointOpen End
MBTMBT-NStandardOrangePolyurethane80°C
MBTHMBTH-NHigh TensionGreen80°C
MBTD-Antistatic TypeBlack50°C
-MBQHollow RopeOrange80°C

Specifications

Part Number-L
MBT5
MBTH-N6
MBQ6
MBQC5
-
-
-
150
12
5
■Welded Joint Type - Standard / High Tension / Antistatic
Part NumberL (Belt Length)
1mm Increment
Typed
Standard
MBT
2100~2000
3100~3000
4100~4000
5135~5000
6140~6000
8190~6000
10250~6000
High Tension
MBTH
2100~2000
3100~3000
4100~4000
5135~5000
6140~6000
8190~6000
10250~6000
Antistatic Type
MBTD
3200~3000
4200~4000
5200~5000
■Open End Type - Standard / High Tension / Hollow Rope
Part NumberL (Belt Length) 1m IncrementApplicable
Joint Hardware
Typed
Standard
MBT-N

High Tension
MBTH-N
1.510~20-
2
2.5
3
3.5
4
5
6
7
8
9
10
12
15
Hollow Rope
MBQ
51~20MBQC5
6MBQC6
■Metal Joints for Hollow Ropes [Sold in 10 piece Packages]
Part Number[ M ]Material
Typed
MBQC55052 Aluminum Alloy
6

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MBQ5-[1-20/1]
MBQ6-[1-20/1]
MBQC5
MBQC6
MBT2-[100-2000/1]
MBT3-[100-3000/1]
MBT4-[100-4000/1]
MBT5-[135-5000/1]
MBT6-[140-6000/1]
MBT8-[190-6000/1]
MBT10-[250-6000/1]
MBT-N1.5-[10-20/1]
MBT-N2-[10-20/1]
MBT-N2.5-[10-20/1]
MBT-N3-[10-20/1]
MBT-N3.5-[10-20/1]
MBT-N4-[10-20/1]
MBT-N5-[10-20/1]
MBT-N6-[10-20/1]
MBT-N7-[10-20/1]
MBT-N8-[10-20/1]
MBT-N9-[10-20/1]
MBT-N10-[10-20/1]
MBT-N12-[10-20/1]
MBT-N15-[10-20/1]
MBTD3-[200-3000/1]
MBTD4-[200-4000/1]
MBTD5-[200-5000/1]
MBTH2-[100-2000/1]
MBTH3-[100-3000/1]
MBTH4-[100-4000/1]
MBTH5-[135-5000/1]
MBTH6-[140-6000/1]
MBTH8-[190-6000/1]
MBTH10-[250-6000/1]
MBTH-N2-[10-20/1]
MBTH-N3-[10-20/1]
MBTH-N4-[10-20/1]
MBTH-N5-[10-20/1]
MBTH-N6-[10-20/1]
MBTH-N8-[10-20/1]
MBTH-N10-[10-20/1]
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSBelt Shape Type Color Belt Dia. d
(Ø)
Heat Resistance Temperature
(°C)
Pulley min. P.D.
(mm)
Material d
(φ)
Belt Circumference Length L (MBQ, MBT-N, MBTH-N: m increment, Others: mm increment)
1 Piece(s)

8 Days or more

10Open End (Hollow Type)Hollow Rope TypeOrange58040Polyurethane-1 ~ 20
1 Piece(s)

8 Days or more

10Open End (Hollow Type)Hollow Rope TypeOrange68050Polyurethane-1 ~ 20

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Open End (Hollow Type)Hollow Rope Joining Fittings-----5-

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Open End (Hollow Type)Hollow Rope Joining Fittings-----6-
1 Piece(s)

10 Days or more

10[Closed End] Weld Jointed ProductStandard TypeOrange28015Polyurethane-100 ~ 2000
1 Piece(s)

10 Days or more

10[Closed End] Weld Jointed ProductStandard TypeOrange38020Polyurethane-100 ~ 3000
1 Piece(s)

10 Days or more

10[Closed End] Weld Jointed ProductStandard TypeOrange48030Polyurethane-100 ~ 4000
1 Piece(s)

10 Days or more

10[Closed End] Weld Jointed ProductStandard TypeOrange58040Polyurethane-135 ~ 5000
1 Piece(s)

10 Days or more

10[Closed End] Weld Jointed ProductStandard TypeOrange68050Polyurethane-140 ~ 6000
1 Piece(s)

10 Days or more

10[Closed End] Weld Jointed ProductStandard TypeOrange88070Polyurethane-190 ~ 6000
1 Piece(s)

10 Days or more

10[Closed End] Weld Jointed ProductStandard TypeOrange108090Polyurethane-250 ~ 6000
1 Piece(s)

12 Days or more

10Open EndStandard TypeOrange1.580-Polyurethane-10 ~ 20
1 Piece(s)

10 Days or more

10Open EndStandard TypeOrange280-Polyurethane-10 ~ 20
1 Piece(s)

12 Days or more

10Open EndStandard TypeOrange2.580-Polyurethane-10 ~ 20
1 Piece(s)

10 Days or more

10Open EndStandard TypeOrange380-Polyurethane-10 ~ 20
1 Piece(s)

12 Days or more

10Open EndStandard TypeOrange3.580-Polyurethane-10 ~ 20
1 Piece(s)

10 Days or more

10Open EndStandard TypeOrange480-Polyurethane-10 ~ 20
1 Piece(s)

10 Days or more

10Open EndStandard TypeOrange580-Polyurethane-10 ~ 20
1 Piece(s)

10 Days or more

10Open EndStandard TypeOrange680-Polyurethane-10 ~ 20
1 Piece(s)

10 Days or more

10Open EndStandard TypeOrange780-Polyurethane-10 ~ 20
1 Piece(s)

10 Days or more

10Open EndStandard TypeOrange880-Polyurethane-10 ~ 20
1 Piece(s)

10 Days or more

10Open EndStandard TypeOrange980-Polyurethane-10 ~ 20
1 Piece(s)

10 Days or more

10Open EndStandard TypeOrange1080-Polyurethane-10 ~ 20
1 Piece(s)

10 Days or more

10Open EndStandard TypeOrange1280-Polyurethane-10 ~ 20
1 Piece(s)

10 Days or more

10Open EndStandard TypeOrange1580-Polyurethane-10 ~ 20
1 Piece(s)

10 Days or more

10[Closed End] Weld Jointed ProductAnti-Static TypeBlack35030Polyurethane-200 ~ 3000
1 Piece(s)

10 Days or more

10[Closed End] Weld Jointed ProductAnti-Static TypeBlack45040Polyurethane-200 ~ 4000
1 Piece(s)

10 Days or more

10[Closed End] Weld Jointed ProductAnti-Static TypeBlack55050Polyurethane-200 ~ 5000
1 Piece(s)

10 Days or more

10[Closed End] Weld Jointed ProductHigh Tension TypeGreen28020Polyurethane-100 ~ 2000
1 Piece(s)

10 Days or more

10[Closed End] Weld Jointed ProductHigh Tension TypeGreen38030Polyurethane-100 ~ 3000
1 Piece(s)

10 Days or more

10[Closed End] Weld Jointed ProductHigh Tension TypeGreen48040Polyurethane-100 ~ 4000
1 Piece(s)

10 Days or more

10[Closed End] Weld Jointed ProductHigh Tension TypeGreen58050Polyurethane-135 ~ 5000
1 Piece(s)

10 Days or more

10[Closed End] Weld Jointed ProductHigh Tension TypeGreen68060Polyurethane-140 ~ 6000
1 Piece(s)

10 Days or more

10[Closed End] Weld Jointed ProductHigh Tension TypeGreen88080Polyurethane-190 ~ 6000
1 Piece(s)

10 Days or more

10[Closed End] Weld Jointed ProductHigh Tension TypeGreen1080100Polyurethane-250 ~ 6000
1 Piece(s)

10 Days or more

10Open EndHigh Tension TypeGreen280-Polyurethane-10 ~ 20
1 Piece(s)

10 Days or more

10Open EndHigh Tension TypeGreen380-Polyurethane-10 ~ 20
1 Piece(s)

10 Days or more

10Open EndHigh Tension TypeGreen480-Polyurethane-10 ~ 20
1 Piece(s)

10 Days or more

10Open EndHigh Tension TypeGreen580-Polyurethane-10 ~ 20
1 Piece(s)

10 Days or more

10Open EndHigh Tension TypeGreen680-Polyurethane-10 ~ 20
1 Piece(s)

10 Days or more

10Open EndHigh Tension TypeGreen880-Polyurethane-10 ~ 20
1 Piece(s)

10 Days or more

10Open EndHigh Tension TypeGreen1080-Polyurethane-10 ~ 20

Loading...

  1. 1

More Information

Polyurethane Round Belts - Rope Type:Related Image
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.