(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pulleys for Round Belts - Set Screw

Pulleys for Round Belts - Set Screw
  • Lead Time Reduction

•Pulleys/Idlers: Pulley (No Bearing)
•Number Of Grooves: Single

  • inCAD Components
Pulleys for Round Belts - Setscrew:Related Image
・Materials
Trapezoidal GrooveU Groove[ M ]Material[ S ]Surface Treatment
A ShapeB ShapeA ShapeB Shape
MBRDFMBRDMBRFMBR1045 Carbon SteelBlack Oxide
MBRDFMMBRDMMBRFMMBRMElectroless Nickel Plating
-MBRDS-MBRS304 Stainless Steel-
MBRDFAMBRDAMBRFAMBRAAluminum Alloy 5000 seriesClear Anodize

Specifications

Pulleys for Round Belts - Setscrew:Related Image
Part NumberBelt
Radius
RShaft Bore Specifications, Inner DiameterD1D2hWTLdmApplicable
Belt Diameter
Specify in 1mm IncrementSelectable
TypeP.D.TrapezoidU GrooveH / P (H7)N (New JIS)C (Old JIS)
Trapezoidal Groove

AShape
MBRDF
MB
RDFM
MBRDFA


BShape
MBRD
MBRDM
MBRDS
MBRDA





U Groove

AShape
MBRF
MBRFM

MBRFA


BShape
MBR
MBRM
MBRS
MBRA
*1514~7--171312.2511312M32
*204~12221816
*308, 10322820
*404238
201.54~128, 1022171.53.31016316M33
305~12322720
404237
455~208~20
(8~15)
10474220525M4
606257
1825~128, 10-201424.41016316M34
23251920
283024
303226
404236
455~208~20
(8~15)
10474120525M4
485044
606256
808276
282.55~128, 10-30232.55.51016320M35
405~208~20
(8~15)
10423520525M4
485043
505245
606255
757770
808275
2835~128, 10-302236.61016320M36
384032205M4
485~208~20
(8~15)
10504225
505244
586052
606254
757769
808274
959789
10010294
5045~208~2010
12
15
524248.81224630M48
606252(M5)
808272*1
10010292
120122112
6055~208~2010
12
15
62505111527630M410
808270(M5)
10010290*1
120122110
140142130
[ ! ]Shaft Hole Dia. 6.35 is available for Shaft Hole Specification H and P.[ ! ]Values in ( ) are for B shape.
[ NG ]Shaft Hole Dia. 9 is not available for Shaft Hole specification N.
[ ! ]Sizes marked with * are only for BShape[ ! ]*1: When shaft diameter is 15mm or more, set screw size is M5.

Alterations

Pulleys for Round Belts - Setscrew:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MBR15-1-H6
MBR15-1-H[4-7/1]
MBR15-1-P6
MBR15-1-P[4-7/1]
MBR18-2-H6
MBR18-2-H[5-12/1]
MBR18-2-N8
MBR18-2-P6
MBR18-2-P[5-12/1]
MBR20-1-H6
MBR20-1-H[4-12/1]
MBR20-1-P6
MBR20-1-P[4-12/1]
MBR20-1.5-H6
MBR20-1.5-H[4-12/1]
MBR20-1.5-N[8,​10]
MBR20-1.5-P6
MBR20-1.5-P[4-12/1]
MBR23-2-H6
MBR23-2-H[5-12/1]
MBR23-2-N[8,​10]
MBR23-2-NK10
MBR23-2-P6
MBR23-2-P[5-12/1]
MBR28-2-H6
MBR28-2-H[5-12/1]
MBR28-2-N[8,​10]
MBR28-2-NK10
MBR28-2-P6
MBR28-2-P[5-12/1]
MBR28-2.5-H6
MBR28-2.5-H[5-12/1]
MBR28-2.5-N[8,​10]
MBR28-2.5-NK10
MBR28-2.5-P6
MBR28-2.5-P[5-12/1]
MBR28-3-H6
MBR28-3-H[5-12/1]
MBR28-3-N[8,​10]
MBR28-3-NK10
MBR28-3-P6
MBR28-3-P[5-12/1]
MBR30-1-H[4-12/1]
MBR30-1-N[8,​10]
MBR30-1-NK10
MBR30-1-P6
MBR30-1-P[4-12/1]
MBR30-1.5-H6
MBR30-1.5-H[5-12/1]
MBR30-1.5-N[8,​10]
MBR30-1.5-NK10
MBR30-1.5-P6
MBR30-1.5-P[5-12/1]
MBR30-2-H6
MBR30-2-H[5-12/1]
MBR30-2-N[8,​10]
MBR30-2-NK10
MBR30-2-P6
MBR30-2-P[5-12/1]
MBR38-3-H6
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSGroove Shape Applicable Belt Dia.
(mm)
Pitch Circle Dia. P.D.
(mm)
Pulley Type Nominal Width W
(mm)
Material Surface Finish R
(mm)
Belt Radius
(mm)
Shaft Bore Specifications (New JIS Keyway Hole + Tap) [N]
(mm)
Shaft Bore Specifications (Old JIS Keyway Hole + Tap) [C]
(mm)
Shaft Bore Specifications (Round Hole + Tap) [P]
(mm)
Shaft Bore Specifications (Round Hole) [H]
(mm)
1 Piece(s)

10 Days or more

10U Groove215Shape B-1045 Carbon SteelBlack Oxide1----6
1 Piece(s)

10 Days or more

10U Groove215Shape B-1045 Carbon SteelBlack Oxide1----4 ~ 7
1 Piece(s)

10 Days or more

10U Groove215Shape B-1045 Carbon SteelBlack Oxide1---6-
1 Piece(s)

10 Days or more

10U Groove215Shape B-1045 Carbon SteelBlack Oxide1---4 ~ 7-
1 Piece(s)

10 Days or more

10U Groove418Shape B-1045 Carbon SteelBlack Oxide2----6
1 Piece(s)

10 Days or more

10U Groove418Shape B-1045 Carbon SteelBlack Oxide2----5 ~ 12
1 Piece(s)

10 Days or more

10U Groove418Shape B-1045 Carbon SteelBlack Oxide2-8---
1 Piece(s)

10 Days or more

10U Groove418Shape B-1045 Carbon SteelBlack Oxide2---6-
1 Piece(s)

10 Days or more

10U Groove418Shape B-1045 Carbon SteelBlack Oxide2---5 ~ 12-
1 Piece(s)

10 Days or more

10U Groove220Shape B-1045 Carbon SteelBlack Oxide1----6
1 Piece(s)

10 Days or more

10U Groove220Shape B-1045 Carbon SteelBlack Oxide1----4 ~ 12
1 Piece(s)

10 Days or more

10U Groove220Shape B-1045 Carbon SteelBlack Oxide1---6-
1 Piece(s)

10 Days or more

10U Groove220Shape B-1045 Carbon SteelBlack Oxide1---4 ~ 12-
1 Piece(s)

10 Days or more

10U Groove320Shape B-1045 Carbon SteelBlack Oxide1.5----6
1 Piece(s)

10 Days or more

10U Groove320Shape B-1045 Carbon SteelBlack Oxide1.5----4 ~ 12
1 Piece(s)

10 Days or more

10U Groove320Shape B-1045 Carbon SteelBlack Oxide1.5-8 ~ 10---
1 Piece(s)

10 Days or more

10U Groove320Shape B-1045 Carbon SteelBlack Oxide1.5---6-
1 Piece(s)

10 Days or more

10U Groove320Shape B-1045 Carbon SteelBlack Oxide1.5---4 ~ 12-
1 Piece(s)

10 Days or more

10U Groove423Shape B-1045 Carbon SteelBlack Oxide2----6
1 Piece(s)

10 Days or more

10U Groove423Shape B-1045 Carbon SteelBlack Oxide2----5 ~ 12
1 Piece(s)

10 Days or more

10U Groove423Shape B-1045 Carbon SteelBlack Oxide2-8 ~ 10---
1 Piece(s)

10 Days or more

10U Groove423Shape B-1045 Carbon SteelBlack Oxide2-----
1 Piece(s)

10 Days or more

10U Groove423Shape B-1045 Carbon SteelBlack Oxide2---6-
1 Piece(s)

10 Days or more

10U Groove423Shape B-1045 Carbon SteelBlack Oxide2---5 ~ 12-
1 Piece(s)

10 Days or more

10U Groove428Shape B-1045 Carbon SteelBlack Oxide2----6
1 Piece(s)

10 Days or more

10U Groove428Shape B-1045 Carbon SteelBlack Oxide2----5 ~ 12
1 Piece(s)

10 Days or more

10U Groove428Shape B-1045 Carbon SteelBlack Oxide2-8 ~ 10---
1 Piece(s)

10 Days or more

10U Groove428Shape B-1045 Carbon SteelBlack Oxide2-----
1 Piece(s)

10 Days or more

10U Groove428Shape B-1045 Carbon SteelBlack Oxide2---6-
1 Piece(s)

10 Days or more

10U Groove428Shape B-1045 Carbon SteelBlack Oxide2---5 ~ 12-
1 Piece(s)

10 Days or more

10U Groove528Shape B-1045 Carbon SteelBlack Oxide2.5----6
1 Piece(s)

10 Days or more

10U Groove528Shape B-1045 Carbon SteelBlack Oxide2.5----5 ~ 12
1 Piece(s)

10 Days or more

10U Groove528Shape B-1045 Carbon SteelBlack Oxide2.5-8 ~ 10---
1 Piece(s)

10 Days or more

10U Groove528Shape B-1045 Carbon SteelBlack Oxide2.5-----
1 Piece(s)

10 Days or more

10U Groove528Shape B-1045 Carbon SteelBlack Oxide2.5---6-
1 Piece(s)

10 Days or more

10U Groove528Shape B-1045 Carbon SteelBlack Oxide2.5---5 ~ 12-
1 Piece(s)

10 Days or more

10U Groove628Shape B-1045 Carbon SteelBlack Oxide3----6
1 Piece(s)

10 Days or more

10U Groove628Shape B-1045 Carbon SteelBlack Oxide3----5 ~ 12
1 Piece(s)

10 Days or more

10U Groove628Shape B-1045 Carbon SteelBlack Oxide3-8 ~ 10---
1 Piece(s)

10 Days or more

10U Groove628Shape B-1045 Carbon SteelBlack Oxide3-----
1 Piece(s)

10 Days or more

10U Groove628Shape B-1045 Carbon SteelBlack Oxide3---6-
1 Piece(s)

10 Days or more

10U Groove628Shape B-1045 Carbon SteelBlack Oxide3---5 ~ 12-
1 Piece(s)

10 Days or more

10U Groove230Shape B-1045 Carbon SteelBlack Oxide1----4 ~ 12
1 Piece(s)

10 Days or more

10U Groove230Shape B-1045 Carbon SteelBlack Oxide1-8 ~ 10---
1 Piece(s)

10 Days or more

10U Groove230Shape B-1045 Carbon SteelBlack Oxide1-----
1 Piece(s)

10 Days or more

10U Groove230Shape B-1045 Carbon SteelBlack Oxide1---6-
1 Piece(s)

10 Days or more

10U Groove230Shape B-1045 Carbon SteelBlack Oxide1---4 ~ 12-
1 Piece(s)

10 Days or more

10U Groove330Shape B-1045 Carbon SteelBlack Oxide1.5----6
1 Piece(s)

10 Days or more

10U Groove330Shape B-1045 Carbon SteelBlack Oxide1.5----5 ~ 12
1 Piece(s)

10 Days or more

10U Groove330Shape B-1045 Carbon SteelBlack Oxide1.5-8 ~ 10---
1 Piece(s)

10 Days or more

10U Groove330Shape B-1045 Carbon SteelBlack Oxide1.5-----
1 Piece(s)

10 Days or more

10U Groove330Shape B-1045 Carbon SteelBlack Oxide1.5---6-
1 Piece(s)

10 Days or more

10U Groove330Shape B-1045 Carbon SteelBlack Oxide1.5---5 ~ 12-
1 Piece(s)

10 Days or more

10U Groove430Shape B-1045 Carbon SteelBlack Oxide2----6
1 Piece(s)

10 Days or more

10U Groove430Shape B-1045 Carbon SteelBlack Oxide2----5 ~ 12
1 Piece(s)

10 Days or more

10U Groove430Shape B-1045 Carbon SteelBlack Oxide2-8 ~ 10---
1 Piece(s)

10 Days or more

10U Groove430Shape B-1045 Carbon SteelBlack Oxide2-----
1 Piece(s)

10 Days or more

10U Groove430Shape B-1045 Carbon SteelBlack Oxide2---6-
1 Piece(s)

10 Days or more

10U Groove430Shape B-1045 Carbon SteelBlack Oxide2---5 ~ 12-
1 Piece(s)

10 Days or more

10U Groove638Shape B-1045 Carbon SteelBlack Oxide3----6

Loading...

Example

Pulleys for Round Belts - Setscrew:Related Image

 

Basic Information

Pulleys/Idlers Pulleys Number of Grooves Single

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.