(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Pulleys for Round Belts - Clamping (Part Numbers)

Pulleys for Round Belts - Clamping
  • Lead Time Reduction

•Pulleys/Idlers: Pulley (No Bearing)
•Number Of Grooves: Single
•Pulley Type: Clamping Type

  • inCAD Components

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.
Pulleys for Round Belts - Clamping, U-Groove:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment[ A ]Accessories
Trapezoid GrooveU Groove
MBRDCMBRC1045 Carbon SteelBlack OxideHex Socket Head Cap Screw (x2) 4137 Alloy Steel
MBRDACMBRACAluminum Alloy 5000 seriesClear AnodizeHex Socket Head Cap Screws (x2) Stainless Steel

Specifications

Part Number-Belt Radius-R-d
MBRDC30
MBRC60
-
2

-

2.5
-
-
5
6
Part NumberBelt RadiusRd(H7)DD1D2hWLTXYMApplicable Belt Dia.
TypeP.D.Trapezoi dU Groove
Trapezoid Groove
MBRDC
MBRDAC



U Groove
MBRC
MBRAC
20145      16221812.21152.553M32
304566.358   20322873.5
404238
301.5 566.358   2032271.53.316102.573.5M33
404237
45 566.358101112254742204.594.5M4
606257
232 566.358   20251924.416102.573.5M34
283024
303226
404236
45 566.358101112254741204.594.5M4
485044
606256
808276
282.5 566.358   2030232.55.516102.573.5M35
40 566.358101112254235204.594.5M4
485043
505245
606255
757770
808275
283 566.358   20302236.616102.573.5M36
38 566.35    4032204.56.5M4
48 566.35810111225504294.5
505244
586052
606254
757769
959789
10010294

Alterations

Pulleys for Round Belts - Clamping, U-Groove:Related Image
>> Left-hand Page

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MBRAC20-1-[4,​5]
MBRAC23-2-[5,​6,​6.35,​8]
MBRAC28-2-[5,​6,​6.35,​8]
MBRAC28-2.5-[5,​6,​6.35,​8]
MBRAC28-3-[5,​6,​6.35,​8]
MBRAC30-1-[4,​5,​6,​6.35,​8]
MBRAC30-1.5-[5,​6,​6.35,​8]
MBRAC30-2-[5,​6,​6.35,​8]
MBRAC38-3-[5,​6,​6.35]
MBRAC40-1-[4,​5,​6,​6.35,​8]
MBRAC40-1.5-[5,​6,​6.35,​8]
MBRAC40-2-[5,​6,​6.35,​8]
MBRAC40-2.5-[5,​6,​6.35,​8,​10,​11]
MBRAC45-1.5-[5,​6,​6.35,​8,​10,​11,​12]
MBRAC45-2-[5,​6,​6.35,​8,​10,​11]
MBRAC48-2-[5,​6,​6.35,​8,​10,​11]
MBRAC48-2.5-[5,​6,​6.35,​8,​10,​11]
MBRAC48-3-[5,​6,​6.35,​8,​10,​11,​12]
MBRAC50-2.5-[5,​6,​6.35,​8,​10,​11]
MBRAC50-3-[5,​6,​6.35,​8,​10,​11,​12]
MBRAC58-3-[5,​6,​6.35,​8,​10,​11,​12]
MBRAC60-1.5-[5,​6,​6.35,​8,​10,​11,​12]
MBRAC60-2-[5,​6,​6.35,​8,​10,​11]
MBRAC60-2.5-[5,​6,​6.35,​8,​10,​11,​12]
MBRAC60-3-[5,​6,​6.35,​8,​10,​11,​12]
MBRAC75-2.5-[5,​6,​6.35,​8,​10,​11]
MBRAC75-3-[5,​6,​6.35,​8,​10,​11,​12]
MBRAC80-2-[5,​6,​6.35,​8,​10,​11]
MBRAC80-2.5-[5,​6,​6.35,​8,​10,​11]
MBRAC95-3-[5,​6,​6.35,​8,​10,​11,​12]
MBRAC100-3-[5,​6,​6.35,​8,​10,​11,​12]
MBRC20-1-[4,​5]
MBRC23-2-[5,​6,​6.35,​8]
MBRC28-2-[5,​6,​6.35,​8]
MBRC28-2.5-[5,​6,​6.35,​8]
MBRC28-3-[5,​6,​6.35,​8]
MBRC30-1-[4,​5,​6,​6.35,​8]
MBRC30-1.5-[5,​6,​6.35,​8]
MBRC30-2-[5,​6,​6.35,​8]
MBRC38-3-[5,​6,​6.35]
MBRC40-1-[4,​5,​6,​6.35,​8]
MBRC40-1.5-[5,​6,​6.35,​8]
MBRC40-2-[5,​6,​6.35,​8]
MBRC40-2.5-[5,​6,​6.35,​8,​10,​11]
MBRC45-1.5-[5,​6,​6.35,​8,​10,​11]
MBRC45-2-[5,​6,​6.35,​8,​10,​11,​12]
MBRC48-2-[5,​6,​6.35,​8,​10,​11,​12]
MBRC48-2.5-[5,​6,​6.35,​8,​10,​11]
MBRC48-3-[5,​6,​6.35,​8,​10,​11,​12]
MBRC50-2.5-[5,​6,​6.35,​8,​10,​11]
MBRC50-3-[5,​6,​6.35,​8,​10,​11,​12]
MBRC58-3-[5,​6,​6.35,​8,​10,​11,​12]
MBRC60-1.5-[5,​6,​6.35,​8,​10,​11]
MBRC60-2-[5,​6,​6.35,​8,​10,​11,​12]
MBRC60-2.5-[5,​6,​6.35,​8,​10,​11]
MBRC60-3-[5,​6,​6.35,​8,​10,​11,​12]
MBRC75-2.5-[5,​6,​6.35,​8,​10,​11]
MBRC75-3-[5,​6,​6.35,​8,​10,​11,​12]
MBRC80-2-[5,​6,​6.35,​8,​10,​11,​12]
MBRC80-2.5-[5,​6,​6.35,​8,​10,​11]
MBRC95-3-[5,​6,​6.35,​8,​10,​11,​12]
MBRC100-3-[5,​6,​6.35,​8,​10,​11,​12]
MBRDAC20-1-[4,​5]
MBRDAC23-2-[5,​6,​6.35,​8]
MBRDAC28-2-[5,​6,​6.35,​8]
MBRDAC28-2.5-[5,​6,​6.35,​8]
MBRDAC28-3-[5,​6,​6.35,​8]
MBRDAC30-1-[4,​5,​6,​6.35,​8]
MBRDAC30-1.5-[5,​6,​6.35,​8]
MBRDAC30-2-[5,​6,​6.35,​8]
MBRDAC38-3-[5,​6,​6.35]
MBRDAC40-1-[4,​5,​6,​6.35,​8]
MBRDAC40-1.5-[5,​6,​6.35,​8]
MBRDAC40-2-[5,​6,​6.35,​8]
MBRDAC40-2.5-[5,​6,​6.35,​8,​10,​11]
MBRDAC45-1.5-[5,​6,​6.35,​8,​10,​11]
MBRDAC45-2-[5,​6,​6.35,​8,​10,​11]
MBRDAC48-2-[5,​6,​6.35,​8,​10,​11]
MBRDAC48-2.5-[5,​6,​6.35,​8,​10,​11]
MBRDAC48-3-[5,​6,​6.35,​8,​10,​11,​12]
MBRDAC50-2.5-[5,​6,​6.35,​8,​10,​11]
MBRDAC50-3-[5,​6,​6.35,​8,​10,​11,​12]
MBRDAC58-3-[5,​6,​6.35,​8,​10,​11,​12]
MBRDAC60-1.5-[5,​6,​6.35,​8,​10,​11]
MBRDAC60-2-[5,​6,​6.35,​8,​10,​11]
MBRDAC60-2.5-[5,​6,​6.35,​8,​10,​11]
MBRDAC60-3-[5,​6,​6.35,​8,​10,​11,​12]
MBRDAC75-2.5-[5,​6,​6.35,​8,​10,​11]
MBRDAC75-3-[5,​6,​6.35,​8,​10,​11,​12]
MBRDAC80-2-[5,​6,​6.35,​8,​10,​11]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSGroove Shape Applicable Belt Dia.
(mm)
Pitch Circle Dia. P.D.
(mm)
Nominal Width W
(mm)
Material Surface Finish Shaft Dia. d (or P)
(mm)
R
(mm)
Belt Radius
(mm)
1 Piece(s)

10 Days or more

10U Groove220-5052 Aluminum AlloyClear Anodize4 ~ 51-
1 Piece(s)

10 Days or more

10U Groove423-5052 Aluminum AlloyClear Anodize5 ~ 82-
1 Piece(s)

10 Days or more

10U Groove428-5052 Aluminum AlloyClear Anodize5 ~ 82-
1 Piece(s)

10 Days or more

10U Groove528-5052 Aluminum AlloyClear Anodize5 ~ 82.5-
1 Piece(s)

10 Days or more

10U Groove628-5052 Aluminum AlloyClear Anodize5 ~ 83-
1 Piece(s)

10 Days or more

10U Groove230-5052 Aluminum AlloyClear Anodize4 ~ 81-
1 Piece(s)

10 Days or more

10U Groove330-5052 Aluminum AlloyClear Anodize5 ~ 81.5-
1 Piece(s)

10 Days or more

10U Groove430-5052 Aluminum AlloyClear Anodize5 ~ 82-
1 Piece(s)

10 Days or more

10U Groove638-5052 Aluminum AlloyClear Anodize5 ~ 6.353-
1 Piece(s)

10 Days or more

10U Groove240-5052 Aluminum AlloyClear Anodize4 ~ 81-
1 Piece(s)

10 Days or more

10U Groove340-5052 Aluminum AlloyClear Anodize5 ~ 81.5-
1 Piece(s)

10 Days or more

10U Groove440-5052 Aluminum AlloyClear Anodize5 ~ 82-
1 Piece(s)

10 Days or more

10U Groove540-5052 Aluminum AlloyClear Anodize5 ~ 112.5-
1 Piece(s)

10 Days or more

10U Groove345-5052 Aluminum AlloyClear Anodize5 ~ 121.5-
1 Piece(s)

10 Days or more

10U Groove445-5052 Aluminum AlloyClear Anodize5 ~ 112-
1 Piece(s)

10 Days or more

10U Groove448-5052 Aluminum AlloyClear Anodize5 ~ 112-
1 Piece(s)

10 Days or more

10U Groove548-5052 Aluminum AlloyClear Anodize5 ~ 112.5-
1 Piece(s)

10 Days or more

10U Groove648-5052 Aluminum AlloyClear Anodize5 ~ 123-
1 Piece(s)

10 Days or more

10U Groove550-5052 Aluminum AlloyClear Anodize5 ~ 112.5-
1 Piece(s)

10 Days or more

10U Groove650-5052 Aluminum AlloyClear Anodize5 ~ 123-
1 Piece(s)

10 Days or more

10U Groove658-5052 Aluminum AlloyClear Anodize5 ~ 123-
1 Piece(s)

10 Days or more

10U Groove360-5052 Aluminum AlloyClear Anodize5 ~ 121.5-
1 Piece(s)

10 Days or more

10U Groove460-5052 Aluminum AlloyClear Anodize5 ~ 112-
1 Piece(s)

10 Days or more

10U Groove560-5052 Aluminum AlloyClear Anodize5 ~ 122.5-
1 Piece(s)

10 Days or more

10U Groove660-5052 Aluminum AlloyClear Anodize5 ~ 123-
1 Piece(s)

10 Days or more

10U Groove575-5052 Aluminum AlloyClear Anodize5 ~ 112.5-
1 Piece(s)

10 Days or more

10U Groove675-5052 Aluminum AlloyClear Anodize5 ~ 123-
1 Piece(s)

10 Days or more

10U Groove480-5052 Aluminum AlloyClear Anodize5 ~ 112-
1 Piece(s)

10 Days or more

10U Groove580-5052 Aluminum AlloyClear Anodize5 ~ 112.5-
1 Piece(s)

10 Days or more

10U Groove695-5052 Aluminum AlloyClear Anodize5 ~ 123-
1 Piece(s)

10 Days or more

10U Groove6100-5052 Aluminum AlloyClear Anodize5 ~ 123-
1 Piece(s)

10 Days or more

10U Groove220-1045 Carbon SteelBlack Oxide4 ~ 51-
1 Piece(s)

10 Days or more

10U Groove423-1045 Carbon SteelBlack Oxide5 ~ 82-
1 Piece(s)

10 Days or more

10U Groove428-1045 Carbon SteelBlack Oxide5 ~ 82-
1 Piece(s)

10 Days or more

10U Groove528-1045 Carbon SteelBlack Oxide5 ~ 82.5-
1 Piece(s)

10 Days or more

10U Groove628-1045 Carbon SteelBlack Oxide5 ~ 83-
1 Piece(s)

10 Days or more

10U Groove230-1045 Carbon SteelBlack Oxide4 ~ 81-
1 Piece(s)

10 Days or more

10U Groove330-1045 Carbon SteelBlack Oxide5 ~ 81.5-
1 Piece(s)

10 Days or more

10U Groove430-1045 Carbon SteelBlack Oxide5 ~ 82-
1 Piece(s)

10 Days or more

10U Groove638-1045 Carbon SteelBlack Oxide5 ~ 6.353-
1 Piece(s)

10 Days or more

10U Groove240-1045 Carbon SteelBlack Oxide4 ~ 81-
1 Piece(s)

10 Days or more

10U Groove340-1045 Carbon SteelBlack Oxide5 ~ 81.5-
1 Piece(s)

10 Days or more

10U Groove440-1045 Carbon SteelBlack Oxide5 ~ 82-
1 Piece(s)

10 Days or more

10U Groove540-1045 Carbon SteelBlack Oxide5 ~ 112.5-
1 Piece(s)

10 Days or more

10U Groove345-1045 Carbon SteelBlack Oxide5 ~ 111.5-
1 Piece(s)

10 Days or more

10U Groove445-1045 Carbon SteelBlack Oxide5 ~ 122-
1 Piece(s)

10 Days or more

10U Groove448-1045 Carbon SteelBlack Oxide5 ~ 122-
1 Piece(s)

10 Days or more

10U Groove548-1045 Carbon SteelBlack Oxide5 ~ 112.5-
1 Piece(s)

10 Days or more

10U Groove648-1045 Carbon SteelBlack Oxide5 ~ 123-
1 Piece(s)

10 Days or more

10U Groove550-1045 Carbon SteelBlack Oxide5 ~ 112.5-
1 Piece(s)

10 Days or more

10U Groove650-1045 Carbon SteelBlack Oxide5 ~ 123-
1 Piece(s)

10 Days or more

10U Groove658-1045 Carbon SteelBlack Oxide5 ~ 123-
1 Piece(s)

10 Days or more

10U Groove360-1045 Carbon SteelBlack Oxide5 ~ 111.5-
1 Piece(s)

10 Days or more

10U Groove460-1045 Carbon SteelBlack Oxide5 ~ 122-
1 Piece(s)

10 Days or more

10U Groove560-1045 Carbon SteelBlack Oxide5 ~ 112.5-
1 Piece(s)

10 Days or more

10U Groove660-1045 Carbon SteelBlack Oxide5 ~ 123-
1 Piece(s)

10 Days or more

10U Groove575-1045 Carbon SteelBlack Oxide5 ~ 112.5-
1 Piece(s)

10 Days or more

10U Groove675-1045 Carbon SteelBlack Oxide5 ~ 123-
1 Piece(s)

10 Days or more

10U Groove480-1045 Carbon SteelBlack Oxide5 ~ 122-
1 Piece(s)

10 Days or more

10U Groove580-1045 Carbon SteelBlack Oxide5 ~ 112.5-
1 Piece(s)

10 Days or more

10U Groove695-1045 Carbon SteelBlack Oxide5 ~ 123-
1 Piece(s)

10 Days or more

10U Groove6100-1045 Carbon SteelBlack Oxide5 ~ 123-
1 Piece(s)

10 Days or more

10Trapezoid Groove2202.25052 Aluminum AlloyClear Anodize4 ~ 5-1
1 Piece(s)

10 Days or more

10Trapezoid Groove4234.45052 Aluminum AlloyClear Anodize5 ~ 8-2
1 Piece(s)

10 Days or more

10Trapezoid Groove4284.45052 Aluminum AlloyClear Anodize5 ~ 8-2
1 Piece(s)

10 Days or more

10Trapezoid Groove5285.55052 Aluminum AlloyClear Anodize5 ~ 8-2.5
1 Piece(s)

10 Days or more

10Trapezoid Groove6286.65052 Aluminum AlloyClear Anodize5 ~ 8-3
1 Piece(s)

10 Days or more

10Trapezoid Groove2302.25052 Aluminum AlloyClear Anodize4 ~ 8-1
1 Piece(s)

10 Days or more

10Trapezoid Groove3303.35052 Aluminum AlloyClear Anodize5 ~ 8-1.5
1 Piece(s)

10 Days or more

10Trapezoid Groove4304.45052 Aluminum AlloyClear Anodize5 ~ 8-2
1 Piece(s)

10 Days or more

10Trapezoid Groove6386.65052 Aluminum AlloyClear Anodize5 ~ 6.35-3
1 Piece(s)

10 Days or more

10Trapezoid Groove2402.25052 Aluminum AlloyClear Anodize4 ~ 8-1
1 Piece(s)

10 Days or more

10Trapezoid Groove3403.35052 Aluminum AlloyClear Anodize5 ~ 8-1.5
1 Piece(s)

10 Days or more

10Trapezoid Groove4404.45052 Aluminum AlloyClear Anodize5 ~ 8-2
1 Piece(s)

10 Days or more

10Trapezoid Groove5405.55052 Aluminum AlloyClear Anodize5 ~ 11-2.5
1 Piece(s)

10 Days or more

10Trapezoid Groove3453.35052 Aluminum AlloyClear Anodize5 ~ 11-1.5
1 Piece(s)

10 Days or more

10Trapezoid Groove4454.45052 Aluminum AlloyClear Anodize5 ~ 11-2
1 Piece(s)

10 Days or more

10Trapezoid Groove4484.45052 Aluminum AlloyClear Anodize5 ~ 11-2
1 Piece(s)

10 Days or more

10Trapezoid Groove5485.55052 Aluminum AlloyClear Anodize5 ~ 11-2.5
1 Piece(s)

10 Days or more

10Trapezoid Groove6486.65052 Aluminum AlloyClear Anodize5 ~ 12-3
1 Piece(s)

10 Days or more

10Trapezoid Groove5505.55052 Aluminum AlloyClear Anodize5 ~ 11-2.5
1 Piece(s)

10 Days or more

10Trapezoid Groove6506.65052 Aluminum AlloyClear Anodize5 ~ 12-3
1 Piece(s)

10 Days or more

10Trapezoid Groove6586.65052 Aluminum AlloyClear Anodize5 ~ 12-3
1 Piece(s)

10 Days or more

10Trapezoid Groove3603.35052 Aluminum AlloyClear Anodize5 ~ 11-1.5
1 Piece(s)

10 Days or more

10Trapezoid Groove4604.45052 Aluminum AlloyClear Anodize5 ~ 11-2
1 Piece(s)

10 Days or more

10Trapezoid Groove5605.55052 Aluminum AlloyClear Anodize5 ~ 11-2.5
1 Piece(s)

10 Days or more

10Trapezoid Groove6606.65052 Aluminum AlloyClear Anodize5 ~ 12-3
1 Piece(s)

10 Days or more

10Trapezoid Groove5755.55052 Aluminum AlloyClear Anodize5 ~ 11-2.5
1 Piece(s)

10 Days or more

10Trapezoid Groove6756.65052 Aluminum AlloyClear Anodize5 ~ 12-3
1 Piece(s)

10 Days or more

10Trapezoid Groove4804.45052 Aluminum AlloyClear Anodize5 ~ 11-2

Loading...

More Information

Pulleys for Round Belts - Clamping, U-Groove:Related Image
· Belt: MBT3, 4, 5 Listed on >> Click here
Tensile Force at5% Elongation(>> Click here)
 

Basic Information

Pulleys/Idlers Pulleys Number of Grooves Single Pulley Type Clamping Type

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.