(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Plunger Surface Treatment: Nickel Plating Base, Rhodium Plating
•Mounting Pitch (mm): 2.54-3.00
•Stroke (mm): 6.3
•Allowable Current (A): 1.5
•Resistance (mO): 80
Part Number
Configured Part Number is shown.
No. | Part | [ M ]Material | [ S ]Surface Treatment |
① | Plunger | C1730B | Rhodium Plating on Nickel Undercoat |
② | Barrel | Brass | Gold Plating on Nickel Undercoat |
③ | Spring | Stainless Steel | - |
④ | Ball | Stainless Steel | - |
No. | [ M ]Material | [ S ]Surface Treatment |
⑤ | German Silver | Gold Plating on Nickel Undercoat |
⑥ | Brass | Gold Plating on Nickel Undercoat |
Part Number | - | Tip (End) Shape | - | Lead Wire Color | - | Lead Wire Length |
NP84 NR90 NRB84 NRB90 | - - | G B | - - | W BL | - - | 1000 400 |
Part Number | Mounting Pitch (min.) | Full Stroke | Spring Pressure | Allowable Current | Resistance | Replacement Cycle (Reference) | |
Initial | 2/3 Stroke | ||||||
NP84SF | 3.0mm | 6.3mm | 10gf | 50gf | 1.5A | 80mΩ | 300,000 times |
NP84 | 45gf | 126gf | |||||
NP84HD | 77gf | 200gf | |||||
NP90SF | 3.5mm (4.5mm) | 6.4mm | 10gf | 50gf | 1.5A | 80mΩ | 300,000 times |
NP90 | 40gf | 150gf | |||||
NP90HD | 146gf | 250gf | |||||
NP89SF | 4.5mm | 6.4mm | 30gf | 100gf | 1.5A | 80mΩ | 300,000 times |
NP89S | 84gf | 275gf | |||||
NP89 | 170gf | 450gf |
Part Number | Matching Contact Probe | Mounting Hole for Press-Fitting Dimension (Reference) |
NR84 | NP84SF NP84 NP84HD | 2.41~2.46mm |
NR90 | NP90SF NP90 NP90HD | 2.77~2.82mm |
NR89 | NP89SF NP89S NP89 | 3.58~3.63mm |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
NP84HD-A |
NP84HD-D |
Loading...
Minimum Mounting Pitch(mm) | 2.54-3.00 | Properties | Standard |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy