(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Receptacles with Lead Wire - for 60, 604, 120 Series

Receptacles with Lead Wire - for 60, 604, 120 Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Receptacles with Lead Wire - for 60, 604, 120 Series
  • Receptacles with Lead Wire - for 60, 604, 120 Series
  • Volume Discount

•Type: Receptacle
•Barrel Receptacle Material: Brass
•Receptacle Max. O.D. D Dimension (Range) (Ø): 1.51~2
•Property: Standard

Specifications

Part Number-Tip (End) Shape-Lead Wire Color-Lead Wire Length
NP120
NP60SF
NR120
NR604
NRB120
NRB604
-
-

-


D
B

B





-
-




W
W




-
-




1000
400
Part NumberLead Wire ColorLead Wire Length (mm)Lead WireLeadReceptacle Used
NRB120W
R
BL
(White)
(Red)
(Blue)
400
1000
Ø1.0Ø0.08x40 pcs.NR120
NRB604Ø1.0Ø0.08x40 pcs.NR604-C
NRB60Ø1.0Ø0.08x40 pcs.NR60-C
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NRB60-BL-1000
NRB60-BL-400
NRB60-R-1000
NRB60-R-400
NRB60-W-1000
NRB60-W-400
NRB120-BL-1000
NRB120-BL-400
NRB120-R-1000
NRB120-R-400
NRB120-W-1000
NRB120-W-400
NRB604-BL-1000
NRB604-BL-400
NRB604-R-1000
NRB604-R-400
NRB604-W-1000
NRB604-W-400
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMinimum Mounting Pitch
(mm)
Barrel, Receptacles Outside Diameter
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Receptacle Outermost diameter
(Ø)
Barrel, Receptacles Length
(mm)
Lead Wire Color Selection Lead Wire Length
(mm)
1 Piece(s)Available

8 Days or more

102.54-3.001.6825.1~301.9029.0BL (Blue)1,000
1 Piece(s)Available

10 Days or more

102.54-3.001.6825.1~301.9029.0BL (Blue)400
1 Piece(s)Available

8 Days or more

102.54-3.001.6825.1~301.9029.0R (Red)1,000
1 Piece(s)Available

8 Days or more

102.54-3.001.6825.1~301.9029.0R (Red)400
1 Piece(s)Available

8 Days or more

102.54-3.001.6825.1~301.9029.0W (White)1,000
1 Piece(s)Available

8 Days or more

102.54-3.001.6825.1~301.9029.0W (White)400
1 Piece(s)Available

8 Days or more

101.70-2.001.4525.1~301.729.2BL (Blue)1,000
1 Piece(s)Available

8 Days or more

101.70-2.001.4525.1~301.729.2BL (Blue)400
1 Piece(s)Available

8 Days or more

101.70-2.001.4525.1~301.729.2R (Red)1,000
1 Piece(s)Available

8 Days or more

101.70-2.001.4525.1~301.729.2R (Red)400
1 Piece(s)Available

8 Days or more

101.70-2.001.4525.1~301.729.2W (White)1,000
1 Piece(s)Available

8 Days or more

101.70-2.001.4525.1~301.729.2W (White)400
1 Piece(s)Available

8 Days or more

102.54-3.001.6820.1~251.9023.6BL (Blue)1,000
1 Piece(s)Available

8 Days or more

102.54-3.001.6820.1~251.9023.6BL (Blue)400
1 Piece(s)Available

8 Days or more

102.54-3.001.6820.1~251.9023.6R (Red)1,000
1 Piece(s)Available

8 Days or more

102.54-3.001.6820.1~251.9023.6R (Red)400
1 Piece(s)Available

8 Days or more

102.54-3.001.6820.1~251.9023.6W (White)1,000
1 Piece(s)Available

8 Days or more

102.54-3.001.6820.1~251.9023.6W (White)400

Loading...

  1. 1
 

Basic Information

Type Receptacle Receptacle Max. O.D. D (Range)(Ø) 1.51~2 Barrel, Receptacle Material Brass
Properties Standard

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.