(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Contact Probes/Receptacles - 120 Series (Part Numbers)

Contact Probes/Receptacles - 120 Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Contact Probes/Receptacles - 120 Series
  • Contact Probes/Receptacles - 120 Series
  • Contact Probes/Receptacles - 120 Series
  • Volume Discount
  • Spec Change

•Barrel Receptacle Material: Brass
•Plunger Surface Treatment: Nickel Plating Base, Rhodium Plating
•Mounting Pitch (mm): 1.70-2.00
•Stroke (mm): 6.5
•Allowable Current (A): 1.5

  • inCAD Components
FIND OTHER CONTACT PROBES
 
Contact Probes - NP120, NP120HD Series:Related Image
・Materials
■Contact Probes
No.Part[ M ]Material[ S ]Surface Treatment
PlungerW1-9 Tool SteelRhodium Plating on Nickel Undercoat
BarrelBrassGold Plating on Nickel Undercoat
SpringSWPGold Plating
■Receptacles
No.[ M ]Material[ S ]Surface Treatment
④  ⑤BrassGold Plating on Nickel Undercoat

Specifications

Part Number-Tip (End) Shape-Lead Wire Color-Lead Wire Length
NP120
NP60SF
NR120
NR604
NRB120
NRB604
-
-

-


D
B

B





-
-




W
W




-
-




1000
400
■Contact Probes
Part NumberMounting Pitch (min.)Full StrokeSpring PressureAllowable CurrentResistanceReplacement Cycle (Reference)
Initial2/3 Stroke
NP1202.0mm6.5mm15gf50gf1.5A80mΩ250,000 times
NP120HD25gf100gf
TP6042.54mm4mm36gf100gf1.5A80mΩ300,000 times
NP60410gf110gf
NP604HD39gf160gf
NP60SF2.54mm6.4mm20gf50gf1.5A80mΩ300,000 times
NP60S20gf100gf
NP6030gf150gf
NP60H
NP60HD170gf100,000 times
[ ! ]For orders larger than indicated quantity, please request a quotation.
■Receptacle
[ ! ]For NR604 and NR60, please select the end shape.
Part NumberMatching Contact ProbeMounting Hole for Press-Fitting Dimension (Reference)
NR120NP120
NP120HD
1.48~1.49mm
NR120T1.62~1.64mm
NR604TP604
NP604
NP604HD
1.78~1.79mm
NR60NP60SF
NP60S
NP60
NP60H
NP60HD
1.78~1.79mm
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NP120-D
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType Plunger Tip Shape Full Stroke (Range)
(mm)
Full Stroke
(mm)
Spring Pressure @2/3 Stroke(Range)
(gf)
Receptacle Wire End Plunger Material Plunger Outside Diameter
(Ø)
Plunger Surface Treatment Plunger Length L1 (Range)
(mm)
Receptacle Max. O.D. D (Range)
(Ø)
Barrel, Receptacles Outside Diameter
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Resistance
(mΩ)
Plunger Length
(mm)
Receptacle Outermost diameter
(Ø)
Barrel, Receptacles Length
(mm)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)
1 Piece(s)Available

8 Days or more

10Contact Probes[Cup] Cup D5~6.56.530.1~50-[Carbon Steel] W1-9 Tool Steel1.5Nickel Plating Backing Rhodium Plating Finish8.1~12-1.2020.1~2510.1~201.5808.5-24.51550

Loading...

  1. 1

Example

Contact Probes - NP120, NP120HD Series:Related Image
Contact Probes - NP120, NP120HD Series:Related Image
 

Basic Information

Minimum Mounting Pitch(mm) 1.70-2.00 Barrel, Receptacle Material Brass Properties Standard

Please check the type/dimensions/specifications of the part NP120-D in the Contact Probes/Receptacles - 120 Series series.

Products like this...

Part Number
NP120-A
NP120-B
NP120-C
NP120-E
NP120-G
NP120-H
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType Plunger Tip Shape Full Stroke (Range)
(mm)
Full Stroke
(mm)
Spring Pressure @2/3 Stroke(Range)
(gf)
Receptacle Wire End Plunger Material Plunger Outside Diameter
(Ø)
Plunger Surface Treatment Plunger Length L1 (Range)
(mm)
Receptacle Max. O.D. D (Range)
(Ø)
Barrel, Receptacles Outside Diameter
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Resistance
(mΩ)
Plunger Length
(mm)
Receptacle Outermost diameter
(Ø)
Barrel, Receptacles Length
(mm)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)
1 Piece(s)Available

Same day

Stock

10Contact Probes[Straight Crown] Straight Crown A5~6.56.530.1~50-[Carbon Steel] W1-9 Tool Steel1.5Nickel Plating Backing Rhodium Plating Finish8.1~12-1.2020.1~2510.1~201.5808.5-24.51550
1 Piece(s)Available

8 Days or more

10Contact Probes[Sphere(SR)] Sphere(SR) B5~6.56.530.1~50-[Carbon Steel] W1-9 Tool Steel1.5Nickel Plating Backing Rhodium Plating Finish8.1~12-1.2020.1~2510.1~201.5808.5-24.51550
1 Piece(s)Available

8 Days or more

10Contact Probes[Needle] Needle C5~6.56.530.1~50-[Carbon Steel] W1-9 Tool Steel0.93Nickel Plating Backing Rhodium Plating Finish8.1~12-1.2020.1~2510.1~201.5808.5-24.51550
1 Piece(s)Available

8 Days or more

10Contact Probes[Needle] Needle E5~6.56.530.1~50-[Carbon Steel] W1-9 Tool Steel1.5Nickel Plating Backing Rhodium Plating Finish8.1~12-1.2020.1~2510.1~201.5808.5-24.51550
1 Piece(s)Available

8 Days or more

10Contact Probes[Flat] Flat G5~6.56.530.1~50-[Carbon Steel] W1-9 Tool Steel1.5Nickel Plating Backing Rhodium Plating Finish8.1~12-1.2020.1~2510.1~201.5808.5-24.51550
1 Piece(s)Available

8 Days or more

10Contact Probes[Straight Crown] Straight Crown H5~6.56.530.1~50-[Carbon Steel] W1-9 Tool Steel0.93Nickel Plating Backing Rhodium Plating Finish8.1~12-1.2020.1~2510.1~201.5808.5-24.51550

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.