(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Contact Probes/Receptacles - 88 Series (Part Numbers)

Contact Probes/Receptacles - 88 Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Contact Probes/Receptacles - 88 Series
  • Contact Probes/Receptacles - 88 Series
  • Contact Probes/Receptacles - 88 Series
  • Contact Probes/Receptacles - 88 Series
  • Volume Discount
  • Spec Change

•Barrel Receptacle Material: Brass
•Plunger Surface Treatment: Nickel Plating Base, Rhodium Plating
•Mounting Pitch (mm): 1.27-1.50
•Stroke (mm): 2.5
•Plunger Length L1 (Range) (mm): 3.1~5

  • inCAD Components
FIND OTHER CONTACT PROBES
 
Contact Probes - NP88, NP88HD Series:Related Image
・Materials
■Contact Probes
No.Part[ M ]Material[ S ]Surface Treatment
PlungerW1-9 Tool SteelRhodium Plating on Nickel Undercoat
BarrelBrassGold Plating on Nickel Undercoat
SpringSWPGold Plating
■Receptacles
[ M ]Material[ S ]Surface Treatment
BrassGold Plating on Nickel Undercoat

Specifications

Part Number-Tip (End) Shape-Lead Wire Color-Lead Wire Length
NP88
NR88
-C    
■Contact Probes
Part NumberMounting Pitch (min.)Full StrokeSpring PressureAllowable CurrentResistanceReplacement Cycle (Reference)
Initial2/3 Stroke
NP881.5mm2.5mm10gf50gf3A60mΩ250,000 times
NP88HD30gf100gf
[ ! ]For orders larger than indicated quantity, please request a quotation.
■Receptacle
Part NumberMatching Contact ProbeMounting Hole for Press-Fitting Dimension (Reference)
NR88NP88
NP88HD
1.08~1.09mm
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NP88-G
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType Plunger Tip Shape Full Stroke (Range)
(mm)
Full Stroke
(mm)
Spring Pressure @2/3 Stroke(Range)
(gf)
Plunger Material Plunger Outside Diameter
(Ø)
Plunger Surface Treatment Plunger Length L1 (Range)
(mm)
Receptacle Max. O.D. D (Range)
(Ø)
Barrel, Receptacles Outside Diameter
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Resistance
(mΩ)
Plunger Length
(mm)
Receptacle Outermost diameter
(Ø)
Barrel, Receptacles Length
(mm)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)
1 Piece(s)Available

8 Days or more

10Contact Probes[Flat] Flat G1 ~2.62.530.1~50[Carbon Steel] W1-9 Tool Steel1Nickel Plating Backing Rhodium Plating Finish3.1~5-0.8810.1~150~103603.5-12.51050

Loading...

  1. 1

Example

Contact Probes - NP88, NP88HD Series:Related Image
 

Basic Information

Minimum Mounting Pitch(mm) 1.27-1.50 Barrel, Receptacle Material Brass Properties Standard

Please check the type/dimensions/specifications of the part NP88-G in the Contact Probes/Receptacles - 88 Series series.

Products like this...

Part Number
NP88-C
NP88-D
NP88-E
NP88-H
NP88-J
NP88-N
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType Plunger Tip Shape Full Stroke (Range)
(mm)
Full Stroke
(mm)
Spring Pressure @2/3 Stroke(Range)
(gf)
Plunger Material Plunger Outside Diameter
(Ø)
Plunger Surface Treatment Plunger Length L1 (Range)
(mm)
Receptacle Max. O.D. D (Range)
(Ø)
Barrel, Receptacles Outside Diameter
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Resistance
(mΩ)
Plunger Length
(mm)
Receptacle Outermost diameter
(Ø)
Barrel, Receptacles Length
(mm)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)
1 Piece(s)Available

Same day

Stock

10Contact Probes[Needle] Needle C1 ~2.62.530.1~50[Carbon Steel] W1-9 Tool Steel0.69Nickel Plating Backing Rhodium Plating Finish3.1~5-0.8810.1~150~103603.5-12.51050
1 Piece(s)Available

Same day

Stock

10Contact Probes[Cup] Cup D1 ~2.62.530.1~50[Carbon Steel] W1-9 Tool Steel1Nickel Plating Backing Rhodium Plating Finish3.1~5-0.8810.1~150~103603.5-12.51050
1 Piece(s)Available

8 Days or more

10Contact Probes[Needle] Needle E1 ~2.62.530.1~50[Carbon Steel] W1-9 Tool Steel1Nickel Plating Backing Rhodium Plating Finish3.1~5-0.8810.1~150~103603.5-12.51050
1 Piece(s)Available

8 Days or more

10Contact Probes[Straight Crown] Straight Crown H1 ~2.62.530.1~50[Carbon Steel] W1-9 Tool Steel0.69Nickel Plating Backing Rhodium Plating Finish3.1~5-0.8810.1~150~103603.5-12.51050
1 Piece(s)Available

8 Days or more

10Contact Probes[Cup] Cup J1 ~2.62.530.1~50[Carbon Steel] W1-9 Tool Steel0.69Nickel Plating Backing Rhodium Plating Finish3.1~5-0.8810.1~150~103603.5-12.51050
1 Piece(s)Available

8 Days or more

10Contact Probes[Sphere(SR)] Sphere(SR) N1 ~2.62.530.1~50[Carbon Steel] W1-9 Tool Steel0.69Nickel Plating Backing Rhodium Plating Finish3.1~5-0.8810.1~150~103603.5-12.51050

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.