(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Contact Probes/Receptacles - 72 Series (Part Numbers)

Contact Probes/Receptacles - 72 Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Contact Probes/Receptacles - 72 Series
  • Contact Probes/Receptacles - 72 Series
  • Volume Discount
  • Spec Change

•Barrel Receptacle Material: Brass
•Plunger Surface Treatment: Nickel Plating Base, Rhodium Plating
•Mounting Pitch (mm): 1.27-1.50
•Stroke (mm): 2.5
•Allowable Current (A): 1

  • inCAD Components
FIND OTHER CONTACT PROBES

 
Contact Probes - NP72, NP72HD Series:Related Image
・Materials
■Contact Probes
No.Part[ M ]Material[ S ]Surface Treatment
PlungerW1-9 Tool SteelRhodium Plating on Nickel Undercoat
BarrelBrassGold Plating on Nickel Undercoat
SpringSWPGold Plating
■Receptacles
[ M ]Material[ S ]Surface Treatment
BrassGold Plating on Nickel Undercoat

Specifications

Part Number-Tip (End) Shape-Lead Wire Color-Lead Wire Length
NP30
NP68S3SF
NR30K
NR72K
NRSHB30
NRB68
-
-
-



A
B
B






-
-




R
W




-
-




1000
1000
■Contact Probes
Part NumberMounting Pitch (min.)Full StrokeSpring PressureAllowable CurrentResistanceReplacement Cycle (Reference)
Initial2/3 Stroke
NP301.27mm2.5mm (2.0mm)5gf(40gf)45gf(80gf)1A100mΩ50,000 times
NP30HD15gf46gf
NP721.27mm2.5mm30gf50gf1A80mΩ25,000 times
NP72HD15gf100gf
NP68S3SF1.27mm4.3mm25gf50gf2A80mΩ30,000 times
NP68S330gf90gf
NP761.27mm6.0mm60gf150gf1.3A80mΩ300,000 times
[ ! ]For orders larger than indicated quantity, please request a quotation.
[ ! ]Full Stroke in ( ) is applicable to Tip Shape C40, E40, G40, H40, J40, K, AA, AH and AS.
■Receptacles
[ ! ]For NR30K, NR68 and NR68S, please select the end shape.
Part NumberMatching Contact ProbeMounting Hole for Press-Fitting Dimension (Reference)
NR30KNP30
NP30HD
0.85~0.86mm
NR30SH-B0.87~0.88mm
NR72KNP72
NP72HD
0.88~0.89mm
NR68NP68S3SF
NP68S3
0.83~0.84mm
NR68S
NR76NP760.97~0.98mm
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NP72-G
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType Plunger Tip Shape Full Stroke (Range)
(mm)
Full Stroke
(mm)
Spring Pressure @2/3 Stroke(Range)
(gf)
Plunger Material Plunger Outside Diameter
(Ø)
Plunger Surface Treatment Plunger Length L1 (Range)
(mm)
Receptacle Max. O.D. D (Range)
(Ø)
Barrel, Receptacles Outside Diameter
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Resistance
(mΩ)
Plunger Length
(mm)
Receptacle Outermost diameter
(Ø)
Barrel, Receptacles Length
(mm)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)
1 Piece(s)Available

8 Days or more

10Contact Probes[Flat] Flat G1 ~2.62.530.1~50[Carbon Steel] W1-9 Tool Steel0.9Nickel Plating Backing Rhodium Plating Finish3.1~5-0.7210.1~1520.1~301803.4-12.53050

Loading...

  1. 1

Example

Contact Probes - NP72, NP72HD Series:Related Image
Contact Probes - NP72, NP72HD Series:Related Image
 

Basic Information

Minimum Mounting Pitch(mm) 1.27-1.50 Barrel, Receptacle Material Brass Properties Standard

Please check the type/dimensions/specifications of the part NP72-G in the Contact Probes/Receptacles - 72 Series series.

Products like this...

Part Number
NP72-C
NP72-D
NP72-E
NP72-H
NP72-J
NP72-N
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType Plunger Tip Shape Full Stroke (Range)
(mm)
Full Stroke
(mm)
Spring Pressure @2/3 Stroke(Range)
(gf)
Plunger Material Plunger Outside Diameter
(Ø)
Plunger Surface Treatment Plunger Length L1 (Range)
(mm)
Receptacle Max. O.D. D (Range)
(Ø)
Barrel, Receptacles Outside Diameter
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Resistance
(mΩ)
Plunger Length
(mm)
Receptacle Outermost diameter
(Ø)
Barrel, Receptacles Length
(mm)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)
1 Piece(s)Available

8 Days or more

10Contact Probes[Needle] Needle C1 ~2.62.530.1~50[Carbon Steel] W1-9 Tool Steel0.54Nickel Plating Backing Rhodium Plating Finish3.1~5-0.7210.1~1520.1~301803.4-12.53050
1 Piece(s)Available

8 Days or more

10Contact Probes[Cup] Cup D1 ~2.62.530.1~50[Carbon Steel] W1-9 Tool Steel0.9Nickel Plating Backing Rhodium Plating Finish3.1~5-0.7210.1~1520.1~301803.4-12.53050
1 Piece(s)Available

8 Days or more

10Contact Probes[Needle] Needle E1 ~2.62.530.1~50[Carbon Steel] W1-9 Tool Steel0.9Nickel Plating Backing Rhodium Plating Finish3.1~5-0.7210.1~1520.1~301803.4-12.53050
1 Piece(s)Available

8 Days or more

10Contact Probes[Straight Crown] Straight Crown H1 ~2.62.530.1~50[Carbon Steel] W1-9 Tool Steel0.54Nickel Plating Backing Rhodium Plating Finish3.1~5-0.7210.1~1520.1~301803.4-12.53050
1 Piece(s)Available

8 Days or more

10Contact Probes[Cup] Cup J1 ~2.62.530.1~50[Carbon Steel] W1-9 Tool Steel0.54Nickel Plating Backing Rhodium Plating Finish3.1~5-0.7210.1~1520.1~301803.4-12.53050
1 Piece(s)Available

8 Days or more

10Contact Probes[Sphere(SR)] Sphere(SR) N1 ~2.62.530.1~50[Carbon Steel] W1-9 Tool Steel0.54Nickel Plating Backing Rhodium Plating Finish3.1~5-0.7210.1~1520.1~301803.4-12.53050

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.