(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 12/14/2024 to 4:00 p.m. (CST) 12/15/2024. We apologize for the inconvenience.

Cartridge Heaters - High-Temperature, with/without Flange (Part Numbers)

Cartridge Heaters - High-Temperature, with/without Flange

Click this image to zoom it.

Move the mouse over the image to zoom

  • Cartridge Heaters - High-Temperature, with/without Flange
  • Cartridge Heaters - High-Temperature, with/without Flange
  • Volume Discount

•Application: For Metal and Mold Heating
•Usage Pattern: Individual Item
•Category Single Body: Cartridge Heaters
•Heating Area Material: Incoloy Alloy
•Cartridge Lead Wire Treatment: Standard

  • inCAD Components
Cartridge Heaters - High Temperature:Related Image
・Materials
[ M ] Material: Heater : Incoloy
   Lead Wire: Glass Braid Lead (Heat Resistance Temperature: 200°C)
 

Specifications

Part Number-L-V-W
MHK6.25-25.4-V120-W80
MHK12.6-203.2-V120-W500
L Tolerance
LTolerance
101.6 or Less±2.4
127.0 or MoreL dimension ±2%
■High Temperature Type
Part NumberLV
(Voltage)
W
(Electric Power)
Electrical Power Density (W/cm2)
TypeD
MHK

MHKA
MHKB
6.2525.41208032.3
12010040.3
12015060.5
31.81207520.2
12010026.8
12012533.7
12015040.3
24015040.3
24020053.6
38.112010020.2
12015030.2
24015030.2
24017535.4
12020040.3
24020040.3
24025050.4
50.8120507.4
12010013.5
12015020.2
24015020.2
12020026.8
24020026.8
12025033.6
24025033.6
24030040.3
76.21201008.1
12015012.1
12020016.1
24020016.1
12025020.2
24025020.2
12030024.2
24030024.2
101.61201005.7
1201508.7
12020011.5
24020011.5
12025014.4
24025014.4
12030017.2
24030017.2
152.412030011.0 
24030011.0 
12040014.7 
24040014.7 
24060022.0 
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberLV (Voltage) W
(Electric Power)
Electrical Power Density (W/cm2)
TypeD
MHK

MHKA
MHKB
9.4225.41205013.2 
12010026.7 
12015040.1 
31.81207513.2 
12010017.5 
12012522.0 
12015026.4 
24015026.4 
12020035.7 
24020035.7 
38.11207510.1 
12010013.2 
12015019.7 
24015019.7 
12020026.4 
24020026.4 
12025033.5 
24025033.5 
44.512012513.3 
12015015.8 
12017518.9 
24020021.2 
12025026.7 
24025026.7 
50.8120504.3 
1201008.7 
12015013.2 
24015013.2 
12020017.5 
24020017.5 
12025022.0 
24025022.0 
12030026.8 
24030026.8 
24035030.7 
12040035.7 
24040035.7 
57.2120755.7 
1201007.6 
24015011.3 
12017513.2 
24020015.0 
24025018.9 
63.512020013.5 
12025016.7 
24025016.7 
12030020.2 
24030020.2 
24050033.5 
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberLV (Voltage)W
(Electric Power)
Electrical Power Density (W/cm2)
TypeD
MHK

MHKA
MHKB
9.4276.21201005.3 
1201508.0 
12020010.5 
24020010.5 
12025013.2 
24025013.2 
12030015.8 
24030015.8 
12040021.4 
24040021.4 
12050026.4 
24050026.4 
24060032.2 
88.912025011.2 
12030013.3 
24030013.3 
12050022.3 
24050022.3 
101.61201505.7 
1202007.6 
1202509.5 
2402509.5 
12030011.3 
24030011.3 
12040015.0 
24040015.0 
12050018.9 
24050018.9 
127.0 1201504.5 
1202005.9 
1203008.8 
2403008.8 
12050014.7 
24050014.7 
24075022.0 
152.41202004.8 
1202506.0 
1203007.3 
2403007.3 
1204009.8 
2404009.8 
12050012.2 
24050012.2 
12060014.6 
24060014.6 
12075018.1 
24075018.1 
24090021.5 
240100024.0 
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberLV (Voltage)W
(Electric Power)
Electrical Power Density (W/cm2)
TypeD
MHK

MHKA
MHKB
9.42177.81202505.1 
12060012.4 
24060012.4 
203.21203005.3 
1204507.9 
1205009.0 
2405009.0 
12060010.7 
24075013.2 
240100017.5 
254.0 1204005.6 
1205007.0 
2405007.0 
2406008.4 
24080011.2 
240100014.0 
304.81204004.7 
1206007.0 
2406007.0 
240100011.5 
MHK12.631.812012516.6 
38.112015015.0 
50.8120755.0 
1201508.4 
12020013.3 
24020013.3 
12025016.7 
24025016.7 
12030020.0 
24030020.0 
12040026.5 
24040026.5 
57.2 120754.3 
1201257.1 
12025014.3 
24025014.3 
12050028.5 
24050028.5 
63.51201005.0 
12025012.6 
24025012.6 
12030014.9 
24030014.9 
12040020.0 
12050025.0 
24050025.0 
76.21201255.0 
2401255.0 
12025010.0 
24025010.0 
12030012.0 
24030012.0 
12040016.1 
12050019.8 
24050019.8 
12060023.9 
24060023.9 
24075029.9 
88.91202508.4 
2402508.4 
24050016.6 
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberLV (Voltage)W
(Electric Power)
Electrical Power Density (W/cm2)
TypeD
MHK12.6101.61201504.3 
2401504.3 
1202507.1 
2402507.1 
1203008.7 
2403008.7 
12040011.5 
24040011.5 
12050014.3 
24050014.3 
24075021.4 
240100028.5 
127.0 1202004.5 
1203507.8 
2403507.8 
1204009.0 
2404009.0 
12050011.2 
24050011.2 
24075016.6 
240100022.2 
152.41202504.5 
1203506.4 
1205009.0 
2405009.0 
24075013.6 
12080014.4 
120100018.1 
240100018.1 
177.81202503.9 
1205007.8 
2405007.8 
2406009.3 
240100015.3 
203.2 1203004.0 
1205006.7 
2405006.7 
2406008.1 
12080010.7 
120100013.3 
240100013.3 
240150020.0 
228.62405005.9 
240100011.8 
254.0 1205005.3 
2405005.3 
2408008.4 
120100010.5 
240100010.5 
240150015.8 
304.81206005.3 
2406005.3 
12010008.7 
24010008.7 
240150013.0 
240200017.4 
15.7731.812020021.2 
12040042.5 
50.81201005.3 
12020010.7 
24040021.2 
57.212025011.5 
24025011.5 
12035016.0 
24050022.6 
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberLV (Voltage)W
(Electric Power)
Electrical Power Density (W/cm2)
TypeD
MHK15.7776.21201504.8 
1202508.1 
2402508.1 
12050016.0 
24050016.0 
24075023.9 
101.61202505.7 
2402505.7 
2404009.1 
12050011.3 
24050011.3 
24075017.1 
240100022.6 
127.0 1202504.3 
2402504.3 
2405008.8 
24075013.3 
152.4 1203004.3 
2403004.3 
1205007.1 
2405007.1 
24075010.9 
240100014.4 
240150021.7 
177.81205006.1 
2405006.1 
240100012.2 
203.21205005.3 
2405005.3 
2408509.0 
240100010.5 
240120012.7 
240150015.8 
240200021.1 
254.0 2405004.2 
1206005.0 
24010008.4 
240160013.3 
240200016.7 
304.82405003.4 
1206004.2 
24010007.0 
240150010.4 
240200014.0 
18.9576.21202506.7 
24050013.3 
101.62405009.5 
240100019.0 
152.41205006.0 
2405006.0 
240100012.1 
240200024.2 
203.21205004.5 
2405004.5 
24010008.8 
240200017.7 
254.0 24010007.0 
240200014.0 
304.824010005.7 
240200011.5 
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MHK6.25-25.4-V120-W80
MHK6.25-25.4-V120-W100
MHK6.25-25.4-V120-W150
MHK6.25-31.8-V120-W75
MHK6.25-31.8-V120-W100
MHK6.25-31.8-V120-W125
MHK6.25-31.8-V120-W150
MHK6.25-31.8-V240-W150
MHK6.25-31.8-V240-W200
MHK6.25-38.1-V120-W100
MHK6.25-38.1-V120-W150
MHK6.25-38.1-V120-W200
MHK6.25-38.1-V240-W150
MHK6.25-38.1-V240-W175
MHK6.25-38.1-V240-W200
MHK6.25-38.1-V240-W250
MHK6.25-50.8-V120-W50
MHK6.25-50.8-V120-W100
MHK6.25-50.8-V120-W150
MHK6.25-50.8-V120-W200
MHK6.25-50.8-V120-W250
MHK6.25-50.8-V240-W150
MHK6.25-50.8-V240-W200
MHK6.25-50.8-V240-W250
MHK6.25-50.8-V240-W300
MHK6.25-76.2-V120-W100
MHK6.25-76.2-V120-W150
MHK6.25-76.2-V120-W200
MHK6.25-76.2-V120-W250
MHK6.25-76.2-V120-W300
MHK6.25-76.2-V240-W200
MHK6.25-76.2-V240-W250
MHK6.25-76.2-V240-W300
MHK6.25-101.6-V120-W100
MHK6.25-101.6-V120-W150
MHK6.25-101.6-V120-W200
MHK6.25-101.6-V120-W250
MHK6.25-101.6-V120-W300
MHK6.25-101.6-V240-W200
MHK6.25-101.6-V240-W250
MHK6.25-101.6-V240-W300
MHK6.25-152.4-V120-W300
MHK6.25-152.4-V120-W400
MHK6.25-152.4-V240-W300
MHK6.25-152.4-V240-W400
MHK6.25-152.4-V240-W600
MHK9.42-25.4-V120-W50
MHK9.42-25.4-V120-W100
MHK9.42-25.4-V120-W150
MHK9.42-31.8-V120-W75
MHK9.42-31.8-V120-W100
MHK9.42-31.8-V120-W125
MHK9.42-31.8-V120-W150
MHK9.42-31.8-V120-W200
MHK9.42-31.8-V240-W150
MHK9.42-31.8-V240-W200
MHK9.42-38.1-V120-W75
MHK9.42-38.1-V120-W100
MHK9.42-38.1-V120-W150
MHK9.42-38.1-V120-W200
MHK9.42-38.1-V120-W250
MHK9.42-38.1-V240-W150
MHK9.42-38.1-V240-W200
MHK9.42-38.1-V240-W250
MHK9.42-44.5-V120-W120
MHK9.42-44.5-V120-W150
MHK9.42-44.5-V120-W170
MHK9.42-44.5-V120-W250
MHK9.42-44.5-V240-W200
MHK9.42-44.5-V240-W250
MHK9.42-50.8-V120-W50
MHK9.42-50.8-V120-W100
MHK9.42-50.8-V120-W150
MHK9.42-50.8-V120-W200
MHK9.42-50.8-V120-W250
MHK9.42-50.8-V120-W300
MHK9.42-50.8-V120-W400
MHK9.42-50.8-V240-W150
MHK9.42-50.8-V240-W200
MHK9.42-50.8-V240-W250
MHK9.42-50.8-V240-W300
MHK9.42-50.8-V240-W350
MHK9.42-50.8-V240-W400
MHK9.42-57.2-V120-W75
MHK9.42-57.2-V120-W100
MHK9.42-57.2-V120-W175
MHK9.42-57.2-V240-W150
MHK9.42-57.2-V240-W200
MHK9.42-57.2-V240-W250
MHK9.42-63.5-V120-W200
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSDiameter
(Ø)
Length
(mm)
Rated Output
(W)
Diameter
(Ø)
Length
(mm)
Voltage
(V)
Rated Output
(W)
1 Piece(s)Available

8 Days or more

10~8~51~996.2525.4[110 to 120] 12080
1 Piece(s)Available

8 Days or more

10~8~51100~1696.2525.4[110 to 120] 120100
1 Piece(s)Available

8 Days or more

10~8~51100~1696.2525.4[110 to 120] 120150
1 Piece(s)Available

8 Days or more

10~8~51~996.2531.8[110 to 120] 12075
1 Piece(s)Available

9 Days or more

10~8~51100~1696.2531.8[110 to 120] 120100
1 Piece(s)Available

11 Days or more

10~8~51100~1696.2531.8[110 to 120] 120125
1 Piece(s)Available

8 Days or more

10~8~51100~1696.2531.8[110 to 120] 120150
1 Piece(s)Available

9 Days or more

10~8~51100~1696.2531.8[220 or More] 240150
1 Piece(s)Available

8 Days or more

10~8~51170~2996.2531.8[220 or More] 240200
1 Piece(s)Available

8 Days or more

10~8~51100~1696.2538.1[110 to 120] 120100
1 Piece(s)Available

8 Days or more

10~8~51100~1696.2538.1[110 to 120] 120150
1 Piece(s)Available

8 Days or more

10~8~51170~2996.2538.1[110 to 120] 120200
1 Piece(s)Available

8 Days or more

10~8~51100~1696.2538.1[220 or More] 240150
1 Piece(s)Available

8 Days or more

10~8~51170~2996.2538.1[220 or More] 240175
1 Piece(s)Available

8 Days or more

10~8~51170~2996.2538.1[220 or More] 240200
1 Piece(s)Available

9 Days or more

10~8~51170~2996.2538.1[220 or More] 240250
1 Piece(s)Available

8 Days or more

10~8~51~996.2550.8[110 to 120] 12050
1 Piece(s)Available

8 Days or more

10~8~51100~1696.2550.8[110 to 120] 120100
1 Piece(s)Available

9 Days or more

10~8~51100~1696.2550.8[110 to 120] 120150
1 Piece(s)Available

8 Days or more

10~8~51170~2996.2550.8[110 to 120] 120200
1 Piece(s)Available

8 Days or more

10~8~51170~2996.2550.8[110 to 120] 120250
1 Piece(s)Available

8 Days or more

10~8~51100~1696.2550.8[220 or More] 240150
1 Piece(s)Available

8 Days or more

10~8~51170~2996.2550.8[220 or More] 240200
1 Piece(s)Available

8 Days or more

10~8~51170~2996.2550.8[220 or More] 240250
1 Piece(s)Available

8 Days or more

10~8~51300~9996.2550.8[220 or More] 240300
1 Piece(s)Available

8 Days or more

10~871~129100~1696.2576.2[110 to 120] 120100
1 Piece(s)Available

8 Days or more

10~871~129100~1696.2576.2[110 to 120] 120150
1 Piece(s)Available

8 Days or more

10~871~129170~2996.2576.2[110 to 120] 120200
1 Piece(s)Available

8 Days or more

10~871~129170~2996.2576.2[110 to 120] 120250
1 Piece(s)Available

8 Days or more

10~871~129300~9996.2576.2[110 to 120] 120300
1 Piece(s)Available

8 Days or more

10~871~129170~2996.2576.2[220 or More] 240200
10 Piece(s)Available

6 Days or more

10~871~129170~2996.2576.2[220 or More] 240250
1 Piece(s)Available

8 Days or more

10~871~129300~9996.2576.2[220 or More] 240300
1 Piece(s)Available

10 Days or more

10~871~129100~1696.25101.6[110 to 120] 120100
1 Piece(s)Available

10 Days or more

10~871~129100~1696.25101.6[110 to 120] 120150
1 Piece(s)Available

8 Days or more

10~871~129170~2996.25101.6[110 to 120] 120200
1 Piece(s)Available

10 Days or more

10~871~129170~2996.25101.6[110 to 120] 120250
1 Piece(s)Available

8 Days or more

10~871~129300~9996.25101.6[110 to 120] 120300
1 Piece(s)Available

8 Days or more

10~871~129170~2996.25101.6[220 or More] 240200
1 Piece(s)Available

10 Days or more

10~871~129170~2996.25101.6[220 or More] 240250
1 Piece(s)Available

8 Days or more

10~871~129300~9996.25101.6[220 or More] 240300
1 Piece(s)Available

8 Days or more

10~8130~214300~9996.25152.4[110 to 120] 120300
1 Piece(s)Available

10 Days or more

10~8130~214300~9996.25152.4[110 to 120] 120400
1 Piece(s)Available

8 Days or more

10~8130~214300~9996.25152.4[220 or More] 240300
1 Piece(s)Available

10 Days or more

10~8130~214300~9996.25152.4[220 or More] 240400
1 Piece(s)Available

10 Days or more

10~8130~214300~9996.25152.4[220 or More] 240600
1 Piece(s)Available

10 Days or more

108.1~9.9~51~999.4225.4[110 to 120] 12050
1 Piece(s)Available

8 Days or more

108.1~9.9~51100~1699.4225.4[110 to 120] 120100
1 Piece(s)Available

8 Days or more

108.1~9.9~51100~1699.4225.4[110 to 120] 120150
1 Piece(s)Available

10 Days or more

108.1~9.9~51~999.4231.8[110 to 120] 12075
1 Piece(s)Available

8 Days or more

108.1~9.9~51100~1699.4231.8[110 to 120] 120100
1 Piece(s)Available

10 Days or more

108.1~9.9~51100~1699.4231.8[110 to 120] 120125
1 Piece(s)Available

8 Days or more

108.1~9.9~51100~1699.4231.8[110 to 120] 120150
1 Piece(s)Available

8 Days or more

108.1~9.9~51170~2999.4231.8[110 to 120] 120200
1 Piece(s)Available

8 Days or more

108.1~9.9~51100~1699.4231.8[220 or More] 240150
1 Piece(s)Available

8 Days or more

108.1~9.9~51170~2999.4231.8[220 or More] 240200
1 Piece(s)Available

10 Days or more

108.1~9.9~51~999.4238.1[110 to 120] 12075
1 Piece(s)Available

8 Days or more

108.1~9.9~51100~1699.4238.1[110 to 120] 120100
1 Piece(s)Available

10 Days or more

108.1~9.9~51100~1699.4238.1[110 to 120] 120150
1 Piece(s)Available

8 Days or more

108.1~9.9~51170~2999.4238.1[110 to 120] 120200
1 Piece(s)Available

8 Days or more

108.1~9.9~51170~2999.4238.1[110 to 120] 120250
1 Piece(s)Available

8 Days or more

108.1~9.9~51100~1699.4238.1[220 or More] 240150
1 Piece(s)Available

8 Days or more

108.1~9.9~51170~2999.4238.1[220 or More] 240200
1 Piece(s)Available

9 Days or more

108.1~9.9~51170~2999.4238.1[220 or More] 240250
1 Piece(s)Available

8 Days or more

108.1~9.9~51100~1699.4244.5[110 to 120] 120120
1 Piece(s)Available

10 Days or more

108.1~9.9~51100~1699.4244.5[110 to 120] 120150
1 Piece(s)Available

8 Days or more

108.1~9.9~51170~2999.4244.5[110 to 120] 120170
1 Piece(s)Available

10 Days or more

108.1~9.9~51170~2999.4244.5[110 to 120] 120250
1 Piece(s)Available

10 Days or more

108.1~9.9~51170~2999.4244.5[220 or More] 240200
1 Piece(s)Available

8 Days or more

108.1~9.9~51170~2999.4244.5[220 or More] 240250
1 Piece(s)Available

10 Days or more

108.1~9.9~51~999.4250.8[110 to 120] 12050
1 Piece(s)Available

8 Days or more

108.1~9.9~51100~1699.4250.8[110 to 120] 120100
1 Piece(s)Available

10 Days or more

108.1~9.9~51100~1699.4250.8[110 to 120] 120150
1 Piece(s)Available

8 Days or more

108.1~9.9~51170~2999.4250.8[110 to 120] 120200
1 Piece(s)Available

8 Days or more

108.1~9.9~51170~2999.4250.8[110 to 120] 120250
1 Piece(s)Available

10 Days or more

108.1~9.9~51300~9999.4250.8[110 to 120] 120300
1 Piece(s)Available

10 Days or more

108.1~9.9~51300~9999.4250.8[110 to 120] 120400
1 Piece(s)Available

8 Days or more

108.1~9.9~51100~1699.4250.8[220 or More] 240150
1 Piece(s)Available

8 Days or more

108.1~9.9~51170~2999.4250.8[220 or More] 240200
1 Piece(s)Available

8 Days or more

108.1~9.9~51170~2999.4250.8[220 or More] 240250
1 Piece(s)Available

8 Days or more

108.1~9.9~51300~9999.4250.8[220 or More] 240300
1 Piece(s)Available

10 Days or more

108.1~9.9~51300~9999.4250.8[220 or More] 240350
1 Piece(s)Available

8 Days or more

108.1~9.9~51300~9999.4250.8[220 or More] 240400
1 Piece(s)Available

10 Days or more

108.1~9.9~51~999.4257.2[110 to 120] 12075
1 Piece(s)Available

10 Days or more

108.1~9.9~51100~1699.4257.2[110 to 120] 120100
1 Piece(s)Available

8 Days or more

108.1~9.9~51170~2999.4257.2[110 to 120] 120175
1 Piece(s)Available

10 Days or more

108.1~9.9~51100~1699.4257.2[220 or More] 240150
1 Piece(s)Available

10 Days or more

108.1~9.9~51170~2999.4257.2[220 or More] 240200
1 Piece(s)Available

10 Days or more

108.1~9.9~51170~2999.4257.2[220 or More] 240250
1 Piece(s)Available

10 Days or more

108.1~9.952~70170~2999.4263.5[110 to 120] 120200

Loading...

More Information

■Feature of the Cartridge Heater - High Temperature Type
 This cartridge heater has higher electrical power density and excels in thermal efficiency compared with conventional products.
 Sheath part, made of Incoloy that excels in heat-resistance, is strong and has long operation life.
■Precautions for Use
[ ! ]Do not let the heaters run idle in the atmosphere.
  Operating the heater with the heat-generating part out of heated products may cause the wire to break or ignite due to abnormal heating. 
[ ! ]Pay attention to insulation tube as it falls off easily.
[ ! ]Keep the temperature around the lead wire exit at 130°C or less.
 

Basic Information

Category Heaters Maximum Operating Temperature(°C) 871

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.