(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cartridge Heaters - Shock Resistant with Internal Connection

Cartridge Heaters - Shock Resistant with Internal Connection

Click this image to zoom it.

Move the mouse over the image to zoom

  • Cartridge Heaters - Shock Resistant with Internal Connection
  • Cartridge Heaters - Shock Resistant with Internal Connection
  • Cartridge Heaters - Shock Resistant with Internal Connection

•Application: For Metal and Mold Heating
•Usage Pattern: Individual Item
•Category Single Body: Cartridge Heaters
•Heating Area Material: 304 Stainless Steel
•Cartridge Lead Wire Treatment: Internal Connection Type

  • inCAD Components
Cartridge Heaters - Internal Connection, Break Resistant:Related Image
・Materials
[ M ] Material:
Heater  : 304 Stainless Steel
Lead Wire: See Below
Terminal : Copper (Tin Plating)
Flange : Stainless Steel

Specifications

Part Number-L-V-W-F Lead Wire-Terminal
Lead Wire TypeLength
MCHZ12-170-V200-W200-B1000-M
■Stranded Wire
Part Number
L
1mm Increment
V
(Voltage)
W (Electric Power) 10W Increment
F (Lead Wire Length)
Terminal
Electrical Power Density
(W/cm2)
Type
D
Lead Wire Type
10mm Increment
MCHZ
MCHZA
MCHZB

* D:14 is for MCHZ only
8
50~400
100
50~ 600
B
G
T
M

100~1000
N
M
Y

2≤W/cm2≤15
[ ! ]W/cm2=W/{Dπ(L-10)*/100}
* For Flanged Type (L-8.5)
(Calculate with the electrical power density of heat-generating part, not with the overall length.)
(
)
200
50~1200
10
50~600
100
50~ 600
200
50~1200
12
100
50~ 800
200
50~1600
*
14
100
50~ 800
200
100~1600
■Lead Wire Type
■Type of Terminal
SymbolSelectionHeat Resistance
Temperature
Features
BTin Plated Annealed Copper Fiber Glass Braided Wire180°CGeneral Use
GSilicon Rubber + Tin Plated Annealed Copper Wire180°CFor chemical and water resistant items
Tfluoropolymer + Nickel Plated Annealing Copper Wire260°CFor chemical, water and weather resistant items
MMica Polyimide-Wound Silica + Nickel Coated Copper Wire400°CFor heat resistant items

SymbolType of TerminalNominal Screw
NNo Crimp Terminal-
MCrimp Terminal - RoundM4
YCrimp Terminal - Y-ShapedM4

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MCHZ8-[50-400/1]-V[100,​200]-W[50-1200/10]-B[100-1000/10]-[M,​N,​Y]
MCHZ8-[50-400/1]-V[100,​200]-W[50-1200/10]-G[100-1000/10]-[M,​N,​Y]
MCHZ8-[50-400/1]-V[100,​200]-W[50-1200/10]-M[100-1000/10]-[M,​N,​Y]
MCHZ8-[50-400/1]-V[100,​200]-W[50-1200/10]-T[100-1000/10]-[M,​N,​Y]
MCHZ10-[50-600/1]-V[100,​200]-W[50-1200/10]-B[100-1000/10]-[M,​N,​Y]
MCHZ10-[50-600/1]-V[100,​200]-W[50-1200/10]-G[100-1000/10]-[M,​N,​Y]
MCHZ10-[50-600/1]-V[100,​200]-W[50-1200/10]-M[100-1000/10]-[M,​N,​Y]
MCHZ10-[50-600/1]-V[100,​200]-W[50-1200/10]-T[100-1000/10]-[M,​N,​Y]
MCHZ12-[50-600/1]-V[100,​200]-W[50-1600/10]-B[100-1000/10]-[M,​N,​Y]
MCHZ12-[50-600/1]-V[100,​200]-W[50-1600/10]-G[100-1000/10]-[M,​N,​Y]
MCHZ12-[50-600/1]-V[100,​200]-W[50-1600/10]-M[100-1000/10]-[M,​N,​Y]
MCHZ12-[50-600/1]-V[100,​200]-W[50-1600/10]-T[100-1000/10]-[M,​N,​Y]
MCHZ14-[50-600/1]-V[100,​200]-W[50-1600/10]-B[100-1000/10]-[M,​N,​Y]
MCHZ14-[50-600/1]-V[100,​200]-W[50-1600/10]-G[100-1000/10]-[M,​N,​Y]
MCHZ14-[50-600/1]-V[100,​200]-W[50-1600/10]-M[100-1000/10]-[M,​N,​Y]
MCHZ14-[50-600/1]-V[100,​200]-W[50-1600/10]-T[100-1000/10]-[M,​N,​Y]
MCHZA8-[50-400/1]-V[100,​200]-W[50-1200/10]-B[100-1000/10]-[M,​N,​Y]
MCHZA8-[50-400/1]-V[100,​200]-W[50-1200/10]-G[100-1000/10]-[M,​N,​Y]
MCHZA8-[50-400/1]-V[100,​200]-W[50-1200/10]-M[100-1000/10]-[M,​N,​Y]
MCHZA8-[50-400/1]-V[100,​200]-W[50-1200/10]-T[100-1000/10]-[M,​N,​Y]
MCHZA10-[50-600/1]-V[100,​200]-W[50-1200/10]-B[100-1000/10]-[M,​N,​Y]
MCHZA10-[50-600/1]-V[100,​200]-W[50-1200/10]-G[100-1000/10]-[M,​N,​Y]
MCHZA10-[50-600/1]-V[100,​200]-W[50-1200/10]-M[100-1000/10]-[M,​N,​Y]
MCHZA10-[50-600/1]-V[100,​200]-W[50-1200/10]-T[100-1000/10]-[M,​N,​Y]
MCHZA12-[50-600/1]-V[100,​200]-W[50-1600/10]-B[100-1000/10]-[M,​N,​Y]
MCHZA12-[50-600/1]-V[100,​200]-W[50-1600/10]-G[100-1000/10]-[M,​N,​Y]
MCHZA12-[50-600/1]-V[100,​200]-W[50-1600/10]-M[100-1000/10]-[M,​N,​Y]
MCHZA12-[50-600/1]-V[100,​200]-W[50-1600/10]-T[100-1000/10]-[M,​N,​Y]
MCHZB8-[50-400/1]-V[100,​200]-W[50-1200/10]-B[100-1000/10]-[M,​N,​Y]
MCHZB8-[50-400/1]-V[100,​200]-W[50-1200/10]-G[100-1000/10]-[M,​N,​Y]
MCHZB8-[50-400/1]-V[100,​200]-W[50-1200/10]-M[100-1000/10]-[M,​N,​Y]
MCHZB8-[50-400/1]-V[100,​200]-W[50-1200/10]-T[100-1000/10]-[M,​N,​Y]
MCHZB10-[50-600/1]-V[100,​200]-W[50-1200/10]-B[100-1000/10]-[M,​N,​Y]
MCHZB10-[50-600/1]-V[100,​200]-W[50-1200/10]-G[100-1000/10]-[M,​N,​Y]
MCHZB10-[50-600/1]-V[100,​200]-W[50-1200/10]-M[100-1000/10]-[M,​N,​Y]
MCHZB10-[50-600/1]-V[100,​200]-W[50-1200/10]-T[100-1000/10]-[M,​N,​Y]
MCHZB12-[50-600/1]-V[100,​200]-W[50-1600/10]-B[100-1000/10]-[M,​N,​Y]
MCHZB12-[50-600/1]-V[100,​200]-W[50-1600/10]-G[100-1000/10]-[M,​N,​Y]
MCHZB12-[50-600/1]-V[100,​200]-W[50-1600/10]-M[100-1000/10]-[M,​N,​Y]
MCHZB12-[50-600/1]-V[100,​200]-W[50-1600/10]-T[100-1000/10]-[M,​N,​Y]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSDiameter
(Ø)
Diameter
(Ø)
#2 Lead Wire Length (Mica Polyimide-Wound Silica + Nickel Coated Copper Wire) [M]
(mm)
Lead Wire Length (Silicon Rubber + Tin Plated Annealed Copper Wire) [G]
(mm)
Lead Wire Length (fluoropolymer + Nickel Plated Annealing Copper Wire) [T]
(mm)
Lead Wire Length (Tin Plated Annealed Copper + Glass Braided Wire) [B]
(mm)
V W
1 Piece(s)

15 Days or more

10~8850 ~ 400---100 ~ 1000100 ~ 20050 ~ 1200
1 Piece(s)

15 Days or more

10~8850 ~ 400-100 ~ 1000--100 ~ 20050 ~ 1200
1 Piece(s)

15 Days or more

10~8850 ~ 400100 ~ 1000---100 ~ 20050 ~ 1200
1 Piece(s)

15 Days or more

10~8850 ~ 400--100 ~ 1000-100 ~ 20050 ~ 1200
1 Piece(s)

15 Days or more

10101050 ~ 600---100 ~ 1000100 ~ 20050 ~ 1200
1 Piece(s)

15 Days or more

10101050 ~ 600-100 ~ 1000--100 ~ 20050 ~ 1200
1 Piece(s)

15 Days or more

10101050 ~ 600100 ~ 1000---100 ~ 20050 ~ 1200
1 Piece(s)

15 Days or more

10101050 ~ 600--100 ~ 1000-100 ~ 20050 ~ 1200
1 Piece(s)

15 Days or more

1011~13.91250 ~ 600---100 ~ 1000100 ~ 20050 ~ 1600
1 Piece(s)

15 Days or more

1011~13.91250 ~ 600-100 ~ 1000--100 ~ 20050 ~ 1600
1 Piece(s)

15 Days or more

1011~13.91250 ~ 600100 ~ 1000---100 ~ 20050 ~ 1600
1 Piece(s)

15 Days or more

1011~13.91250 ~ 600--100 ~ 1000-100 ~ 20050 ~ 1600
1 Piece(s)

15 Days or more

1014~1450 ~ 600---100 ~ 1000100 ~ 20050 ~ 1600
1 Piece(s)

15 Days or more

1014~1450 ~ 600-100 ~ 1000--100 ~ 20050 ~ 1600
1 Piece(s)

15 Days or more

1014~1450 ~ 600100 ~ 1000---100 ~ 20050 ~ 1600
1 Piece(s)

15 Days or more

1014~1450 ~ 600--100 ~ 1000-100 ~ 20050 ~ 1600
1 Piece(s)

15 Days or more

10~8850 ~ 400---100 ~ 1000100 ~ 20050 ~ 1200
1 Piece(s)

15 Days or more

10~8850 ~ 400-100 ~ 1000--100 ~ 20050 ~ 1200
1 Piece(s)

15 Days or more

10~8850 ~ 400100 ~ 1000---100 ~ 20050 ~ 1200
1 Piece(s)

15 Days or more

10~8850 ~ 400--100 ~ 1000-100 ~ 20050 ~ 1200
1 Piece(s)

16 Days or more

10101050 ~ 600---100 ~ 1000100 ~ 20050 ~ 1200
1 Piece(s)

16 Days or more

10101050 ~ 600-100 ~ 1000--100 ~ 20050 ~ 1200
1 Piece(s)

16 Days or more

10101050 ~ 600100 ~ 1000---100 ~ 20050 ~ 1200
1 Piece(s)

16 Days or more

10101050 ~ 600--100 ~ 1000-100 ~ 20050 ~ 1200
1 Piece(s)

15 Days or more

1011~13.91250 ~ 600---100 ~ 1000100 ~ 20050 ~ 1600
1 Piece(s)

15 Days or more

1011~13.91250 ~ 600-100 ~ 1000--100 ~ 20050 ~ 1600
1 Piece(s)

15 Days or more

1011~13.91250 ~ 600100 ~ 1000---100 ~ 20050 ~ 1600
1 Piece(s)

15 Days or more

1011~13.91250 ~ 600--100 ~ 1000-100 ~ 20050 ~ 1600
1 Piece(s)

15 Days or more

10~8850 ~ 400---100 ~ 1000100 ~ 20050 ~ 1200
1 Piece(s)

15 Days or more

10~8850 ~ 400-100 ~ 1000--100 ~ 20050 ~ 1200
1 Piece(s)

15 Days or more

10~8850 ~ 400100 ~ 1000---100 ~ 20050 ~ 1200
1 Piece(s)

15 Days or more

10~8850 ~ 400--100 ~ 1000-100 ~ 20050 ~ 1200
1 Piece(s)

15 Days or more

10101050 ~ 600---100 ~ 1000100 ~ 20050 ~ 1200
1 Piece(s)

15 Days or more

10101050 ~ 600-100 ~ 1000--100 ~ 20050 ~ 1200
1 Piece(s)

15 Days or more

10101050 ~ 600100 ~ 1000---100 ~ 20050 ~ 1200
1 Piece(s)

15 Days or more

10101050 ~ 600--100 ~ 1000-100 ~ 20050 ~ 1200
1 Piece(s)

15 Days or more

1011~13.91250 ~ 600---100 ~ 1000100 ~ 20050 ~ 1600
1 Piece(s)

15 Days or more

1011~13.91250 ~ 600-100 ~ 1000--100 ~ 20050 ~ 1600
1 Piece(s)

15 Days or more

1011~13.91250 ~ 600100 ~ 1000---100 ~ 20050 ~ 1600
1 Piece(s)

15 Days or more

1011~13.91250 ~ 600--100 ~ 1000-100 ~ 20050 ~ 1600

Loading...

  1. 1

More Information

Cartridge Heaters - Internal Connection, Break Resistant:Related Image
■Feature of the Cartridge Heater - Stranded Wire
 · The wires are less prone to breakage.
  · The cartridge heater (break resistant internal connection type) employs a connection with heat-generating wire and nickel stranded wire in the sheath and a connection with nickel stranded wire and lead wire outside the sheath.
  · As the nickel pins are not exposed, the heater is more resistant against bending.
■Basic Structure
■Precautions for Use
[ ! ]Do not let the heaters run idle in the atmosphere. If the heat generating part of the heater is operated out of the heated objects, the wire may break or ignite due to abnormal heating.
[ ! ]Do not repeatedly bend the connection part between the nickel stranded wire and the lead wire. (Forcibly pulling on it could result in breakage.)
[ ! ]Do not pull the connection part between the nickel stranded wire and the lead wire. (Forcibly pulling on it could result in breakage.)
[ ! ]Keep the temperature around the lead wire exit at 130°C or less.
[ ! ]Forcibly pulling on it could result in breakage.
[ ! ]When bending the wire, be careful not to expose the stranded wire.
[ ! ]Do not apply any load to the insulator.

Example

Cartridge Heaters - Internal Connection, Break Resistant:Related Image
 

Basic Information

Category Heaters Maximum Operating Temperature(°C) 600

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.