(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rubber Heaters - Circular, with Thermostat

Rubber Heaters - Circular, with Thermostat

Click this image to zoom it.

Move the mouse over the image to zoom

  • Rubber Heaters - Circular, with Thermostat
  • Rubber Heaters - Circular, with Thermostat

•Application: For Metal and Mold Heating
•Category: Heater Main Body
•Usage Pattern: Individual Item
•Category Single Body: Silicon Rubber Heaters

  • inCAD Components
Rubber Heaters - Square Shape with Thermostat:Related Image
■Lead Wire Retaining Sheet Dimensions
TypeCurrent Value ACG
MRHCS
MRHCH
MHRHH
Less than 5A(25)(40)
5 A to less than 8 A(40)(40)
8A(40)(80)
Dimensions in ( ) are reference values.
・Materials
(Standard)
[ M ] Material
Heater : Silicon Rubber
Lead Wire : Nickel (Ni)
Lead Wire Film: fluoropolymer

(High Temperature)
[ M ] Material
Heater : Heat Resistant Silicon Rubber
Lead Wire : Nickel (Ni)
Lead Wire Film: fluoropolymer
 

Specifications

Part Number-D-E-V-W-F
MRHCS-180-V200-W80-F1000
MRHCH-100-E30-V100-W20-F600
■Round Rubber Heater
Part NumberD
1mm Increment
V
(Voltage)
W (Electric Power) 10W IncrementF (Lead Wire Length) 10mm IncrementElectrical Power Density
(W/cm2)
Type
MRHCS
(Standard)
60~100100
200
10~60100~10000.2≤W/cm2≤0.8
[ ! ]W/cm2=W/[π{(D/2)2/100}]
101~15010~130
151~20050~240
201~30050~500
301~40050~700
401~50050~800
■Round Rubber Heater (with Hole)
Part NumberD
1mm Increment
E
1mm Increment
V
(Voltage)
W (Electric Power) 10W IncrementF (Lead Wire Length) 10mm IncrementElectrical Power Density
(W/cm2)
Type
MRHCH
(Standard)
MHRHH
(High Temperature)
70~1003~440
[ ! ]E≤D-60
100
200
10~60100~10000.2≤W/cm2≤0.8
[ ! ]W/cm2=W/[π{(D/2)2/100}-π{(E/2)2/100}]
101~15010~130
151~20050~240
201~30050~500
301~40050~700
401~50050~800

Alterations

Rubber Heaters - Square Shape with Thermostat:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MHRHH-[70-500/1]-E[3-440/1]-V[100,​200]-W[10-800/10]-F[100-1000/10]
MRHCH-[70-500/1]-E[3-440/1]-V[100,​200]-W[10-800/10]-F[100-1000/10]
MRHCS-[60-500/1]-V[100,​200]-W[10-800/10]-F[100-1000/10]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaximum Operating Temperature
(°C)
Rubber Heater Shape Lead Wire Length F
(mm)
#2 I.D. E
(φ)
V W
1 Piece(s)

27 Days or more

10250With Round Hole100 ~ 100070 ~ 5003 ~ 440100 ~ 20010 ~ 800
1 Piece(s)

12 Days or more

10220With Round Hole100 ~ 100070 ~ 5003 ~ 440100 ~ 20010 ~ 800
1 Piece(s)

12 Days or more

10220Round100 ~ 100060 ~ 500-100 ~ 20010 ~ 800

Loading...

  1. 1

Example

Rubber Heaters - Square Shape with Thermostat:Related Image
 

Basic Information

Category Heater Main Body

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.