(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Application: For Chemical Solution and Liquid Heating
•Width W (mm): 20
•Usage Pattern: Individual Item
•Category Single Body: Belt Heaters
•Heat Generating Body Type: Nickel-chrome Wire
Part Number
Configured Part Number is shown.
Type | [ M ]Material | ||
Element | Lead Wire | Lead Wire Film | |
MRBH | Glass Cloth | Nickel (Ni) | Glass Lead |
MRBHF | Glass Cloth (Fluorine Coating) | Copper (Cu) | Fluorine Lead |
Part Number |
MRBH5 |
Part Number | L | W (Electric Power) | V (Voltage) | Electrical Power Density (W/cm2) | |
Type | No. | ||||
MRBH MRBHF | 1 | 1000 | 100 | 100 | 0.5 |
2 | 2000 | 200 | |||
3 | 1000 | 100 | 200 | ||
4 | 2000 | 200 | |||
5 | 3000 | 300 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
MRBH1 |
MRBH2 |
MRBH3 |
MRBH4 |
MRBH5 |
MRBHF1 |
MRBHF2 |
MRBHF3 |
MRBHF4 |
MRBHF5 |
Part Number |
---|
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy