(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Level Sensors - Float Switches, Horizontal or Vertical

Level Sensors - Float Switches, Horizontal or Vertical

Click this image to zoom it.

  • Level Sensors - Float Switches, Horizontal or Vertical
  • Level Sensors - Float Switches, Horizontal or Vertical

For complete product overview and details on Level Sensors - Float Switches, Horizontal or Vertical see the sections below:

Part Number

Configured Part Number is shown.

Float Switches - Horizotal / Vertical Type:Related Image
・Materials
[ M ] Material: Rod - Stem - Float Portion: 304 Stainless Steel

Specifications

Part Number
FLOSK80
FLOST2
Part NumberR(PT)/G(PF)Lead Wire LengthLL1Mass (g)
TypeNo.
FLOSK80R1 1/4300--500
FLOST2G1/8 200 17065
3 300 27085
4 400 370105
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FLOSK80
FLOST2
FLOST3
FLOST4
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size
1 Piece(s)

9 Days or more

R1 1/4
1 Piece(s)

9 Days or more

G1/8
1 Piece(s)

9 Days or more

G1/8
1 Piece(s)

9 Days or more

G1/8
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size

Loading...

  1. 1

More Information

Float Switches - Horizotal / Vertical Type:Related Image
Float Switches - Horizotal / Vertical Type:Related Image

Additional Products in this Category

Complementary Products

Tech Support