(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Measurement Object: Temperature
•Operating Temperature Range (?): 0::250
•Number Of Elements: 1
•Probe Shape: Spring Pressure Welded
•Sheath Protecting Tube Material: 304 Stainless Steel
Part Number
Configured Part Number is shown.
MSNBB4.8
Measurement Object | Temperature Sensors | Type of Temperature Sensor | Thermocouple |
---|---|---|---|
Type of Thermocouple | K Thermocouple | Sheath, Protecting Tube Material | [Stainless Steel] 304 Stainless Steel |
Temperature Measurement Contact Point | Isolated Neutral Type | Operating Environment | Standard |
Operating Temperature Range(℃) | 0~250 | Number of Elements | 1 (Single Element) |
Probe Shape | Spring Contact Type | Probe Dia. d(Ø) | 4.8 |
Type of Terminal | Y-Shaped Crimp Terminal | Lead Wire Length F(m) | 3 |
Show More | |||
RoHS | 10 | - | - |
Show Less |
Type of Thermocouple | K Thermocouple | |
Precision | JIS Class 2 | |
Temperature Measurement Contact Point | Isolated Neutral Type | |
Temperature Measurement Range | 0~300°C | |
[ M ]Material | Sheath | 304 Stainless Steel |
Spring | 304 Stainless Steel | |
Bracket | Brass + Nickel Plating | |
Lead Wire (Operating Temp. Range) | Glass Wool Coating + Outer Shield Winding (0~250°C) |
Part Number |
MSNBB4.8 MFEK MMGK |
Part Number | |
Type | No. |
MSNBB | 4.8 |
Measurement Object | Temperature Sensors | Type of Temperature Sensor | Thermocouple | Type of Thermocouple | K Thermocouple |
---|---|---|---|---|---|
Sheath, Protecting Tube Material | 304 Stainless Steel | Temperature Measurement Contact Point | Isolated Neutral Type | Operating Environment | Standard |
Operating Temperature Range(℃) | 0::250 | Number of Elements | 1 (Single Element) | Probe Shape | Spring Contact Type |
Probe Dia. d(Ø) | 4.8 | Type of Terminal | Y-Shaped Crimp Terminal | Lead Wire Length F(m) | 3 |
Please check the type/dimensions/specifications of the part MSNBB4.8 in the Temperature Sensors - Spring Contact, K-Thermocouple series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy